您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Accessories
HARTING
PCB connectors
DIN 41612
Powered by
CAD模型選擇
coding element for E male
01.09.2021
coding element for Q female and B male
01.09.2021
coding element for R female and D male
01.09.2021
DIN Power F-shroud, press-on 3,6 L-Lever
01.09.2021
DIN Power F-shroud, press-on, 1.6 L-Leve
01.09.2021
DIN Power F-shroud, screw fix 1.6
01.09.2021
DIN Power F-shroud, screw-fix 3,2
01.09.2021
DIN Power llocking lever for shroud F
14.04.2022
DIN Power shell housing D20 metal
01.09.2021
DIN Signal 3Q020M-B
01.09.2021
DIN Signal 3R030M-B
01.09.2021
DIN signal C/R096 C1-NM30 adapter 41 mm
14.04.2022
DIN Signal shell housing C15
01.09.2021
DIN Signal shroud for femal 2B & male 2Q
01.09.2021
DIN Signal type C - fixing element Pos1
01.09.2021
DIN Signal type C - fixing element Pos32
01.09.2021
DIN-Power blanking piece D20 (20 pc.))
14.04.2022
DIN-Power bracket left
01.09.2021
DIN-Power bracket left D20metal no screw
01.09.2021
DIN-Power bracket right
01.09.2021
DIN-Power bracket rightD20metal no screw
01.09.2021
DIN-Power cable clamp D20
01.09.2021
DIN-Power cable clamp D20
14.04.2022
DIN-Power cable clamp D20 slim
01.09.2021
DIN-Power cable clamp set
01.09.2021
DIN-Power cable grommet D20
14.04.2022
DIN-Power code comb
14.04.2022
DIN-Power code comb
01.09.2021
DIN-Power code comb D20
01.09.2021
DIN-Power code comb-m
01.09.2021
DIN-Power code key type F
01.09.2021
DIN-Power code key type H
01.09.2021
DIN-Power code pin
14.04.2022
DIN-Power code pin (1000)
01.09.2021
DIN-Power coding pin
01.09.2021
DIN-Power coding pin D20
14.04.2022
DIN-Power crimp flange insert D20
14.04.2022
DIN-Power D 20 Insert 55mm metallized
01.09.2021
DIN-Power D 20 Insert 60mm metallized
01.09.2021
DIN-Power D20 Coding Comb metallized
01.09.2021
DIN-Power D20 coding comb100mm metalliz
01.09.2021
DIN-Power distance fixing bracket left
01.09.2021
DIN-Power distance fixing bracket right
01.09.2021
DIN-Power E048 shroud for pcb 2,8 thick
01.09.2021
DIN-Power E048 shroud for pcb 3,4 thick
14.04.2022
DIN-Power E048-B pcb 2,8 w locking lever
01.09.2021
DIN-Power E048-B pcb 3,4 w locking lever
01.09.2021
DIN-Power earth screw M4X8
01.09.2021
DIN-Power fixing bracket
14.04.2022
DIN-Power fixing bracket
01.09.2021
DIN-Power fixing bracket A left
01.09.2021
DIN-Power fixing bracket A left
01.09.2021
DIN-Power fixing bracket A right
01.09.2021
DIN-Power fixing bracket A right
01.09.2021
DIN-Power fixing bracket B left
01.09.2021
DIN-Power fixing bracket B left
14.04.2022
DIN-Power fixing bracket B left,cod
01.09.2021
DIN-Power fixing bracket B left,cod-m
14.04.2022
DIN-Power fixing bracket B left-m
01.09.2021
DIN-Power fixing bracket B left-m-nut
01.09.2021
DIN-Power fixing bracket B right
01.09.2021
DIN-Power fixing bracket B right
14.04.2022
DIN-Power fixing bracket B right,cod
01.09.2021
DIN-Power fixing bracket B right,cod-m
14.04.2022
DIN-Power fixing bracket B right-m
01.09.2021
DIN-Power fixing bracket B right-m-nut
01.09.2021
DIN-Power Fixing bracket BL 15mm
01.09.2021
DIN-Power fixing bracket BL15mm metalliz
01.09.2021
DIN-Power fixing bracket BL15mm nut
01.09.2021
DIN-Power fixing bracket BL20-m
14.04.2022
DIN-Power Fixing bracket BR 15mm
01.09.2021
DIN-Power fixing bracket BR15mm metalliz
01.09.2021
DIN-Power fixing bracket BR15mm metalliz
01.09.2021
DIN-Power fixing bracket BR15mm nut
01.09.2021
DIN-Power fixing bracket BR20-m
14.04.2022
DIN-Power fixing bracket left D20 metal
01.09.2021
DIN-Power fixing bracket left,15mm-m
01.09.2021
DIN-Power fixing bracket right D20 metal
01.09.2021
DIN-Power fixing bracket right,cod
01.09.2021
DIN-Power fixing brackets
01.09.2021
DIN-Power fixing brackets,left
01.09.2021
DIN-Power fixing brackets,right
01.09.2021
DIN-Power fixing strip for D 20 metalliz
01.09.2021
DIN-Power flat cable insert
01.09.2021
DIN-Power frontbracket left shell D20
01.09.2021
DIN-Power F-shroud for SH D20 1,6
01.09.2021
DIN-Power F-shroud for SH D20 3,2
01.09.2021
DIN-Power Griffschale 2G
01.09.2021
DIN-Power identification strip
01.09.2021
DIN-Power insert for LED
01.09.2021
DIN-Power insert for LED
01.09.2021
DIN-Power insert LED SH B20
01.09.2021
DIN-Power junction element
01.09.2021
DIN-Power locking lever
01.09.2021
DIN-Power locking lever
01.09.2021
DIN-POWER LOCKING LEVER
01.09.2021
DIN-Power locking lever right
01.09.2021
DIN-Power locking screw D20/4
01.09.2021
DIN-Power locking screw M2,5 x 20
01.09.2021
DIN-Power locking screw M2,5x26
01.09.2021
DIN-Power mechanical guiding
01.09.2021
DIN-Power open hood G
01.09.2021
DIN-Power open hood G ( slot )
01.09.2021
DIN-Power protection and fixing strip
01.09.2021
DIN-Power protection strip
01.09.2021
DIN-Power Rastelement B links-m
01.09.2021
DIN-Power retaining frame
01.09.2021
DIN-Power retaining frame
01.09.2021
DIN-Power retaining frame
01.09.2021
DIN-Power round cable insert 2 x 10 mm
01.09.2021
DIN-Power round cable insert 2x11
14.04.2022
DIN-Power round cable insert 2x11-m
01.09.2021
DIN-Power round cable insert 2x12,5 mm
01.09.2021
DIN-Power Schalengehäuse F24
01.09.2021
DIN-Power shell housing B15
01.09.2021
DIN-Power shell housing B20
01.09.2021
DIN-Power shell housing B20
01.09.2021
DIN-Power shell housing D 20/2
14.04.2022
DIN-Power shell housing D 20/4
01.09.2021
DIN-Power shell housing D15
14.04.2022
DIN-Power shell housing D20 metall
14.04.2022
DIN-Power shell housing D20 metall 60
01.09.2021
DIN-Power shell housing D20 metall emv
14.04.2022
DIN-Power shell housing D20/4-m
01.09.2021
DIN-Power shell housing D20-m
14.04.2022
DIN-Power side entry SH A
14.04.2022
DIN-Power top entry SH A
01.09.2021
DIN-Power-code comb D20 with nut
01.09.2021
DIN-Power-screw for plastic 2,2x9,5-PZ1
01.09.2021
DIN-Power-Screw Plastic-2,2 x 8-T6
14.04.2022
DIN-Power-Shroud I
01.09.2021
DIN-Signal 2C/2R shroud pressin 10.70
01.09.2021
DIN-Signal 2C/2R shroud pressin 11.75
01.09.2021
DIN-Signal 2C/2R shroud press-in 4.30
01.09.2021
DIN-Signal 2C/2R shroud press-in 5.10
01.09.2021
DIN-Signal 2C/2R shroud press-in 5.90
01.09.2021
DIN-Signal 2C/2R shroud press-in 6.70
01.09.2021
DIN-Signal 2C/2R shroud press-in 7.50
01.09.2021
DIN-Signal 2C/2R shroud press-in 8.30
01.09.2021
DIN-Signal 2C/2R shroud press-in 9.10
01.09.2021
DIN-Signal 2C/2R shroud press-in 9.90
01.09.2021
DIN-Signal 2C/2R shroud screwfix 4.30
01.09.2021
DIN-Signal 2C/2R shroud screwfix 5.10
01.09.2021
DIN-Signal 2C/2R shroud screwfix 5.90
01.09.2021
DIN-Signal 2C/2R shroud screwfix 6.70
01.09.2021
DIN-Signal 2C/2R shroud screwfix 7.50
01.09.2021
DIN-Signal 2C/2R shroud screwfix 8.30
01.09.2021
DIN-Signal 2C/2R shroud screwfix 9.10
01.09.2021
DIN-Signal 2C/2R shroud screwfix 9.90
01.09.2021
DIN-Signal 2C2R shroud screwfix 10.70
01.09.2021
DIN-Signal 2C2R shroud screwfix 11.75
01.09.2021
DIN-Signal 2R048M C1-2 adapter 37,5 mm
01.09.2021
DIN-Signal 2R048M C1-S4 adapter 37,5 mm
01.09.2021
DIN-Signal 2R048M C1-S4 adapter 41 mm
01.09.2021
DIN-Signal C/R shroud press-in 10.70
01.09.2021
DIN-Signal C/R shroud press-in 11.75
01.09.2021
DIN-Signal C/R shroud press-in a=4.30
01.09.2021
DIN-Signal C/R shroud press-in a=5.10
01.09.2021
DIN-Signal C/R shroud press-in a=5.90
01.09.2021
DIN-Signal C/R shroud press-in a=6.70
01.09.2021
DIN-Signal C/R shroud press-in a=7.50
01.09.2021
DIN-Signal C/R shroud press-in a=8.30
01.09.2021
DIN-Signal C/R shroud press-in a=9.10
01.09.2021
DIN-Signal C/R shroud press-in a=9.90
01.09.2021
DIN-Signal C/R shroud screw fix 10.70
01.09.2021
DIN-Signal C/R shroud screw fix 11.75
01.09.2021
DIN-Signal C/R shroud screw fix 4.30
01.09.2021
DIN-Signal C/R shroud screw fix 5.10
01.09.2021
DIN-Signal C/R shroud screw fix 5.1-cod
01.09.2021
DIN-Signal C/R shroud screw fix 5.90
01.09.2021
DIN-Signal C/R shroud screw fix 6.70
01.09.2021
DIN-Signal C/R shroud screw fix 7.50
01.09.2021
DIN-Signal C/R shroud screw fix 8.30
01.09.2021
DIN-Signal C/R shroud screw fix 9.10
01.09.2021
DIN-Signal C/R shroud screw fix 9.90
01.09.2021
DIN-Signal coding key
01.09.2021
DIN-Signal coding key (comb of 12)
01.09.2021
DIN-Signal fixing bracket Cg left
01.09.2021
DIN-Signal fixing bracket Cg right
01.09.2021
DIN-Signal fixing bracket left
01.09.2021
DIN-Signal fixing bracket left
01.09.2021
DIN-Signal fixing bracket R1
01.09.2021
DIN-Signal fixing bracket R32
01.09.2021
DIN-Signal fixing bracket right
01.09.2021
DIN-Signal fixing bracket right
01.09.2021
DIN-Signal fixing bracket SH C
01.09.2021
DIN-Signal harbus64 fixing bracket pos 1
01.09.2021
DIN-Signal harbus64 fixing bracket pos32
01.09.2021
DIN-Signal Identification strip type C
01.09.2021
DIN-Signal locking lever for female R
01.09.2021
DIN-Signal locking screw
14.04.2022
DIN-Signal Q064M-B1-(SHROUD)
01.09.2021
DIN-Signal round cable insert
01.09.2021
DIN-Signal shell housing 2C
01.09.2021
DIN-Signal shell housing 3C
01.09.2021
DIN-Signal shell housing B10
01.09.2021
DIN-Signal shell housing B15
01.09.2021
DIN-Signal shell housing C15
14.04.2022
DIN-Signal solder protection cap
01.09.2021
DIN-Signal strain relief IDC
01.09.2021
DIN-Signal Verriegelungshebel für C
01.09.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.