您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AC64E, AC64R, AP64E & AP64R - Anti-Blacklash Gears - 64 Pitch - 1/4" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
WMBerg
METRIC
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/anti_backlash_gears/b125.prj},{NB=AP64R-192_(1)},{PN=AP64R-192},{LOD=1},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B125},{MAT=2024T4 Aluminum Anodized},{DP=64},{PA=20},{N=192},{LOD1=1,'Low',2,'High'},{PD=3.0000},{OD=3.031},{B=0.2498},{FW=5/48},{L=0.4375},{F1=0.1042},{H=7/16},{H2=0.4375},{F=11/16},{F2=0.6875},{ST=Coil},{PSTOL=0.0010},{TYP=2.0000},{MM=0.0208}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Diametral Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore
[Inch]
FW
Face Width
[Inch]
H
Hub Diameter
[Inch]
F
Diametar
[Inch]
ST
Spring Type
ⁿ/ₐ
AP64ES-38_(2)
AP64ES-38
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
38
0.5937
0.625
0.2498
5/48
3/8
1/2
Scissor
AP64ES-40_(2)
AP64ES-40
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
40
0.6250
0.656
0.2498
5/48
3/8
1/2
Scissor
AP64ES-48_(2)
AP64ES-48
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
48
0.7500
0.781
0.2498
5/48
3/8
1/2
Scissor
AP64ES-56_(2)
AP64ES-56
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
56
0.8750
0.906
0.2498
5/48
3/8
1/2
Scissor
AP64ES-60_(2)
AP64ES-60
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
60
0.9375
0.968
0.2498
5/48
3/8
1/2
Scissor
AP64ES-62_(2)
AP64ES-62
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
62
0.9687
1.000
0.2498
5/48
3/8
1/2
Scissor
AP64E-64_(2)
AP64E-64
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
64
1.0000
1.031
0.2498
5/48
7/16
11/16
Coil
AP64E-70_(2)
AP64E-70
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
70
1.0937
1.125
0.2498
5/48
7/16
11/16
Coil
AP64E-72_(2)
AP64E-72
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
72
1.1250
1.156
0.2498
5/48
7/16
11/16
Coil
AP64E-80_(2)
AP64E-80
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
80
1.2500
1.281
0.2498
5/48
7/16
11/16
Coil
AP64E-84_(2)
AP64E-84
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
84
1.3125
1.343
0.2498
5/48
7/16
11/16
Coil
AP64E-88_(2)
AP64E-88
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
88
1.3750
1.406
0.2498
5/48
7/16
11/16
Coil
AP64E-96_(1)
AP64E-96
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
96
1.5000
1.531
0.2498
5/48
7/16
11/16
Coil
AP64E-100_(1)
AP64E-100
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
100
1.5625
1.593
0.2498
5/48
7/16
11/16
Coil
AP64E-105_(1)
AP64E-105
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
105
1.6406
1.671
0.2498
5/48
7/16
11/16
Coil
AP64E-110_(1)
AP64E-110
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
110
1.7187
1.750
0.2498
5/48
7/16
11/16
Coil
AP64E-120_(1)
AP64E-120
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
120
1.8750
1.906
0.2498
5/48
7/16
11/16
Coil
AP64E-128_(1)
AP64E-128
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
128
2.0000
2.031
0.2498
5/48
7/16
11/16
Coil
AP64E-140_(1)
AP64E-140
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
140
2.1875
2.218
0.2498
5/48
7/16
11/16
Coil
AP64E-144_(1)
AP64E-144
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
144
2.2500
2.281
0.2498
5/48
7/16
11/16
Coil
AP64E-160_(1)
AP64E-160
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
160
2.5000
2.531
0.2498
5/48
7/16
11/16
Coil
AP64E-176_(1)
AP64E-176
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
176
2.7500
2.781
0.2498
5/48
7/16
11/16
Coil
AP64E-180_(1)
AP64E-180
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
180
2.8125
2.843
0.2498
5/48
7/16
11/16
Coil
AP64E-192_(1)
AP64E-192
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
64
20
192
3.0000
3.031
0.2498
5/48
7/16
11/16
Coil
AP64RS-48_(2)
AP64RS-48
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
64
20
48
0.7500
0.781
0.2498
5/48
3/8
1/2
Scissor
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Foot mount
NISSEI Corporation
22.09.2022
Sprocket 1/2 x 1/4 " - 1/2 x 1/4" aus Stahl, für Rollendurchmesser 7,75mm, ...
Ketten Fuchs
22.09.2021
Duplex roller chains - Duplex roller chains according to ISO 606 (European ...
Wippermann
10.12.2018
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
03.02.2022
TCS type: Swing type, with idler sprocket
Tsubakimoto Chain Co.
20.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表