您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Valve Type 21 Electric actuated Type T, Threaded End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Ball Valve Type 21/21α, Electric actuated Type T
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_bv_type_21_21a_t/bv21_el_threaded_asmtab.prj},{NB=A2AT1UEND032},{CNSORDERNO=A2AT1UEND032},{STD=DIN},{X=DIN},{NDMM=32},{NDINCH=11/4},{L=150},{H=192.0},{W=154.5},{P=99.0},{A=100.0},{VERSB=1},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{VERSSCH=2},{DIST=0.000},{VERSTHREAD=3},{XTHREAD=BV21 - DIN},{PPATH=../../ball_v_typ21_elect_act_t/parts/bv21_el_threaded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A
[mm]
A2AT1UENJ015
A2AT1UENJ015
JIS
15
1/2
102
169.5
154.5
99.0
100.0
A2AT1UENJ020
A2AT1UENJ020
JIS
20
3/4
120
176.0
154.5
99.0
100.0
A2AT1UENJ025
A2AT1UENJ025
JIS
25
1
131
183.0
154.5
99.0
100.0
A2AT1UENJ032
A2AT1UENJ032
JIS
32
11/4
150
192.0
154.5
99.0
100.0
A2AT1UENJ040
A2AT1UENJ040
JIS
40
11/2
163
200.5
154.5
99.0
100.0
A2AT1UENJ050
A2AT1UENJ050
JIS
50
2
197
212.0
154.5
99.0
100.0
A21T1UENJ065
A21T1UENJ065
JIS
65
21/2
215
280.0
202.0
138.8
100.0
A21T1UENJ080
A21T1UENJ080
JIS
80
3
265
289.0
202.0
138.8
100.0
A21T1UENJ100
A21T1UENJ100
JIS
100
4
362
327.0
202.0
138.8
100.0
A2AT1UEND015
A2AT1UEND015
DIN
15
1/2
102
169.5
154.5
99.0
100.0
A2AT1UEND020
A2AT1UEND020
DIN
20
3/4
120
176.0
154.5
99.0
100.0
A2AT1UEND025
A2AT1UEND025
DIN
25
1
131
183.0
154.5
99.0
100.0
A2AT1UEND032
A2AT1UEND032
DIN
32
11/4
150
192.0
154.5
99.0
100.0
A2AT1UEND040
A2AT1UEND040
DIN
40
11/2
163
200.5
154.5
99.0
100.0
A2AT1UEND050
A2AT1UEND050
DIN
50
2
197
212.0
154.5
99.0
100.0
A21T1UEND065
A21T1UEND065
DIN
65
21/2
215
280.0
202.0
138.8
100.0
A21T1UEND080
A21T1UEND080
DIN
80
3
265
289.0
202.0
138.8
100.0
A21T1UEND100
A21T1UEND100
DIN
100
4
340
327.0
202.0
138.8
100.0
A2AT1UENA015
A2AT1UENA015
ANSI
15
1/2
113
169.5
154.5
99.0
100.0
A2AT1UENA020
A2AT1UENA020
ANSI
20
3/4
129
176.0
154.5
99.0
100.0
A2AT1UENA025
A2AT1UENA025
ANSI
25
1
146
183.0
154.5
99.0
100.0
A2AT1UENA032
A2AT1UENA032
ANSI
32
11/4
164
192.0
154.5
99.0
100.0
A2AT1UENA040
A2AT1UENA040
ANSI
40
11/2
184
200.5
154.5
99.0
100.0
A2AT1UENA050
A2AT1UENA050
ANSI
50
2
209
212.0
154.5
99.0
100.0
A21T1UENA065
A21T1UENA065
ANSI
65
21/2
215
280.0
202.0
138.8
100.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3-Way Ball Valve Type 23 (Electric actuated Type T), Flange type
ASAHI YUKIZAI CORPORATION
20.05.2024
3-Way Ball Valve Type 23 (Electric actuated Type T), Spigot type
ASAHI YUKIZAI CORPORATION
20.05.2024
1'' Valves
Electric Solenoid Valves
22.12.2021
QH - ball valve
Festo
29.08.2023
VZBA - Ball valve with drive unit
Festo
30.08.2023
1/2'' Valves
Electric Solenoid Valves
29.12.2021
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
Ball Valve Type 21 Electric actuated Type T, Socket End
ASAHI YUKIZAI CORPORATION
20.05.2024
MXG461.15-0.6U_BPZ:MXG461.15-0.6U
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
Series 013 with electric rotary actuator OM - Butterfly valve with threaded...
ARI-Armaturen
19.04.2021
Ball Valve Type 21 Electric actuated Type T, Spigot End
ASAHI YUKIZAI CORPORATION
20.05.2024
Control Valve (Electric)
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Electric actuated Type Z, Spigot End
ASAHI YUKIZAI CORPORATION
12.03.2024
PVDF/FKM-F - Ball valve type 21
Frank
15.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表