您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
3-Way Ball Valve Type 23 Electric actuated Type Z, Flange type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
3-Way Ball Valve Type 23, Electric actuated Type Z
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_3w_bv_type_23_z/bv23_el_z_flange_asmtab.prj},{NB=A23ZUUEFA025},{CNSORDERNO=A23ZUUEFA025},{STD=ANSI Class 150},{NDMM=25},{NDINCH=1},{L=187},{H=201.0},{H1=133},{A=72.5},{A1=102},{A2=60},{A3=60},{OPIS=ANSI},{OPIS1=JIS/ANSI},{DISTL=1.500},{DISTR=1.500},{VER=1},{PPATH=../../3w_bv_typ_23_elect_act_t/parts/bv23_el_z_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23ZUUEF1015
A23ZUUEF1015
JIS10K
15
1/2
143
185.5
94
72.5
102
60
60
A23ZUUEF1020
A23ZUUEF1020
JIS10K
20
3/4
172
194.0
115
72.5
102
60
60
A23ZUUEF1025
A23ZUUEF1025
JIS10K
25
1
187
201.0
133
72.5
102
60
60
A23ZUUEF1032
A23ZUUEF1032
JIS10K
32
11/4
212
216.5
165
72.5
102
60
60
A23ZUUEF1040
A23ZUUEF1040
JIS10K
40
11/2
212
216.5
165
72.5
102
60
60
A23ZUUEF1050
A23ZUUEF1050
JIS10K
50
2
234
228.0
187
72.5
102
60
60
A23ZUUEFA015
A23ZUUEFA015
ANSI Class 150
15
1/2
143
185.5
94
72.5
102
60
60
A23ZUUEFA020
A23ZUUEFA020
ANSI Class 150
20
3/4
172
194.0
115
72.5
102
60
60
A23ZUUEFA025
A23ZUUEFA025
ANSI Class 150
25
1
187
201.0
133
72.5
102
60
60
A23ZUUEFA032
A23ZUUEFA032
ANSI Class 150
32
11/4
212
216.5
165
72.5
102
60
60
A23ZUUEFA040
A23ZUUEFA040
ANSI Class 150
40
11/2
212
216.5
165
72.5
102
60
60
A23ZUUEFA050
A23ZUUEFA050
ANSI Class 150
50
2
234
228.0
187
72.5
102
60
60
A23ZUUEFD015
A23ZUUEFD015
DIN
15
1/2
130
185.5
88
72.5
102
60
60
A23ZUUEFD020
A23ZUUEFD020
DIN
20
3/4
150
194.0
104
72.5
102
60
60
A23ZUUEFD025
A23ZUUEFD025
DIN
25
1
160
201.0
120
72.5
102
60
60
A23ZUUEFD032
A23ZUUEFD032
DIN
32
11/4
212
216.5
165
72.5
102
60
60
A23ZUUEFD040
A23ZUUEFD040
DIN
40
11/2
200
216.5
159
72.5
102
60
60
A23ZUUEFD050
A23ZUUEFD050
DIN
50
2
230
228.0
185
72.5
102
60
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3-Way Ball Valve Type 23 Electric actuated Type Z, Socket type
ASAHI YUKIZAI CORPORATION
12.03.2024
3-Way Ball Valve Type 23 Electric actuated Type Z, Spigot type
ASAHI YUKIZAI CORPORATION
12.03.2024
BOA-CVE H - Service-friendly control valve
KSB
11.04.2024
BOA-CVE IMS EKB - Automation BOA-Control IMS EKB
KSB
14.04.2024
M3P100FY_BPZ:M3P100FY
Siemens Building Technologies AMERICAS Portfolio
22.01.2024
599-06160_BPZ:599-06160
Siemens Building Technologies AMERICAS Portfolio
22.01.2024
Ball Valve Type 21 Electric actuated Type E - 2 lines, Socket End
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Electric actuated Type T, Spigot End
ASAHI YUKIZAI CORPORATION
20.05.2024
Female thread / BV-TSF type
NITTO KOHKI
22.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表