您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Valve Type 21 Double acting, Threaded End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ar/bv21_ar_da_threaded_asmtab.prj},{NB=A2ALFUENA032},{CNSORDERNO=A2ALFUENA032},{STD=ANSI},{NDMM=32},{NDINCH=11/4},{L=150},{H=143.5},{A=116},{A2=28.0},{A3=38},{DIST=19.0},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_21_pa/parts_ar/bv21_ar_da_threaded_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A2ALFUENJ015
A2ALFUENJ015
JIS
15
1/2
102
109.5
94
22.5
32
A2ALFUENJ020
A2ALFUENJ020
JIS
20
3/4
120
116.0
94
22.5
32
A2ALFUENJ025
A2ALFUENJ025
JIS
25
1
131
123.0
94
22.5
32
A2ALFUENJ032
A2ALFUENJ032
JIS
32
11/4
150
143.5
116
28.0
38
A2ALFUENJ040
A2ALFUENJ040
JIS
40
11/2
163
174.5
147
35.0
49
A2ALFUENJ050
A2ALFUENJ050
JIS
50
2
197
186.0
147
35.0
49
A21LFUENJ065
A21LFUENJ065
JIS
65
21/2
215
221.0
188
42.5
57
A21LFUENJ080
A21LFUENJ080
JIS
80
3
265
230.0
188
42.5
57
A21LFUENJ100
A21LFUENJ100
JIS
100
4
362
307.0
281
58.5
59
A2ALFUENA015
A2ALFUENA015
ANSI
15
1/2
102
109.5
94
22.5
32
A2ALFUENA020
A2ALFUENA020
ANSI
20
3/4
120
116.0
94
22.5
32
A2ALFUENA025
A2ALFUENA025
ANSI
25
1
131
123.0
94
22.5
32
A2ALFUENA032
A2ALFUENA032
ANSI
32
11/4
150
143.5
116
28.0
38
A2ALFUENA040
A2ALFUENA040
ANSI
40
11/2
163
174.5
147
35.0
49
A2ALFUENA050
A2ALFUENA050
ANSI
50
2
197
186.0
147
35.0
49
A21LFUENA065
A21LFUENA065
ANSI
65
21/2
215
221.0
188
42.5
57
A21LFUENA080
A21LFUENA080
ANSI
80
3
265
230.0
188
42.5
57
A21LFUENA100
A21LFUENA100
ANSI
100
4
362
307.0
281
58.5
59
A2ALFUEND015
A2ALFUEND015
DIN
15
1/2
102
109.5
94
22.5
32
A2ALFUEND020
A2ALFUEND020
DIN
20
3/4
120
116.0
94
22.5
32
A2ALFUEND025
A2ALFUEND025
DIN
25
1
131
123.0
94
22.5
32
A2ALFUEND032
A2ALFUEND032
DIN
32
11/4
150
143.5
116
28.0
38
A2ALFUEND040
A2ALFUEND040
DIN
40
11/2
163
174.5
147
35.0
49
A2ALFUEND050
A2ALFUEND050
DIN
50
2
197
186.0
147
35.0
49
A21LFUEND065
A21LFUEND065
DIN
65
21/2
215
221.0
188
42.5
57
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58191 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Swing Check Valve - DIN PN 10, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
Ball Valve Type 21 Double acting, Socket End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Double acting, Flanged End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
12.03.2024
KX350 Flange Valve - Pnuematic Actuator Ball Valve
KCC Precision
20.04.2022
Ball Valve Type 21 Electric actuated Type Z, Threaded End
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Electric actuated Type T, Threaded End
ASAHI YUKIZAI CORPORATION
20.05.2024
DBX DBAX ball valve - DBX conventional ball valve
Definox
21.05.2021
PA/PVDF - Flowmeter Type M335
Frank
08.02.2022
PVC/EPDM - Overflow Typ 620
Frank
08.02.2022
BA260
Hammond Valve
29.06.2021
Fig. 7250 - Non-return spring-loaded valves
vonRoll hydro
20.03.2024
PP/PTFE/FKM-F - Rückschlagklappe Typ 33
Frank
08.02.2022
Prefabricated joint, Socket
ASAHI YUKIZAI CORPORATION
12.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表