您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
A04110 - Wall-mounted soap holder
INDA
Accessories
HOTELLERIE
Powered by
CAD模型選擇
{inda/accessories/hotellerie/a04110.prj},{NB=A04110CR_architecture350},{LODDEST=architecture},{LODLEVEL=350},{MAT=CR},{COLORX=0.84,0.84,0.84,0.00},{BRANDDESC=INDA},{ARTNUM=A04100CR03},{INTERCODE=EAN-13:8010359018634},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=11},{WIDTH=7},{DEPTH=10.0},{WEIGHT=0.365},{SER=Hotellerie},{LINE=Shelf},{MOD=A04100},{INTRACODE=74182000},{FINSTRUT=Chromo},{GROUPROD=A04100},{URL=https://www.inda.net/},{DSG=Studio Inda},{DSFIN=cr.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
COLORX
ⁿ/ₐ
BRANDDESC
Brand Description
ⁿ/ₐ
ARTNUM
Article number
ⁿ/ₐ
SDESCR1
Very short description 1
ⁿ/ₐ
SDESCR2
Very short description 2
ⁿ/ₐ
ARTDESC
Article description
ⁿ/ₐ
INTERCODE
International code
ⁿ/ₐ
ARTTYPE
Article type
ⁿ/ₐ
STAT
State
ⁿ/ₐ
VAR
Variant characteristic
ⁿ/ₐ
HEIGHT
Height
[cm]
WIDTH
Width
[cm]
DEPTH
Depth
[cm]
WEIGHT
Weight
[kg]
SER
Series
ⁿ/ₐ
LINE
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
INTRACODE
Intrastat code
ⁿ/ₐ
FINSTRUT
Finishing structure
ⁿ/ₐ
GROUPROD
Pool products
ⁿ/ₐ
DSG
Design
ⁿ/ₐ
A04110CR
A04110CR
0.84,0.84,0.84,0.00
INDA
A04100CR03
INDA Shelf Cm7X10 H11
Hotellerie A04100 7X10 CR
INDA ACCESSORIES Hoteller...
EAN-13:8010359018634
Standard article
CURRENT
0
11
7
10.0
0.365
Hotellerie
Shelf
A04100
74182000
Chromo
A04100
Studio Inda
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A0411A - Wall-mounted soap holder
INDA
05.04.2024
A0415A - Towel holder
INDA
05.04.2024
A04140 - Wall-mounted toilet brush holder with dish in chrome ABS
INDA
05.04.2024
A04210 - Double clothes hanger. 007 : The packing contains 10 pcs.
INDA
05.04.2024
A0436A - Folding shower seat
INDA
05.04.2024
A04200 - Clothes hanger
INDA
05.04.2024
A04250 - Built-in kleenex dispenser, for washbasin base unit
INDA
05.04.2024
A04160 - Ring towel holder
INDA
05.04.2024
A04270 - Built-in paper holder, for washbasin base unit
INDA
05.04.2024
A04500 - Basket
INDA
05.04.2024
A04520 - Hairdryer with safety thermostat
INDA
05.04.2024
A04510 - Basket
INDA
05.04.2024
A0449H - Corner
INDA
05.04.2024
A0452A - Hairdryer with safety thermostat
INDA
05.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表