您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A02.01 Form 3 - Special cable strip
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A02 Special cable strip
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a02_spezial_kabelband/a02_01_spezial_kabelband_form_3.prj},{NB=IMS12004396EKABELBAND 200 X 4,8 MM MIT FUSS PA 66 SCHWARZ (526.30.7)},{CNSORDERNO=12004396E},{FORM=Form3.jpg},{ARTCODE=KABELBAND 200 X 4,8 MM MIT FUSS PA 66 SCHWARZ },{A=200.00},{B=4.80},{BNDL=52.00},{BNDLX=[52]},{BL=6.30},{BLX=[6.3:7]},{BD=0.70},{BDX=[0.7:6]},{CNSMASSEXACT=1.91},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66},{FARBE=S},{VERS=2.000},{L1X=0.000},{N1X=0.000},{XX=3},{CNSORDERNOOLD=1204396E}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
A
[mm]
B
[mm]
BNDLX
Loom Ø
[mm]
BLX
Hole size
[mm]
BDX
Thickness
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS12007393A / KABELBAND ...
12007393A
CABLE STRIP 200 X 3,6 MM ...
200.00
3.60
0
[6.3:7]
[0.7:3]
1.38
PLASTICS
PA 66
S
IMS120073930 / KABELBAND ...
120073930
CABLE STRIP 150 X 3,6 MM ...
150.00
3.60
[39]
[6.3:7]
[0.7:3]
1.02
PLASTICS
PA 66
S
IMS120033990 / KABELBAND ...
120033990
CABLE STRIP 187 X 3,6 MM ...
187.00
3.60
[45]
[8:8.3]
[0.9:4.1]
1.88
PLASTICS
PA 66
S
IMS12004396E / KABELBAND ...
12004396E
CABLE STRIP 200 X 4,8 MM ...
200.00
4.80
[52]
[6.3:7]
[0.7:6]
1.91
PLASTICS
PA 66
S
IMS120064670 / KABELBAND ...
120064670
CABLE STRIP 183 X 4,8 MM ...
180.00
4.50
[1.5:43]
[6.4:6.6]
[0.6:2.5]
1.54
PLASTICS
PA 66
S
IMS120074560 / KABELBAND ...
120074560
CABLE STRIP 180 X 4,5 MM...
180.00
4.50
[1.5:43]
[6.4:6.6]
[0.6:2.5]
1.51
PLASTICS
PA 66
S
IMS120076950 / SPEZIAL KA...
120076950
SPECIAL CABLE STRIP 180 X...
180.00
4.50
[1.5:43]
[6.4:6.6]
[0.8:8]
1.65
PLASTICS
PA 66
S
IMS120083910 / KABELBAND ...
120083910
CABLE STRIP 183 X 4,8 MM ...
183.00
4.80
[2:45]
[6.5]
[0.7:3.5]
1.78
PLASTICS
KOMBI
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表