Nederlands
English
6.90 - SLIDE VALVE
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/690_slide_valve.prj},{NB=6.90.063(0)_(mechanical_high)},{CNSORDERNO=6.90.063},{LODDEST=mechanical},{LODLEVEL=high},{D1=63},{D2=54},{D3=2 1/2\" (M)},{NDM3=75.184},{KDM3=72.226},{D4=9},{Z1=44},{Z2=164},{Z3=0},{Z33=23},{Z4=98},{B=38},{C=134},{D=52},{E=65},{S=85},{H=51.5},{VERP=12},{CNSQUANTITY=12},{CNSMASSEXACT=812},{INFO=PDF},{Z3H=35.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
D4
Diameter
[mm]
Z1
Length
[mm]
Z2
Height
[mm]
Z4
Width
[mm]
B
Length
[mm]
C
Length
[mm]
D
Length
[mm]
E
Height
[mm]
S
Diameter
[mm]
H
Height
[mm]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
Z3H
[mm]
6.90.050
6.90.050
50
42
2" (M)
7
34
139
76
31
117
52
52
69
40.0
25
456
32.4
6.90.063
6.90.063
63
54
2 1/2" (M)
9
44
164
98
38
134
52
65
85
51.5
12
812
35.8
6.90.075
6.90.075
75
64
3" (M)
9
49
187
112
44
148
55
73
100
57.5
8
1230
34.3
6.90.090
6.90.090
90
76
M113 (M)
9
55
218
138
51
167
61
91
126
71.0
4
2000
26.1
6.90.110
6.90.110
110
92
M133 (M)
9
65
250
158
61
192
66
108
147
81.0
4
3160
28.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6.61 - CHECKVALVE
VDL
08.03.2023
2.01 - TEE 90°
VDL
24.04.2023
5.25 - TUBE CLIP
VDL
23.02.2023
2.09 A - Y-ELBOW
VDL
23.02.2023
3.95 - VICTAULIC® TRANSITION SOCKET
VDL
23.02.2023
2.20 - BEND 90°
VDL
23.02.2023
2.09 B - Y-BEND
VDL
23.02.2023
8.11 - PVC NUT
VDL
23.02.2023
6.78 - BUTTERFLY VALVE
VDL
23.02.2023
6.80 - SLIDE VALVE
VDL
23.02.2023
6.81 inch - SLIDE VALVE
VDL
23.02.2023
6.15 - BALL VALVE TYPE: DIL
VDL
08.03.2023
6.80/6.81 inch - SLIDE VALVE
VDL
23.02.2023
6.82 - SLIDE VALVE
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表