目錄: Rodogrip
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodogrip
PNSAC - Locknuts, axial tightening, axial screws
Rodogrip
Powered by
CAD模型選擇
{rodogrip/pnsac.prj},{NB=PNSAC62x1.5},{IDNR=PNSAC62x1.5},{D=86.000},{DV=62.000},{P=1.500},{DN=60.000},{H=28.000},{D1=82.000},{N=6.000},{M=5.000},{MN=4.000},{L=20.000},{B=6.000},{C=75.000},{MAXNM=4,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Part Number
ⁿ/ₐ
D
External diameter
[mm]
H
Thickness
[mm]
D1
Relief
[mm]
N
Number of bores
[mm]
M
Screw
[mm]
L
Thread length
[mm]
B
Tightening bores diameter
[mm]
C
Centre distance
[mm]
MAXNM
Load
[Nm]
PNSAC16x1.5
PNSAC16x1.5
34.000
18.000
29.000
4.000
4.000
12.000
4.000
24.000
3,50
PNSAC17x1
PNSAC17x1
37.000
18.000
32.000
4.000
4.000
12.000
4.000
26.000
3,50
PNSAC18x1.5
PNSAC18x1.5
38.000
18.000
33.000
4.000
4.000
12.000
4.000
28.000
3,50
PNSAC20x1
PNSAC20x1
40.000
18.000
35.000
4.000
4.000
12.000
4.000
30.000
3,50
PNSAC20x1.5
PNSAC20x1.5
40.000
18.000
35.000
4.000
4.000
12.000
4.000
30.000
3,50
PNSAC22x1.5
PNSAC22x1.5
42.000
18.000
37.000
4.000
4.000
12.000
4.000
32.000
3,50
PNSAC24x1.5
PNSAC24x1.5
44.000
18.000
39.000
4.000
4.000
12.000
4.000
34.000
3,50
PNSAC25x1.5
PNSAC25x1.5
45.000
20.000
40.000
4.000
4.000
14.000
5.000
35.000
3,50
PNSAC26x1.5
PNSAC26x1.5
45.000
20.000
40.000
4.000
4.000
14.000
5.000
35.000
3,50
PNSAC28x1.5
PNSAC28x1.5
46.000
20.000
43.000
4.000
4.000
14.000
5.000
37.000
3,50
PNSAC30x1.5
PNSAC30x1.5
48.000
20.000
45.000
4.000
4.000
14.000
5.000
39.000
3,50
PNSAC32x1.5
PNSAC32x1.5
50.000
22.000
47.000
4.000
4.000
16.000
5.000
41.000
3,50
PNSAC35x1.5
PNSAC35x1.5
53.000
22.000
50.000
4.000
4.000
16.000
5.000
44.000
3,50
PNSAC38x1.5
PNSAC38x1.5
56.000
22.000
53.000
4.000
4.000
16.000
5.000
47.000
3,50
PNSAC40x1.5
PNSAC40x1.5
58.000
22.000
55.000
4.000
4.000
16.000
5.000
49.000
3,50
PNSAC42x1.5
PNSAC42x1.5
60.000
22.000
55.000
4.000
4.000
16.000
5.000
51.000
3,50
PNSAC45x1.5
PNSAC45x1.5
68.000
22.000
63.000
6.000
4.000
18.000
6.000
57.000
3,50
PNSAC48x1.5
PNSAC48x1.5
69.000
25.000
65.000
6.000
4.000
18.000
6.000
58.000
3,50
PNSAC50x1.5
PNSAC50x1.5
70.000
25.000
66.000
6.000
4.000
18.000
6.000
60.000
3,50
PNSAC52x1.5
PNSAC52x1.5
72.000
25.000
68.000
6.000
4.000
18.000
6.000
62.000
3,50
PNSAC55x1.5
PNSAC55x1.5
75.000
25.000
71.000
6.000
4.000
18.000
6.000
65.000
3,50
PNSAC55x2
PNSAC55x2
75.000
25.000
71.000
6.000
4.000
18.000
6.000
65.000
3,50
PNSAC58x1.5
PNSAC58x1.5
82.000
26.000
77.000
6.000
5.000
20.000
6.000
70.000
4,50
PNSAC60x1.5
PNSAC60x1.5
84.000
26.000
79.000
6.000
5.000
20.000
6.000
72.000
4,50
PNSAC60x2
PNSAC60x2
84.000
26.000
79.000
6.000
5.000
20.000
6.000
72.000
4,50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PNSA - Locknuts, axial tightening, axial set screws
Rodogrip
30.11.2011
RDUL - Screw spacer
Rodoset
30.11.2011
RDWS - Self-aligning element
Rodoset
30.11.2011
RDUS - Self-aligning screw spacer
Rodoset
30.11.2011
xy-RDUL - Screw spacer
Rodoset
30.11.2011
xy-RDUK - Screw spacer
Rodoset
30.11.2011
xy-RDUS - Screw spacer
Rodoset
30.11.2011
ANSI - Precision locknuts radial tightening narrow series 3 tightening poin...
Rodogrip
30.11.2011
xy-RDU - Screw spacer
Rodoset
30.11.2011
RDU - Screw spacer
Rodoset
30.11.2011
07598 - Adjusting nuts
norelem
30.04.2024
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
ANSA - Precision locknuts axial tightening wide series 3-6 tightening point...
Rodogrip
30.11.2011
AS - High-precision locknut, Type AS - axial locking system
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表