目錄: Rodogrip
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodogrip
ANSB - Precision locknuts radial tightening wide series 3 tightening points
Rodogrip
Powered by
CAD模型選擇
{rodogrip/ansb.prj},{NB=ANSB40X1.5},{IDNR=ANSB40X1.5},{G=M40x1.5},{DV=40.000},{PX=1.500},{DN=34.500},{D=59.000},{H=24.000},{H1=0.500},{C=52.000},{B=6.000},{M=10.000},{M1=11.500},{P=3.000},{FA=229.000},{SM=253.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
IDNR
Part Number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
D
External diameter
[mm]
H
Thickness
[mm]
H1
Relief
[mm]
C
Diameter
[mm]
B
Slot
[mm]
M
Screw
[mm]
M1
Centre distance
[mm]
P
Slot
[mm]
FA
Axial load
ⁿ/ₐ
SM
Sliding torque
ⁿ/ₐ
ANSB15x1
ANSB15x1
M15x1
30.000
18.000
0.500
25.000
4.000
8.000
8.500
2.000
70.000
45.000
ANSB16x1.5
ANSB16x1.5
M16x1.5
30.000
18.000
0.500
25.000
4.000
8.000
8.500
2.000
75.000
47.000
ANSB17x1
ANSB17x1
M17x1
33.000
18.000
0.500
27.000
4.000
8.000
8.500
2.000
84.000
52.000
ANSB20x1
ANSB20x1
M20x1
36.000
18.000
0.500
27.000
5.000
8.000
8.500
2.500
95.000
77.000
ANSB20X1.5
ANSB20X1.5
M20x1.5
36.000
18.000
0.500
27.000
5.000
8.000
8.500
2.500
95.000
89.000
ANSB24X1.5
ANSB24X1.5
M24x1.5
43.000
24.000
0.500
38.000
5.000
10.000
11.500
2.500
149.000
110.000
ANSB25X1.5
ANSB25X1.5
M25x1.5
43.000
24.000
0.500
38.000
5.000
10.000
11.500
2.500
156.000
120.000
ANSB30X1.5
ANSB30X1.5
M30x1.5
48.000
24.000
0.500
42.000
5.000
10.000
11.500
2.500
192.000
157.000
ANSB35X1.5
ANSB35X1.5
M35x1.5
53.000
24.000
0.500
47.000
5.000
10.000
11.500
2.500
207.000
215.000
ANSB40X1.5
ANSB40X1.5
M40x1.5
59.000
24.000
0.500
52.000
6.000
10.000
11.500
3.000
229.000
253.000
ANSB45X1.5
ANSB45X1.5
M45x1.5
64.000
24.000
0.500
57.000
6.000
10.000
11.500
3.000
261.600
280.000
ANSB50X1.5
ANSB50X1.5
M50x1.5
69.000
24.000
1.000
62.000
6.000
10.000
11.500
3.000
288.000
305.000
ANSB50X2
ANSB50X2
M50x2
69.000
24.000
1.000
62.000
6.000
10.000
11.500
3.000
288.000
320.000
ANSB55X1.5
ANSB55X1.5
M55x1.5
79.000
24.000
1.000
71.000
7.000
10.000
11.500
3.500
326.400
340.000
ANSB55X2
ANSB55X2
M55x2
79.000
24.000
1.000
71.000
7.000
10.000
11.500
3.500
326.400
385.000
ANSB60X1.5
ANSB60X1.5
M60x1.5
84.000
24.000
1.000
76.000
7.000
10.000
11.500
3.500
351.000
590.000
ANSB60X2
ANSB60X2
M60x2
84.000
24.000
1.000
76.000
7.000
10.000
11.500
3.500
351.000
645.000
ANSB65X2
ANSB65X2
M65x2
89.000
24.000
1.000
80.000
8.000
10.000
11.500
4.000
394.000
715.000
ANSB70X2
ANSB70X2
M70x2
94.000
24.000
1.000
85.000
8.000
10.000
11.500
4.000
420.000
780.000
ANSB75X2
ANSB75X2
M75x2
99.000
24.000
1.000
90.000
8.000
10.000
11.500
4.000
445.700
835.000
ANSB80X2
ANSB80X2
M80x2
104.000
24.000
1.000
95.000
8.000
10.000
11.500
4.000
465.000
965.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PNST - Locknuts, axial tightening, axial slant set screws
Rodogrip
30.11.2011
RDUK - Schre spacer with locknut
Rodoset
30.11.2011
ANS - Precision locknuts radial tightening narrow series 3 tightening point...
Rodogrip
30.11.2011
PNSAC - Locknuts, axial tightening, axial screws
Rodogrip
30.11.2011
ANSI - Precision locknuts radial tightening narrow series 3 tightening poin...
Rodogrip
30.11.2011
DIN11851 - Gasket G
Alfa Laval
23.12.2022
ANSA - Precision locknuts axial tightening wide series 3-6 tightening point...
Rodogrip
30.11.2011
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
PSF-B EO - Square flange (butt weld adapter coupling)
Parker
31.05.2022
1940-62 - Flange Spacer with Side Gage Ports Code 62
Brennan Industries
26.01.2021
Silencers Series 2901
Camozzi
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表