Hardened Miter Gears (SMA)
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/hardened_miter_gears_sma_asmtab.prj},{NB=SMA2-25_On},{CN=SMA2-25},{COMBINATION=1},{M=2.0},{Z=25},{A=18},{B=40},{C=50},{D=52.83},{E=40},{F=24.33},{G=16.41},{H=10.0},{I=20},{J=12},{K=26.06},{L=48.85},{KYW=6x2.8},{KW=6},{KD=2.8},{TDM=5.00},{TS=M6},{S=B3},{PN=SMA2-25},{WMF=B3004.WMF},{X=0.5},{Y=0.5},{TSNDM=6},{PPATH=hardened_miter_gears_sma_asmtpl.prj},{VERS=2},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
KYW
Keyway
ⁿ/ₐ
KW
Key width
[mm]
KD
Key depth
[mm]
TDM
Thread distance
[mm]
TS
Thread size
ⁿ/ₐ
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
SMA1-20
SMA1-20
1.0
20
8
16
20
21.41
20
13.95
10.71
8.0
12
5
9.86
49.80
0
0
0.0
4.00
M4
B3
SMA1-20
SMA1.5-20
SMA1.5-20
1.5
20
10
26
30
32.12
30
21.24
16.06
13.0
19
8
15.37
49.80
0
0
0.0
6.50
M4
B3
SMA1.5-20
SMA2-20
SMA2-20
2.0
20
14
34
40
42.83
37
24.89
18.41
14.0
22
10
21.72
49.80
5x2.3
5
2.3
7.00
M5
B3
SMA2-20
SMA2.5-20
SMA2.5-20
2.5
20
18
42
50
53.54
48
32.54
24.77
19.0
29
12
28.06
49.80
5x2.3
5
2.3
9.50
M6
B3
SMA2.5-20
SMA3-20
SMA3-20
3.0
20
22
50
60
64.24
58
39.84
30.12
23.0
35
15
31.57
49.80
7x3
7
3.0
11.50
M6
B3
SMA3-20
SMA3.5-20
SMA3.5-20
3.5
20
28
60
70
74.95
65
44.13
32.47
25.0
40
18
39.09
49.80
7x3
7
3.0
12.50
M8
B3
SMA3.5-20
SMA4-20
SMA4-20
4.0
20
30
64
80
85.65
75
50.78
37.83
27.0
45
20
43.43
49.80
7x3
7
3.0
13.50
M8
B3
SMA4-20
SMA5-20
SMA5-20
5.0
20
40
80
100
107.07
90
60.38
43.54
30.0
54
26
54.46
49.80
10x3.3
10
3.3
15.00
M8
B3
SMA5-20
SMA6-20
SMA6-20
6.0
20
45
100
120
128.48
104
67.67
48.24
34.0
60
30
67.15
49.80
12x3.3
12
3.3
17.00
M8
B3
SMA6-20
SMA8-20
SMA8-20
8.0
20
60
130
160
171.31
125
73.33
50.66
30.0
62
35
95.00
49.80
18x4.4
18
4.4
15.00
M10
B3
SMA8-20
SMA1-25
SMA1-25
1.0
25
10
20
25
26.41
23
15.16
11.21
8.0
14
6
15.03
48.85
0
0
0.0
4.00
M4
B3
SMA1-25
SMA1.5-25
SMA1.5-25
1.5
25
12
30
38
39.62
34
22.25
16.31
11.5
19
9
19.54
48.85
4x1.8
4
1.8
5.75
M5
B3
SMA1.5-25
SMA2-25
SMA2-25
2.0
25
18
40
50
52.83
40
24.33
16.41
10.0
20
12
26.06
48.85
6x2.8
6
2.8
5.00
M6
B3
SMA2-25
SMA2.5-25
SMA2.5-25
2.5
25
20
50
63
66.04
50
30.41
20.52
12.5
26
15
34.57
48.85
5x2.3
5
2.3
6.00
M6
B3
SMA2.5-25
SMA3-25
SMA3-25
3.0
25
30
60
75
79.24
60
37.81
24.62
15.0
32
20
37.43
48.85
7x3
7
3.0
7.50
M8
B3
SMA3-25
SMA3.5-25
SMA3.5-25
3.5
25
32
70
88
92.45
70
43.23
28.72
17.5
37
22
46.77
48.85
10x3.3
10
3.3
8.50
M8
B3
SMA3.5-25
SMA4-25
SMA4-25
4.0
25
35
80
100
105.66
80
49.32
32.83
20.0
43
25
55.29
48.85
10x3.3
10
3.3
10.00
M8
B3
SMA4-25
SMA5-25
SMA5-25
5.0
25
50
100
125
132.07
100
60.82
41.04
25.0
50
30
65.15
48.85
12x3.3
12
3.3
12.50
M8
B3
SMA5-25
SMA6-25
SMA6-25
6.0
25
55
120
150
158.48
120
72.32
49.24
30.0
61
35
83.00
48.85
16x4.3
16
4.3
15.00
M10
B3
SMA6-25
SMA1-30
SMA1-30
1.0
30
12
24
30
31.41
28
17.71
13.71
10.0
16
6
19.03
48.20
4x1.8
4
1.8
5.00
M5
B3
SMA1-30
SMA1.5-30
SMA1.5-30
1.5
30
15
36
45
47.12
43
28.24
21.56
16.0
25
10
25.71
48.20
5x2.3
5
2.3
8.00
M5
B3
SMA1.5-30
SMA2-30
SMA2-30
2.0
30
20
45
60
62.83
50
29.42
21.41
12.5
25
12
36.06
48.20
6x2.8
6
2.8
6.25
M6
B3
SMA2-30
SMA2.5-30
SMA2.5-30
2.5
30
25
60
75
78.54
62
36.28
26.27
17.0
32
15
47.57
48.20
8x3.3
8
3.3
8.50
M8
B3
SMA2.5-30
SMA3-30
SMA3-30
3.0
30
32
70
90
94.24
75
45.47
32.12
20.0
40
20
53.43
48.20
10x3.3
10
3.3
10.00
M8
B3
SMA3-30
SMA3.5-30
SMA3.5-30
3.5
30
35
90
105
109.95
85
49.66
34.97
25.0
45
22
67.77
48.20
10x3.3
10
3.3
12.50
M8
B3
SMA3.5-30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hardened Miter Gears (SMB)
KHK KOHARA GEAR
12.04.2024
Miter Gears (SM)
KHK KOHARA GEAR
12.04.2024
Hardened Miter Gears (SMC)
KHK KOHARA GEAR
12.04.2024
Stainless Steel Miter Gears (SUM)
KHK KOHARA GEAR
12.04.2024
Carburized & Hardened Miter Gears (MM)
KHK KOHARA GEAR
12.04.2024
Single Direction Type
NTN Corporation
17.10.2023
Bevel Gears (SB)
KHK KOHARA GEAR
12.04.2024
Spiral Bevel Gears (MBSA)
KHK KOHARA GEAR
12.04.2024
Angular Miter Gears (SAM)
KHK KOHARA GEAR
12.04.2024
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Finished Stainless Steel Miter Gears (SUMA)
KHK KOHARA GEAR
12.04.2024
Shielded type ZZ
NTN Corporation
17.10.2023
Spiral Miter Gears (SMS)
KHK KOHARA GEAR
12.04.2024
Ground Zeroll Bevel Gears (SBZG)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表