SP-R - Stop plug
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/sp_r.prj},{NB=SP-R21},{CLR=Black},{DES=Stop plug},{CT=SP-R},{A=21},{B=22.5},{C=5.0},{D=33.6},{E=30.0},{F=29.5},{CNSMAT=Nylon PA66},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
A
Conduit size
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Width across flats
[mm]
F
Diameter
[mm]
CNSMAT
Material
[mm]
SP-R16
SP-R16
Black
Stop plug
16
20.5
5.0
27.6
24.5
24.7
Nylon PA66
SP-R21
SP-R21
Black
Stop plug
21
22.5
5.0
33.6
30.0
29.5
Nylon PA66
SP-R28
SP-R28
Black
Stop plug
28
28.5
5.0
42.2
38.0
33.8
Nylon PA66
SP-R34
SP-R34
Black
Stop plug
34
29.8
5.0
48.5
43.2
44.1
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表