REC - Rubber End Cap for non-metallic corrugated conduit
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/rubber_end_cap.prj},{NB=REC21},{CNSORDERNO=REC21},{CLR=Black},{CS=21},{A=28.4},{B=18.8},{C=38.3},{D1=3},{D2=7},{D3=11},{D4=15},{D5=0},{D6=0},{CNSMAT=Nylon PA66},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
CS
Conduit size
ⁿ/ₐ
A
Diameter
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
CNSMAT
Material
[mm]
REC13
REC13
Black
13
20.5
16.0
27.0
3
7
0
0
0
0
Nylon PA66
REC16
REC16
Black
16
22.7
17.5
33.6
3
7
11
0
0
0
Nylon PA66
REC21
REC21
Black
21
28.4
18.8
38.3
3
7
11
15
0
0
Nylon PA66
REC28
REC28
Black
28
36.2
19.8
40.8
3
9
15
21
0
0
Nylon PA66
REC34
REC34
Black
34
42.5
21.0
42.3
3
10
17
25
0
0
Nylon PA66
REC42
REC42
Black
42
51.3
21.0
47.0
5
12
19
26
34
0
Nylon PA66
REC54
REC54
Black
54
63.1
21.0
51.9
5
12
19
27
35
46
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表