NPB/N - PG Locknut
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/pg_locknuts.prj},{NB=B-PG48},{CLR=-},{DES=NPB Locknut PG},{CT=B},{T1=PG48},{NDM=59.3000},{KDM=57.7800},{TH=PG48},{A=64.0},{B=70.0},{C=5.0},{D=0},{CL=0.000},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{VER=1},{CLRC= '-', 'Self colour'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
TH
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMAT
Material
[mm]
B-PG7
B-PG7
NPB Locknut PG
PG7
15.0
16.7
2.8
0
Nickel Plated Brass
B-PG9
B-PG9
NPB Locknut PG
PG9
20.2
22.6
3.5
0
Nickel Plated Brass
B-PG11
B-PG11
NPB Locknut PG
PG11
22.2
25.3
3.5
0
Nickel Plated Brass
B-PG13
B-PG13
NPB Locknut PG
PG13.5
24.4
27.5
3.5
0
Nickel Plated Brass
B-PG16
B-PG16
NPB Locknut PG
PG16
26.0
30.0
3.6
0
Nickel Plated Brass
B-PG21
B-PG21
NPB Locknut PG
PG21
33.0
36.5
3.7
0
Nickel Plated Brass
B-PG29
B-PG29
NPB Locknut PG
PG29
42.0
46.3
4.0
0
Nickel Plated Brass
B-PG36
B-PG36
NPB Locknut PG
PG36
52.0
57.0
5.0
0
Nickel Plated Brass
B-PG42
B-PG42
NPB Locknut PG
PG42
60.0
65.0
5.0
0
Nickel Plated Brass
B-PG48
B-PG48
NPB Locknut PG
PG48
64.0
70.0
5.0
0
Nickel Plated Brass
PG7-NB
PG7-NB
Nylon Locknut PG
PG7
0.0
19.0
5.0
21
30% Glass Reinforced Nylo...
PG9-NB
PG9-NB
Nylon Locknut PG
PG9
0.0
22.0
5.0
24
30% Glass Reinforced Nylo...
PG11-NB
PG11-NB
Nylon Locknut PG
PG11
0.0
24.0
5.0
26
30% Glass Reinforced Nylo...
PG13-NB
PG13-NB
Nylon Locknut PG
PG13.5
0.0
27.0
6.0
29
30% Glass Reinforced Nylo...
PG16-NB
PG16-NB
Nylon Locknut PG
PG16
0.0
30.0
6.0
33
30% Glass Reinforced Nylo...
PG21-NB
PG21-NB
Nylon Locknut PG
PG21
0.0
36.0
6.0
39
30% Glass Reinforced Nylo...
PG29-NB
PG29-NB
Nylon Locknut PG
PG29
0.0
46.0
7.0
50
30% Glass Reinforced Nylo...
PG36-NB
PG36-NB
Nylon Locknut PG
PG36
0.0
60.0
7.0
66
30% Glass Reinforced Nylo...
PG42-NB
PG42-NB
Nylon Locknut PG
PG42
0.0
65.0
8.0
73
30% Glass Reinforced Nylo...
PG48-NB
PG48-NB
Nylon Locknut PG
PG48
0.0
70.0
8.0
78
30% Glass Reinforced Nylo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPB - Metric Locknut
Flexicon
11.11.2020
D-025 - Flange
Azolgas
29.09.2020
FLK - Fixed straight nylon conduit fittings
Flexicon
11.11.2020
SKINTOP® ST - Cable gland plastic
LAPP
15.05.2024
DISTRIBUTION BLOCKS - ACCESSORIES
Azolgas
29.09.2020
D-105 - Flange
Azolgas
29.09.2020
Series BR660080024xxx - KOENIG CHECK VALVE 8MM Reverse Flow
SFC KOENIG
20.12.2018
SWS/SWI Series Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
RP-XXX-XXX Inch - Pipe Threaded Restrictor, NPTF Series
SFC KOENIG
20.12.2018
DFC 75 COMPENSATION TANKS - ACCESSORIES
Azolgas
29.09.2020
D-028 - Flange
Azolgas
29.09.2020
D-036 - Flange
Azolgas
29.09.2020
M12x1,5 - ACCESSORIES
Azolgas
29.09.2020
7/16” UNF - ACCESSORIES
Azolgas
29.09.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表