NPB - Metric Locknut
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/metric_locknuts_emc.prj},{NB=B-M25},{CLR=-},{DES=NPB Locknut},{CT=B},{T1=M25},{NDM=25.0000},{KDM=23.1600},{TH=M25x1.5},{A=29},{B=33},{C=3.50},{D=0},{E=0.0},{CL=0.000},{CTRL=0},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{VER=1.000},{CLRC= '-', 'Self colour'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
TH
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CNSMAT
Material
[mm]
B-M12
B-M12
NPB Locknut
M12x1.5
15
17
3.25
Nickel Plated Brass
B-M16
B-M16
NPB Locknut
M16x1.5
20
23
3.50
Nickel Plated Brass
B-M20
B-M20
NPB Locknut
M20x1.5
24
28
3.50
Nickel Plated Brass
B-M25
B-M25
NPB Locknut
M25x1.5
29
33
3.50
Nickel Plated Brass
B-M32
B-M32
NPB Locknut
M32x1.5
38
43
4.50
Nickel Plated Brass
B-M40
B-M40
NPB Locknut
M40x1.5
48
54
5.00
Nickel Plated Brass
B-M50
B-M50
NPB Locknut
M50x1.5
58
66
6.00
Nickel Plated Brass
B-M63
B-M63
NPB Locknut
M63x1.5
70
79
6.50
Nickel Plated Brass
B-M75
B-M75
NPB Locknut
M75x1.5
84
94
7.00
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Earthtag Metr. - Accessories
Hummel
05.02.2020
SW/FW - Sealing/fibre washers
Flexicon
11.11.2020
S - Steel Locknuts
Flexicon
11.11.2020
TC - Thread converters
Flexicon
11.11.2020
Nylon - Metric Locknut
Flexicon
11.11.2020
FPAS - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
REC - Rubber End Cap for non-metallic corrugated conduit
Flexicon
11.11.2020
BM90 - 90° elbow nickel plated brass with external and internal metric thre...
Flexicon
11.11.2020
SP-ER - Air scrap remover
Azolgas
29.09.2020
EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to M...
Flexicon
11.11.2020
B-C - Brass Coupler
Flexicon
11.11.2020
D-015 - Flange
Azolgas
29.09.2020
D-150 - Flange
Azolgas
29.09.2020
D-105 - Flange
Azolgas
29.09.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表