目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 79430 - Anneau E pour arbre Type 863 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79430.prj},{NB=emile_maurin_7943010},{REF=7943010},{MAT=Acier brut},{IDNR=},{D1=10.000},{D=10},{D2=15.000},{D3=7.86},{S=0.8},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D3
[mm]
S
Thickness
[mm]
Emile Maurin 794304
794304
Acier brut
4
2.90
0.6
Emile Maurin 794305
794305
Acier brut
5
3.68
0.6
Emile Maurin 794306
794306
Acier brut
6
4.70
0.6
Emile Maurin 794307
794307
Acier brut
7
5.25
0.6
Emile Maurin 794308
794308
Acier brut
8
6.17
0.6
Emile Maurin 794309
794309
Acier brut
9
6.85
0.8
Emile Maurin 7943010
7943010
Acier brut
10
7.86
0.8
Emile Maurin 7943011
7943011
Acier brut
11
8.45
0.8
Emile Maurin 7943012
7943012
Acier brut
12
9.46
0.8
Emile Maurin 7943013
7943013
Acier brut
13
10.09
1.0
Emile Maurin 7943014
7943014
Acier brut
14
11.10
1.0
Emile Maurin 7943016
7943016
Acier brut
16
12.90
1.0
Emile Maurin 7943018
7943018
Acier brut
18
14.65
1.0
Emile Maurin 7943020
7943020
Acier brut
20
16.48
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表