目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 76601 - Goupille fendue - ISO 1234 - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/76601.prj},{NB=emile_maurin_766014X22},{REF=766014X22},{MAT=Acier zingué},{N=4.000},{L=22.000},{D=3.700},{A=4.000},{B=8.000},{C=7.400},{SMIN=14.000},{SMAX=20.000},{BMIN=12.000},{BMAX=17.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
L
Length
[mm]
D
Split pin diameter
[mm]
Emile Maurin 766011X10
766011X10
Acier zingué
1x10
10.000
0.900
Emile Maurin 766011X12
766011X12
Acier zingué
1x12
12.000
0.900
Emile Maurin 766011X16
766011X16
Acier zingué
1x16
16.000
0.900
Emile Maurin 766011X20
766011X20
Acier zingué
1x20
20.000
0.900
Emile Maurin 766011,2X8
766011,2X8
Acier zingué
1.2x8
8.000
1.000
Emile Maurin 766011,2X10
766011,2X10
Acier zingué
1.2x10
10.000
1.000
Emile Maurin 766011,2X14
766011,2X14
Acier zingué
1.2x14
14.000
1.000
Emile Maurin 766011,2X25
766011,2X25
Acier zingué
1.2x25
25.000
1.000
Emile Maurin 766011,6X10
766011,6X10
Acier zingué
1.6x10
10.000
1.400
Emile Maurin 766011,6X12
766011,6X12
Acier zingué
1.6x12
12.000
1.400
Emile Maurin 766011,6X14
766011,6X14
Acier zingué
1.6x14
14.000
1.400
Emile Maurin 766011,6X16
766011,6X16
Acier zingué
1.6x16
16.000
1.400
Emile Maurin 766011,6X18
766011,6X18
Acier zingué
1.6x18
18.000
1.400
Emile Maurin 766011,6X20
766011,6X20
Acier zingué
1.6x20
20.000
1.400
Emile Maurin 766011,6X22
766011,6X22
Acier zingué
1.6x22
22.000
1.400
Emile Maurin 766011,6X25
766011,6X25
Acier zingué
1.6x25
25.000
1.400
Emile Maurin 766011,6X28
766011,6X28
Acier zingué
1.6x28
28.000
1.400
Emile Maurin 766011,6X32
766011,6X32
Acier zingué
1.6x32
32.000
1.400
Emile Maurin 766011,6X36
766011,6X36
Acier zingué
1.6x36
36.000
1.400
Emile Maurin 766011,6X40
766011,6X40
Acier zingué
1.6x40
40.000
1.400
Emile Maurin 766012X10
766012X10
Acier zingué
2x10
10.000
1.800
Emile Maurin 766012X12
766012X12
Acier zingué
2x12
12.000
1.800
Emile Maurin 766012X14
766012X14
Acier zingué
2x14
14.000
1.800
Emile Maurin 766012X16
766012X16
Acier zingué
2x16
16.000
1.800
Emile Maurin 766012X18
766012X18
Acier zingué
2x18
18.000
1.800
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 70201 - Rondelle plate normale grade A - Acier 200 HV - Zn - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 77000 - Spring type straight pin heavy duty - ISO 8752 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 42900 - Hexagon slotted and castle nut DIN 935 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 72701 - Pal self locking counter nut DIN 7967 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Q500 - Split pins
Chinese Manufacturers
26.06.2017
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79400 - Retaining ring for shaft DIN 471 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
B0440 - Split pins DIN EN ISO 1234
Blohm
08.05.2024
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8class -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表