目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 83100 - Ecrou Hexagonal borgne - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_plastique/83100.prj},{NB=emile_maurin_831006},{REF=831006},{MAT=Nylon 6.6},{D=M6},{M=12.0},{S=10},{N=5.0},{IDNR=},{DX=6.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
ⁿ/ₐ
M
[mm]
S
[mm]
Emile Maurin 831004
831004
Nylon 6.6
M4
8.0
7
Emile Maurin 831005
831005
Nylon 6.6
M5
10.0
8
Emile Maurin 831006
831006
Nylon 6.6
M6
12.0
10
Emile Maurin 831008
831008
Nylon 6.6
M8
15.0
13
Emile Maurin 8310010
8310010
Nylon 6.6
M10
18.0
17
Emile Maurin 8310012
8310012
Nylon 6.6
M12
22.0
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 83500 - Ecrou à grandes oreilles - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 85600 - Cap for hexagonal nut - Black PEHD
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 86100 - Rondelle plate - DIN 9021 - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 31-150 - Ecrou hexagonal borgne acier ou inox
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Reference 83000 - Hexagon nut - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 82500 - Slotted cheese head screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle C2-251 - Coussinet autolubrifiant à collerette - Bronze
MICHAUD CHAILLY - Direct Transmission
07.03.2023
DIN ≈84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
Reference 80000 - Hexagonal head screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43100 - Hexagon domed cap nut nfe 27453 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 31-440 - Vis à bille orientable sans tête - Acier - Bille pleine
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Model 45522 - RAWLEX® R-XPT ANCHORING STUD - STAINLESS STEEL A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 43010 - Hexagon domed welded cap nut DIN 1587 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表