目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 45522 - Goujon d'ancrage RAWLEX® R-XPT - Inox A4-316
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ancrage - Fixation bâtiment
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ancrage/45522.prj},{NB=emile_maurin_45522M10X140},{REF=45522M10X140},{D=10},{M=140},{SW=17},{DW=21.0},{LG=91},{DP=0},{BES=59},{BEFS=49},{TFS=70},{BER=49},{BEFR=39},{TFR=80},{INFOS=INFOTEXTE},{L1=5.000},{VERS=10},{CONE1=4.000},{CONE2=7.000},{L10=27.000},{L11=3.000},{D12=9.980},{PPATH=45522/45522_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
Diamètre Vis
[mm]
M
[mm]
SW
[mm]
DW
[mm]
LG
[mm]
DP
[mm]
BES
[mm]
BEFS
[mm]
TFS
[mm]
BER
[mm]
BEFR
[mm]
TFR
[mm]
Emile Maurin 45522M6X50
45522M6X50
6
50
10
12.5
25
0
0
0
0
30
22
10
Emile Maurin 45522M6X85
45522M6X85
6
85
10
12.5
55
0
50
42
25
30
22
45
Emile Maurin 45522M8X60
45522M8X60
8
60
13
17.0
25
0
0
0
0
40
32
10
Emile Maurin 45522M8X75
45522M8X75
8
75
13
17.0
35
9
55
47
10
40
32
25
Emile Maurin 45522M8X85
45522M8X85
8
85
13
17.0
45
0
55
47
20
40
32
35
Emile Maurin 45522M8X95
45522M8X95
8
95
13
17.0
55
9
55
47
30
40
32
45
Emile Maurin 45522M8X115
45522M8X115
8
115
13
17.0
75
9
55
47
50
40
32
65
Emile Maurin 45522M10X65
45522M10X65
10
65
17
21.0
21
0
0
0
0
49
39
5
Emile Maurin 45522M10X80
45522M10X80
10
80
17
21.0
31
11
59
49
10
49
39
20
Emile Maurin 45522M10X95
45522M10X95
10
95
17
21.0
46
11
59
49
25
49
39
35
Emile Maurin 45522M10X115
45522M10X115
10
115
17
21.0
66
11
59
49
45
49
39
55
Emile Maurin 45522M10X130
45522M10X130
10
130
17
21.0
80
0
59
49
60
49
39
70
Emile Maurin 45522M10X140
45522M10X140
10
140
17
21.0
91
0
59
49
70
49
39
80
Emile Maurin 45522M12X80
45522M12X80
12
80
19
24.0
30
13
0
0
0
60
48
5
Emile Maurin 45522M12X100
45522M12X100
12
100
19
24.0
40
13
80
68
5
60
48
25
Emile Maurin 45522M12X125
45522M12X125
12
125
19
24.0
65
13
80
68
30
60
48
50
Emile Maurin 45522M12X150
45522M12X150
12
150
19
24.0
90
13
80
68
55
60
48
75
Emile Maurin 45522M16X125
45522M16X125
16
125
24
30.0
45
18
100
85
5
80
65
25
Emile Maurin 45522M16X150
45522M16X150
16
150
24
30.0
70
18
100
85
30
80
65
50
Emile Maurin 45522M16X180
45522M16X180
16
180
24
30.0
100
18
100
85
60
80
65
80
Emile Maurin 45522M16X220
45522M16X220
16
220
24
30.0
140
0
100
85
100
80
65
120
Emile Maurin 45522M20X125
45522M20X125
20
125
30
37.0
50
22
0
0
0
99
79
5
Emile Maurin 45522M20X160
45522M20X160
20
160
30
37.0
61
22
119
99
20
99
79
40
Emile Maurin 45522M20X200
45522M20X200
20
200
30
37.0
100
22
119
99
60
99
79
80
Emile Maurin 45522M20X300
45522M20X300
20
300
30
37.0
100
0
119
99
160
99
79
180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 79820 - Fix plug without collar - Nylon
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 36501 - Pan head chipboard screw cross recess Pozidrive - Zinc pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Modèle 45591 - Tige filetée TMKM pour capsules et cartouches - acier classe...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 22016 - Hexagon nut - ISO 4032 8 class - Zinc plated 200 hsst
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43010 - Hexagon domed welded cap nut DIN 1587 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 215605 - Hexagon domed cap nut - Stainless steel A1 - NF E 27-453
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 555 - Hexagon nuts
Fabory
13.02.2023
DIN 2510-5 NF - Bolted connections with reduced shank; hexagon nuts
Fabory
13.02.2023
Coarse/Fine Nut - Coarse/Fine Nut
Misumi
30.06.2021
Modèle 214651 - Threaded rod - Length : 2m - Stainless steel A2 - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
4968 - fischer Bolzenanker Stahl galvanisch verzinkt FAZ II
SFS Group Schweiz AG
25.09.2023
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表