目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215618 - Prevailing torque type cap nut with nylon insert - Stainless steel A2 - DIN 986
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215618.prj},{NB=bene_inox_215618-6},{REF=215618-6},{MAT=Inox A2},{D=M 6},{DX=6},{H=12.0},{S=10},{D1=4.917},{P=1.000},{MH=7.5},{M1=5.000},{R=3.500},{M=4.90},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Cap height
[mm]
S
Across-flats-dimension
[mm]
M
[mm]
Béné Inox 215618-4
215618-4
Inox A2
M 4
9.6
7
2.90
Béné Inox 215618-5
215618-5
Inox A2
M 5
10.5
8
4.40
Béné Inox 215618-6
215618-6
Inox A2
M 6
12.0
10
4.90
Béné Inox 215618-8
215618-8
Inox A2
M 8
14.0
13
6.44
Béné Inox 215618-10
215618-10
Inox A2
M 10
18.1
17
8.04
Béné Inox 215618-12
215618-12
Inox A2
M 12
22.5
19
10.37
Béné Inox 215618-16
215618-16
Inox A2
M 16
27.5
24
14.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表