XAG36 39 - Oval Handle neizhuang-Cxing
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/xag36_39.prj},{NB=XAG37-L122},{CODE=XAG37},{TYPE=Built-in type / shaped},{MAT=PC},{SUR=black},{L=122},{L1=149},{A=19},{B=10.8},{H=43.3},{M=M6},{HH=8},{CKZL=0.04},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
L
[mm]
L1
L
[mm]
A
[mm]
B
[mm]
H
[mm]
M
ⁿ/ₐ
HH
h
[mm]
CKZL
Reference weight (kg/pcs)
ⁿ/ₐ
XAG36-L90
XAG36
Built-in type / shaped
SUS304
polishing
90
110
13
8.0
32.0
M5
8
0.08
XAG36-L104
XAG36
Built-in type / shaped
SUS304
polishing
104
127
16
9.3
37.0
M5
8
0.09
XAG36-L122
XAG36
Built-in type / shaped
SUS304
polishing
122
149
19
10.8
43.3
M5
8
0.11
XAG37-L90
XAG37
Built-in type / shaped
PC
black
90
110
13
8.0
32.0
M6
8
0.01
XAG37-L104
XAG37
Built-in type / shaped
PC
black
104
127
16
9.3
37.0
M6
8
0.02
XAG37-L122
XAG37
Built-in type / shaped
PC
black
122
149
19
10.8
43.3
M6
8
0.04
XAG38-L90
XAG38
Built-in type / shaped
PC
white
90
110
13
8.0
32.0
M6
8
0.01
XAG38-L104
XAG38
Built-in type / shaped
PC
white
104
127
16
9.3
37.0
M6
8
0.02
XAG38-L122
XAG38
Built-in type / shaped
PC
white
122
149
19
10.8
43.3
M6
8
0.04
XAG39-L90
XAG39
Built-in type / shaped
ADC12
Baking paint (metal silve...
90
111
16
9.0
35.0
M6
8
0.04
XAG39-L104
XAG39
Built-in type / shaped
ADC12
Baking paint (metal silve...
104
127
16
9.0
37.0
M6
8
0.06
XAG39-L122
XAG39
Built-in type / shaped
ADC12
Baking paint (metal silve...
122
145
16
9.0
36.0
M6
8
0.10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성