HBD01 02 - Hand wheel ??¡§¡§ Foldable solid hand wheel ??¡§¡§ Handle foldable
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hbd01_02.prj},{NB=HBD01-D200},{CODE=HBD01},{TYPE=shoubinkezhexing},{ANN=wukongxing},{CPM=HT200},{LSUR=fahei},{HBM=PF},{HSUR=-},{HWF=brass},{HTM=PF},{BMAT=1215MS},{BSUR=chrome},{D=200},{L=104.0},{L1=86},{H=57},{HH=21},{HH1=43},{DD1=48},{DD2=61},{M=10},{WEI=1.06},{LINK=Webxxx},{HHH=19.000},{DDD=22.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
CPM
Coupling part material
ⁿ/ₐ
LSUR
Coupling surface treatment
ⁿ/ₐ
HBM
Handwheel body material
ⁿ/ₐ
HSUR
Hand wheel body surface treatment
ⁿ/ₐ
HWF
Grip mounting part
ⁿ/ₐ
HTM
Grip material
ⁿ/ₐ
BMAT
Grip thread material
ⁿ/ₐ
BSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
M
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HBD01-D80
HBD01
Handle foldable
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
chrome
80
55.0
34
35
13
30
28
36
8
0.20
HBD01-D100
HBD01
Handle foldable
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
chrome
100
55.0
41
40
15
36
32
39
8
0.30
HBD01-D125
HBD01
Handle foldable
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
chrome
125
81.5
52
44
15
38
39
46
8
0.43
HBD01-D150
HBD01
Handle foldable
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
chrome
150
104.0
64
48
18
38
39
48
10
0.62
HBD01-D175
HBD01
Handle foldable
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
chrome
175
104.0
74
53
19
43
48
56
10
0.91
HBD01-D200
HBD01
Handle foldable
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
chrome
200
104.0
86
57
21
43
48
61
10
1.06
HBD02-D80
HBD02
Handle foldable
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
chrome
80
55.0
34
35
13
30
28
36
8
0.20
HBD02-D100
HBD02
Handle foldable
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
chrome
100
55.0
41
40
15
36
32
39
8
0.30
HBD02-D125
HBD02
Handle foldable
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
chrome
125
81.5
52
44
15
38
39
46
8
0.43
HBD02-D150
HBD02
Handle foldable
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
chrome
150
104.0
64
48
18
38
39
48
10
0.62
HBD02-D175
HBD02
Handle foldable
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
chrome
175
104.0
74
53
19
43
48
56
10
0.91
HBD02-D200
HBD02
Handle foldable
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
chrome
200
104.0
86
57
21
43
48
61
10
1.06
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성