HBC56 62 - Hand wheel ??¡§¡§ Solid hand wheel ??¡§¡§ Rotating handle type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hbc56_62.prj},{NB=HBC57-D150-d15},{CODE=HBC57},{TYPE=zhuandongshoubinxing},{ANN=luodingsuojinxing},{LMAT=A5056},{SUR=paoguang},{CPM=A5056},{LSUR=paoguang},{WMAT1=A5056},{WMAT=PF},{BMAT=1215MS},{BSUR=Galvanized},{D=150},{DD=15},{DDPOOL=15,20},{M1=6},{L=67},{L1=64},{H=48},{HH=18},{HH1=38},{DD1=39},{DD2=48},{M=10},{WEI=0.57},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
LMAT
Coupling part material
ⁿ/ₐ
SUR
Coupling surface treatment
ⁿ/ₐ
CPM
Handwheel body material
ⁿ/ₐ
LSUR
Hand wheel body surface treatment
ⁿ/ₐ
WMAT1
Grip mounting part
ⁿ/ₐ
WMAT
Grip material
ⁿ/ₐ
BMAT
Grip thread material
ⁿ/ₐ
BSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
DDTOL
d tolerance
[mm]
M1
[mm]
L
[mm]
L1
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
M
[mm]
SS
s
[mm]
FF
f
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HBC56-D80-d10
HBC56
Rotary handle type
Screw locking type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
80
+0.036/0
5
40
34
35
13
30
28
36
8
0
0.0
0.18
HBC56-D100-d12
HBC56
Rotary handle type
Screw locking type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
100
+0.043/0
5
40
41
40
15
36
32
39
8
0
0.0
0.28
HBC56-D125-d12
HBC56
Rotary handle type
Screw locking type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
125
+0.043/0
5
55
52
44
15
38
39
46
8
0
0.0
0.41
HBC56-D150-d15
HBC56
Rotary handle type
Screw locking type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
150
+0.043/0
6
67
64
48
18
38
39
48
10
0
0.0
0.57
HBC56-D175-d16
HBC56
Rotary handle type
Screw locking type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
175
+0.043/0
6
67
74
53
19
43
48
56
10
0
0.0
0.86
HBC56-D200-d16
HBC56
Rotary handle type
Screw locking type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
200
+0.043/0
6
75
86
57
21
43
48
61
10
0
0.0
1.02
HBC57-D80-d10
HBC57
Rotary handle type
Screw locking type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
80
+0.036/0
5
40
34
35
13
30
28
36
8
0
0.0
0.18
HBC57-D100-d12
HBC57
Rotary handle type
Screw locking type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
100
+0.043/0
5
40
41
40
15
36
32
39
8
0
0.0
0.28
HBC57-D125-d12
HBC57
Rotary handle type
Screw locking type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
125
+0.043/0
5
55
52
44
15
38
39
46
8
0
0.0
0.41
HBC57-D150-d15
HBC57
Rotary handle type
Screw locking type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
150
+0.043/0
6
67
64
48
18
38
39
48
10
0
0.0
0.57
HBC61-D80-d10
HBC61
Rotary handle type
Keyway hole type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
80
+0.036/0
0
40
34
35
13
30
28
36
8
3
11.4
0.18
HBC61-D100-d12
HBC61
Rotary handle type
Keyway hole type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
100
+0.043/0
0
40
41
40
15
36
32
39
8
4
13.8
0.28
HBC61-D125-d12
HBC61
Rotary handle type
Keyway hole type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
125
+0.043/0
0
55
52
44
15
38
39
46
8
4
13.8
0.41
HBC61-D150-d15
HBC61
Rotary handle type
Keyway hole type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
150
+0.043/0
0
67
64
48
18
38
39
48
10
5
17.3
0.57
HBC61-D175-d16
HBC61
Rotary handle type
Keyway hole type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
175
+0.043/0
0
67
74
53
19
43
48
56
10
5
18.3
0.86
HBC61-D200-d16
HBC61
Rotary handle type
Keyway hole type
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
200
+0.043/0
0
75
86
57
21
43
48
61
10
5
18.3
1.02
HBC62-D80-d10
HBC62
Rotary handle type
Keyway hole type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
80
+0.036/0
0
40
34
35
13
30
28
36
8
3
11.4
0.18
HBC62-D100-d12
HBC62
Rotary handle type
Keyway hole type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
100
+0.043/0
0
40
41
40
15
36
32
39
8
4
13.8
0.28
HBC62-D125-d12
HBC62
Rotary handle type
Keyway hole type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
125
+0.043/0
0
55
52
44
15
38
39
46
8
4
13.8
0.41
HBC62-D150-d15
HBC62
Rotary handle type
Keyway hole type
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
150
+0.043/0
0
67
64
48
18
38
39
48
10
5
17.3
0.57
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성