HBC51 52 - Hand wheel ??¡§¡§ Solid hand wheel ??¡§¡§ Rotating handle type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hbc51_52.prj},{NB=HBC51-D150},{CODE=HBC51},{TYPE=zhuandongshoubinxing},{ANN=wukongxing},{LMAT=HT200},{SUR=fahei},{CPM=PF},{LSUR=-},{WMAT1=brass},{WMAT=PF},{BMAT=1215MS},{BSUR=duxin},{D=150},{L=67},{L1=64},{H=48},{HH=18},{HH1=38},{DD1=39},{DD2=48},{M=10},{WEI=0.57},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
LMAT
Coupling part material
ⁿ/ₐ
SUR
Coupling surface treatment
ⁿ/ₐ
CPM
Handwheel body material
ⁿ/ₐ
LSUR
Hand wheel body surface treatment
ⁿ/ₐ
WMAT1
Grip mounting part
ⁿ/ₐ
WMAT
Grip material
ⁿ/ₐ
BMAT
Grip thread material
ⁿ/ₐ
BSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
M
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HBC51-D80
HBC51
Rotary handle type
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
80
40
34
35
13
30
28
36
8
0.18
HBC51-D100
HBC51
Rotary handle type
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
100
40
41
40
15
36
32
39
8
0.28
HBC51-D125
HBC51
Rotary handle type
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
125
55
52
44
15
38
39
46
8
0.41
HBC51-D150
HBC51
Rotary handle type
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
150
67
64
48
18
38
39
48
10
0.57
HBC51-D200
HBC51
Rotary handle type
Non-porous
HT200
Black
PF
-
brass
PF
1215MS
Galvanized
200
75
86
57
21
43
48
61
10
1.02
HBC52-D80
HBC52
Rotary handle type
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
80
40
34
35
13
30
28
36
8
0.18
HBC52-D100
HBC52
Rotary handle type
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
100
40
41
40
15
36
32
39
8
0.28
HBC52-D125
HBC52
Rotary handle type
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
125
55
52
44
15
38
39
46
8
0.41
HBC52-D150
HBC52
Rotary handle type
Non-porous
A5056
polishing
A5056
polishing
A5056
PF
1215MS
Galvanized
150
67
64
48
18
38
39
48
10
0.57
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성