HAX71 86 - Handle and pyramid handle
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hax71_86.prj},{NB=HAX76-M8-D32},{CODE=HAX76},{TYPE=lingzhuihuawenbashou wu nei},{WMAT=ABS},{LMAT=H59},{SUR=-},{M=8},{D=32},{L=0},{LPOOL=0},{H=18},{HH=9},{D1=24},{D2=12},{S=6},{WEI=0.03},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
WMAT
Grip material
ⁿ/ₐ
LMAT
Thread material
ⁿ/ₐ
SUR
Thread surface treatment
ⁿ/ₐ
M
[mm]
D
[mm]
H
[mm]
HH
h
[mm]
D1
[mm]
D2
[mm]
S
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAX71-M3-D16-L10
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
3
16
12
0
11
9
2
0.01
HAX71-M4-D16-L10
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
4
16
12
0
11
9
2
0.01
HAX71-M5-D16-L10
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
5
16
12
0
11
9
2
0.01
HAX71-M5-D20-L15
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
5
20
14
0
15
10
4
0.02
HAX71-M5-D25-L20
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
5
25
18
0
19
10
6
0.02
HAX71-M6-D20-L10
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
6
20
14
0
15
10
4
0.02
HAX71-M6-D25-L15
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
6
25
18
0
19
10
6
0.03
HAX71-M6-D32-L20
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
6
32
18
0
24
12
6
0.03
HAX71-M8-D32-L15
HAX71
Pyramid handle / with ste...
ABS
Q235
chrome
8
32
18
0
24
12
6
0.03
HAX72-M3-D16-L10
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
3
16
12
0
11
9
2
0.01
HAX72-M4-D16-L10
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
4
16
12
0
11
9
2
0.01
HAX72-M5-D16-L10
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
5
16
12
0
11
9
2
0.01
HAX72-M5-D20-L15
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
5
20
14
0
15
10
4
0.02
HAX72-M5-D25-L20
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
5
25
18
0
19
10
6
0.02
HAX72-M6-D20-L10
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
6
20
14
0
15
10
4
0.02
HAX72-M6-D25-L15
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
6
25
18
0
19
10
6
0.03
HAX72-M6-D32-L20
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
6
32
18
0
24
12
6
0.03
HAX72-M8-D32-L15
HAX72
Pyramid handle / with ste...
ABS
SUS304
-
8
32
18
0
24
12
6
0.03
HAX76-M3-D16
HAX76
Pyramid handle / with ste...
ABS
H59
-
3
16
12
5
11
9
2
0.01
HAX76-M4-D16
HAX76
Pyramid handle / with ste...
ABS
H59
-
4
16
12
5
11
9
2
0.01
HAX76-M5-D16
HAX76
Pyramid handle / with ste...
ABS
H59
-
5
16
12
5
11
9
2
0.01
HAX76-M5-D20
HAX76
Pyramid handle / with ste...
ABS
H59
-
5
20
14
6
15
10
4
0.02
HAX76-M5-D25
HAX76
Pyramid handle / with ste...
ABS
H59
-
5
25
18
9
19
10
6
0.02
HAX76-M6-D20
HAX76
Pyramid handle / with ste...
ABS
H59
-
6
20
14
6
15
10
4
0.02
HAX76-M6-D25
HAX76
Pyramid handle / with ste...
ABS
H59
-
6
25
18
9
19
10
6
0.03
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성