HAX51 66 - Handle ??¡§¡§ Netted Handle ??¡§¡§ Standard
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hax51_66.prj},{NB=HAX56-M5-L0},{CODE=HAX56},{TYPE=biaozhunxing wu nei},{MAT=SUS303},{SUR=fawenchuli},{M=5},{L=0},{LPOOL=0},{D=20},{D1=10},{H=13.0},{HH=12},{WEI=0.02},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
[mm]
D
[mm]
D1
[mm]
H
[mm]
HH
h
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAX51-M3-L6
HAX51
Standard type / no step /...
1215MS
Polished chrome
3
12
0
0.0
10
0.01
HAX51-M4-L6
HAX51
Standard type / no step /...
1215MS
Polished chrome
4
16
0
0.0
11
0.01
HAX51-M5-L10
HAX51
Standard type / no step /...
1215MS
Polished chrome
5
20
0
0.0
12
0.02
HAX52-M3-L6
HAX52
Standard type / no step /...
SUS303
Hairline treatment
3
12
0
0.0
10
0.01
HAX52-M4-L6
HAX52
Standard type / no step /...
SUS303
Hairline treatment
4
16
0
0.0
11
0.01
HAX52-M5-L10
HAX52
Standard type / no step /...
SUS303
Hairline treatment
5
20
0
0.0
12
0.02
HAX56-M3-L0
HAX56
Standard type / no step /...
SUS303
Hairline treatment
3
12
6
11.0
10
0.01
HAX56-M4-L0
HAX56
Standard type / no step /...
SUS303
Hairline treatment
4
16
8
12.0
11
0.01
HAX56-M5-L0
HAX56
Standard type / no step /...
SUS303
Hairline treatment
5
20
10
13.0
12
0.02
HAX61-M3-L6
HAX61
Standard / with step / ex...
1215MS
Polished chrome
3
12
6
15.0
10
0.01
HAX61-M4-L6
HAX61
Standard / with step / ex...
1215MS
Polished chrome
4
16
8
17.0
11
0.01
HAX61-M5-L10
HAX61
Standard / with step / ex...
1215MS
Polished chrome
5
20
10
19.5
12
0.02
HAX62-M3-L6
HAX62
Standard / with step / ex...
SUS303
Hairline treatment
3
12
6
15.0
10
0.01
HAX62-M4-L6
HAX62
Standard / with step / ex...
SUS303
Hairline treatment
4
16
8
17.0
11
0.01
HAX62-M5-L10
HAX62
Standard / with step / ex...
SUS303
Hairline treatment
5
20
10
19.5
12
0.02
HAX66-M3-L0
HAX66
Standard / with step / in...
SUS303
Hairline treatment
3
12
6
15.0
10
0.01
HAX66-M4-L0
HAX66
Standard / with step / in...
SUS303
Hairline treatment
4
16
8
17.0
11
0.01
HAX66-M5-L0
HAX66
Standard / with step / in...
SUS303
Hairline treatment
5
20
10
19.5
12
0.02
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HAW51_57 - Handle ¡¤ Embossed Handle ¡¤ Hexagon Socket
Yiheda 3D Electronic Gallery
09.05.2024
HAW31_39 - Handle ¡¤ Embossed Handle ¡¤ Small Diameter Type
Yiheda 3D Electronic Gallery
09.05.2024
HAV31_36 - Handle ¡¤ Small Straight Handle
Yiheda 3D Electronic Gallery
09.05.2024
HAQ01_07 - Handle ¡¤ Mushroom Handle
Yiheda 3D Electronic Gallery
09.05.2024
HAU91_99 - Handle?Embossed Handle?Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
HAX71_86 - Handle ¡¤ Pyramid Pattern Handle
Yiheda 3D Electronic Gallery
09.05.2024
XAE01_60 - Round handle/Standard/Built-in type
Yiheda 3D Electronic Gallery
09.05.2024
YLC01_36 - Bushings For Fixtures ¡¤ Standard With Shoulder ¡¤ L Size Specif...
Yiheda 3D Electronic Gallery
09.05.2024
HAX01 - Handle ¡¤ Non-Embossed Handle
Yiheda 3D Electronic Gallery
09.05.2024
HAW76 - Handle ¡¤ Embossed Handle ¡¤ One-Line Type
Yiheda 3D Electronic Gallery
09.05.2024
J-XYD71 - Precision type, minitype quick joint, external hexagon cross join...
Yiheda 3D Electronic Gallery
09.05.2024
HAW71 - Handle ¡¤ Embossed Handle ¡¤ One-Line Type
Yiheda 3D Electronic Gallery
09.05.2024
HAU81_86 - Handle And Stripe Handle
Yiheda 3D Electronic Gallery
09.05.2024
40_AOB02_05 - Profile 40 series Groove width 10.2 / 8.2
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성