HAW91 97 - Handle, embossed handle, fixed type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/haw91_97.prj},{NB=HAW92-M8-D24},{CODE=HAW92},{TYPE=yawenbashou neiluowenxing},{MAT=S45C},{SUR=Nickel plating},{FJ=-},{M=8},{D=24},{DPOOL=24,30},{D1=20.0},{H=17.0},{HH=10.0},{S=5.0},{DD1=0},{DD2=0.0},{TT=0.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FJ
annex
ⁿ/ₐ
M
[mm]
DD
d
[mm]
D1
[mm]
H
[mm]
HH
h
[mm]
S
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
TT
t
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAW91-M3-D10
HAW91
Embossed Handle / Female ...
S45C
Black
-
3
7
8.4
7.2
4.2
2.4
0
0.0
0.0
0.01
HAW91-M4-D13
HAW91
Embossed Handle / Female ...
S45C
Black
-
4
9
11.2
9.6
5.6
3.2
0
0.0
0.0
0.01
HAW91-M5-D16
HAW91
Embossed Handle / Female ...
S45C
Black
-
5
11
14.0
12.0
7.0
4.0
0
0.0
0.0
0.01
HAW91-M6-D19
HAW91
Embossed Handle / Female ...
S45C
Black
-
6
13
16.0
14.0
8.0
4.0
0
0.0
0.0
0.02
HAW91-M8-D24
HAW91
Embossed Handle / Female ...
S45C
Black
-
8
18
20.0
17.0
10.0
5.0
0
0.0
0.0
0.03
HAW91-M10-D29
HAW91
Embossed Handle / Female ...
S45C
Black
-
10
23
28.0
20.0
12.0
6.0
0
0.0
0.0
0.06
HAW91-M12-D32
HAW91
Embossed Handle / Female ...
S45C
Black
-
12
26
32.0
24.0
14.0
8.0
0
0.0
0.0
0.11
HAW92-M3-D10
HAW92
Embossed Handle / Female ...
S45C
Nickel plating
-
3
7
8.4
7.2
4.2
2.4
0
0.0
0.0
0.01
HAW92-M4-D13
HAW92
Embossed Handle / Female ...
S45C
Nickel plating
-
4
9
11.2
9.6
5.6
3.2
0
0.0
0.0
0.01
HAW92-M5-D16
HAW92
Embossed Handle / Female ...
S45C
Nickel plating
-
5
11
14.0
12.0
7.0
4.0
0
0.0
0.0
0.01
HAW92-M6-D19
HAW92
Embossed Handle / Female ...
S45C
Nickel plating
-
6
13
16.0
14.0
8.0
4.0
0
0.0
0.0
0.02
HAW92-M8-D24
HAW92
Embossed Handle / Female ...
S45C
Nickel plating
-
8
18
20.0
17.0
10.0
5.0
0
0.0
0.0
0.03
HAW92-M10-D29
HAW92
Embossed Handle / Female ...
S45C
Nickel plating
-
10
23
28.0
20.0
12.0
6.0
0
0.0
0.0
0.06
HAW92-M12-D32
HAW92
Embossed Handle / Female ...
S45C
Nickel plating
-
12
26
32.0
24.0
14.0
8.0
0
0.0
0.0
0.11
HAW96-M3-D10
HAW96
Embossed Handle / Female ...
SUS303
-
-
3
7
8.4
7.2
4.2
2.4
0
0.0
0.0
0.01
HAW96-M4-D13
HAW96
Embossed Handle / Female ...
SUS303
-
-
4
9
11.2
9.6
5.6
3.2
0
0.0
0.0
0.01
HAW96-M5-D16
HAW96
Embossed Handle / Female ...
SUS303
-
-
5
11
14.0
12.0
7.0
4.0
0
0.0
0.0
0.01
HAW96-M6-D19
HAW96
Embossed Handle / Female ...
SUS303
-
-
6
13
16.0
14.0
8.0
4.0
0
0.0
0.0
0.02
HAW96-M8-D24
HAW96
Embossed Handle / Female ...
SUS303
-
-
8
18
20.0
17.0
10.0
5.0
0
0.0
0.0
0.03
HAW96-M10-D29
HAW96
Embossed Handle / Female ...
SUS303
-
-
10
23
28.0
20.0
12.0
6.0
0
0.0
0.0
0.06
HAW96-M12-D32
HAW96
Embossed Handle / Female ...
SUS303
-
-
12
26
32.0
24.0
14.0
8.0
0
0.0
0.0
0.11
HAW97-M5-D16
HAW97
Embossed Handle / Female ...
SUS303
-
Nylon washer (white)
5
11
14.0
12.0
7.0
4.0
13
5.3
0.8
0.01
HAW97-M6-D19
HAW97
Embossed Handle / Female ...
SUS303
-
Nylon washer (white)
6
13
16.0
14.0
8.0
4.0
13
6.3
0.8
0.02
HAW97-M8-D24
HAW97
Embossed Handle / Female ...
SUS303
-
Nylon washer (white)
8
18
20.0
17.0
10.0
5.0
18
8.3
1.0
0.03
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성