HAV31 36 - Handle??¡§¡§small straight handle
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hav31_36.prj},{NB=HAV32-M6-D20-L10-E},{CODE=HAV32},{TYPE=biaozhunxing wailuowenxing},{HTM=ABS},{INSM=SUS304},{LSUR=-},{M=6},{D=20},{L=10},{LPOOL=10,15,20},{COL=E},{D1=15},{D2=10},{H=14},{HH=0},{HH1=4},{WEI=0.02},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
HTM
Grip material
ⁿ/ₐ
INSM
Thread material
ⁿ/ₐ
LSUR
Thread surface treatment
ⁿ/ₐ
M
[mm]
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAV31-M3-D16-L10-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
3
16
11
9
12
0
2
0.01
HAV31-M4-D16-L10-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
4
16
11
9
12
0
2
0.01
HAV31-M5-D16-L10-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
5
16
11
9
12
0
2
0.01
HAV31-M5-D20-L15-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
5
20
15
10
14
0
4
0.02
HAV31-M5-D25-L20-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
5
25
19
10
18
0
6
0.02
HAV31-M6-D20-L10-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
6
20
15
10
14
0
4
0.02
HAV31-M6-D25-L15-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
6
25
19
10
18
0
6
0.03
HAV31-M6-D32-L20-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
6
32
24
12
18
0
6
0.03
HAV31-M8-D32-L15-E
HAV31
Standard / external threa...
ABS
Q235
Chrome plating (black)
8
32
24
12
18
0
6
0.03
HAV32-M3-D16-L10-E
HAV32
Standard / external threa...
ABS
SUS304
-
3
16
11
9
12
0
2
0.01
HAV32-M4-D16-L10-E
HAV32
Standard / external threa...
ABS
SUS304
-
4
16
11
9
12
0
2
0.01
HAV32-M5-D16-L10-E
HAV32
Standard / external threa...
ABS
SUS304
-
5
16
11
9
12
0
2
0.01
HAV32-M5-D20-L15-E
HAV32
Standard / external threa...
ABS
SUS304
-
5
20
15
10
14
0
4
0.02
HAV32-M5-D25-L20-E
HAV32
Standard / external threa...
ABS
SUS304
-
5
25
19
10
18
0
6
0.02
HAV32-M6-D20-L10-E
HAV32
Standard / external threa...
ABS
SUS304
-
6
20
15
10
14
0
4
0.02
HAV32-M6-D25-L15-E
HAV32
Standard / external threa...
ABS
SUS304
-
6
25
19
10
18
0
6
0.03
HAV32-M6-D32-L20-E
HAV32
Standard / external threa...
ABS
SUS304
-
6
32
24
12
18
0
6
0.03
HAV32-M8-D32-L15-E
HAV32
Standard / external threa...
ABS
SUS304
-
8
32
24
12
18
0
6
0.03
HAV33-M5-D20-L10-E
HAV33
Standard / external threa...
PA6
Q235
Galvanized
5
20
15
10
14
0
4
0.02
HAV33-M6-D20-L25-E
HAV33
Standard / external threa...
PA6
Q235
Galvanized
6
20
15
10
14
0
4
0.02
HAV33-M8-D25-L16-E
HAV33
Standard / external threa...
PA6
Q235
Galvanized
8
25
24
12
18
0
6
0.03
HAV33-M8-D32-L20-E
HAV33
Standard / external threa...
PA6
Q235
Galvanized
8
32
24
12
18
0
6
0.03
HAV36-M3-D16-E
HAV36
Standard / female thread
ABS
brass
-
3
16
11
9
12
5
2
0.01
HAV36-M4-D16-E
HAV36
Standard / female thread
ABS
brass
-
4
16
11
9
12
5
2
0.01
HAV36-M5-D16-E
HAV36
Standard / female thread
ABS
brass
-
5
16
11
9
12
5
2
0.01
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TBC01_02 - Butterfly screw, carbon steel/square wing butterfly screw
Yiheda 3D Electronic Gallery
09.05.2024
ZCD18 - Mechanism Mounting Component
Yiheda 3D Electronic Gallery
09.05.2024
HAU61_63 - Handle And Straight Grain Handle
Yiheda 3D Electronic Gallery
09.05.2024
GXZ_ATS05 - General Purpose - Fiber Mount
Yiheda 3D Electronic Gallery
09.05.2024
ZCD06 - Mechanism Mounting Component
Yiheda 3D Electronic Gallery
09.05.2024
BLS65_73 - Magnet
Yiheda 3D Electronic Gallery
09.05.2024
ZCD19 - Mechanism Mounting Component
Yiheda 3D Electronic Gallery
09.05.2024
ZAP10_18 - Positioning Column
Yiheda 3D Electronic Gallery
09.05.2024
HAW51_57 - Handle ¡¤ Embossed Handle ¡¤ Hexagon Socket
Yiheda 3D Electronic Gallery
09.05.2024
HAW31_39 - Handle ¡¤ Embossed Handle ¡¤ Small Diameter Type
Yiheda 3D Electronic Gallery
09.05.2024
HFC20_27 - Aluminum Alloy Disc Hinge, Taper Hole Type, Flat Type
Yiheda 3D Electronic Gallery
09.05.2024
HAQ01_07 - Handle ¡¤ Mushroom Handle
Yiheda 3D Electronic Gallery
09.05.2024
HAV91 - Handle With Washer Straight Handle
Yiheda 3D Electronic Gallery
09.05.2024
HAW26_28 - Handle ¡¤ Thickened Embossed Handle
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성