HAN41 42 - Handwheel??¡§¡§Foldable double-sleeve handwheel??¡§¡§handle foldable
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/han41_42.prj},{NB=HAN41-D160},{CODE=HAN41},{TYPE=shoubinkezhexing},{ANN=wukongxing},{CPM=Q235},{LSUR=fahei},{HBM=PF},{HWF=-},{HTM=Q235},{BMAT=hejingang},{BSUR=duxin},{D=160},{L=82.5},{L1=62.7},{H=56.9},{HH=28.5},{HH1=33.0},{DD1=40.5},{M=8},{WEI=0.76},{LINK=Webxxx},{M1=13.0},{S=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
CPM
Coupling part material
ⁿ/ₐ
LSUR
Coupling surface treatment
ⁿ/ₐ
HBM
Handwheel body material
ⁿ/ₐ
HWF
Hand wheel body surface treatment
ⁿ/ₐ
HTM
Grip material
ⁿ/ₐ
BMAT
Grip thread material
ⁿ/ₐ
BSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
DD1
d1
[mm]
M
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
M1
[mm]
S
[mm]
HAN41-D80
HAN41
Handle foldable
Non-porous
Q235
Black
PF
-
Q235
alloy steel
Galvanized
80
42.0
30.0
34.2
20.0
16.5
20.5
5
0.16
8.5
4
HAN41-D100
HAN41
Handle foldable
Non-porous
Q235
Black
PF
-
Q235
alloy steel
Galvanized
100
42.0
39.0
37.5
20.0
18.5
25.2
5
0.21
8.5
4
HAN41-D125
HAN41
Handle foldable
Non-porous
Q235
Black
PF
-
Q235
alloy steel
Galvanized
125
67.5
50.5
48.0
25.5
26.0
32.0
6
0.47
10.0
5
HAN41-D140
HAN41
Handle foldable
Non-porous
Q235
Black
PF
-
Q235
alloy steel
Galvanized
140
67.5
54.0
50.5
25.5
29.0
36.0
6
0.52
10.0
5
HAN41-D160
HAN41
Handle foldable
Non-porous
Q235
Black
PF
-
Q235
alloy steel
Galvanized
160
82.5
62.7
56.9
28.5
33.0
40.5
8
0.76
13.0
6
HAN42-D80
HAN42
Handle foldable
Non-porous
FCD500
chrome
FCD500
chrome
Q235
alloy steel
Galvanized
80
42.0
29.0
34.2
20.0
16.5
20.5
5
0.41
8.5
4
HAN42-D100
HAN42
Handle foldable
Non-porous
FCD500
chrome
FCD500
chrome
Q235
alloy steel
Galvanized
100
42.0
38.0
37.5
20.0
18.5
25.2
5
0.64
8.5
4
HAN42-D125
HAN42
Handle foldable
Non-porous
FCD500
chrome
FCD500
chrome
Q235
alloy steel
Galvanized
125
67.5
48.5
48.0
25.5
26.0
32.0
6
1.25
10.0
5
HAN42-D140
HAN42
Handle foldable
Non-porous
FCD500
chrome
FCD500
chrome
Q235
alloy steel
Galvanized
140
67.5
54.0
50.5
25.5
29.0
36.0
6
1.67
10.0
5
HAN42-D160
HAN42
Handle foldable
Non-porous
FCD500
chrome
FCD500
chrome
Q235
alloy steel
Galvanized
160
82.5
62.7
56.9
28.5
33.0
40.5
8
2.50
13.0
6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성