HAM76 - Handwheel??¡§¡§Double-hand handwheel??¡§¡§Rotary handle type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/ham76.prj},{NB=HAM76-D125},{CODE=HAM76},{TYPE=zhuandongshoubinxing},{ANN=wukongxing},{HBM=SUS316},{SUR=pensha},{MAT=SUS304},{WSUR=dianjieyanmo},{WMAT=SUS304},{BSUR=dianjieyanmo},{D=125},{L=57},{L1=54.7},{M=6},{H=32},{HH=8.0},{HH1=18.3},{DD1=31},{S=10.9},{WEI=0.76},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
HBM
Handwheel body material
ⁿ/ₐ
SUR
Hand wheel body surface treatment
ⁿ/ₐ
MAT
Grip material
ⁿ/ₐ
WSUR
Grip surface treatment
ⁿ/ₐ
WMAT
Grip thread material
ⁿ/ₐ
BSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
M
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
DD1
d1
[mm]
S
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAM76-D80
HAM76
Rotary handle type
Non-porous
SUS316
Sandblasting
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
80
45
35.6
5
22
6.5
11.7
20
7.0
0.43
HAM76-D100
HAM76
Rotary handle type
Non-porous
SUS316
Sandblasting
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
100
57
43.5
6
27
7.5
14.6
25
8.7
0.61
HAM76-D125
HAM76
Rotary handle type
Non-porous
SUS316
Sandblasting
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
125
57
54.7
6
32
8.0
18.3
31
10.9
0.76
HAM76-D140
HAM76
Rotary handle type
Non-porous
SUS316
Sandblasting
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
140
68
62.5
8
36
9.0
20.5
35
12.2
0.94
HAM76-D160
HAM76
Rotary handle type
Non-porous
SUS316
Sandblasting
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
160
68
71.5
8
40
9.0
23.4
40
14.0
1.30
HAM76-D200
HAM76
Rotary handle type
Non-porous
SUS316
Sandblasting
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
200
80
90.0
10
50
11.3
32.0
50
17.4
2.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HBB31_46 - Hand Wheel, Five Strip Round Rim Hand Wheel,Rotating Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
HAL01 - Handwheel¡¤fixed handle / rotating handle type¡¤round wheel edge ha...
Yiheda 3D Electronic Gallery
09.05.2024
HAM77_78 - Handwheel, Double-Hand Handwheel, Rotary Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
LJL71_89 - 30 degree lead screw nut
Yiheda 3D Electronic Gallery
09.05.2024
HBB11_26 - Hand Wheel, Five Strip Round Rim Hand Wheel,Fixed Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
HBC56_62 - Handwheel, Solid Handwheel, Rotary Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
LHY02_36 - 30-Degree Trapezoidal Lead Screw¡¤One End One Step And One End T...
Yiheda 3D Electronic Gallery
09.05.2024
HAM31 - Handwheel¡¤back corrugated hand wheel
Yiheda 3D Electronic Gallery
09.05.2024
HBD06_12 - Handwheel ¡¤ Foldable Solid Hand Wheel ¡¤ Handle Foldable Type
Yiheda 3D Electronic Gallery
09.05.2024
HAM12_18 - Handwheel¡¤Rotary Handle Type¡¤Aluminum Alloy Double-Strip Handw...
Yiheda 3D Electronic Gallery
09.05.2024
GDAMAO - Hand wheel-resin double bar hand wheel-rotary handle type
SRD-FA
04.04.2023
EPC01_EPD73 - Micrometer Head
Yiheda 3D Electronic Gallery
09.05.2024
E-HAN11 - Economical Handwheel Foldable Inner Corrugated Handwheel Foldable...
Yiheda 3D Electronic Gallery
09.05.2024
HAM11 - Hand Wheel ¡¤ Rotating Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성