HAM51 - Hand wheel ??¡§¡§ double strip hand wheel ??¡§¡§ no handle type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/ham51_52.prj},{NB=HAM51-D200},{CODE=HAM51},{TYPE=Handleless type},{ANN=No hole},{HBM=SUS316},{SUR=sand blast},{WMAT=SUS316},{BSUR=-},{D=200},{L1=90.0},{M=10},{H=50},{HH=11.3},{HH1=32.0},{DD1=50},{S=17.4},{WEI=2.00},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
HBM
Handwheel body material
ⁿ/ₐ
SUR
Hand wheel body surface treatment
ⁿ/ₐ
WMAT
Grip thread material
ⁿ/ₐ
BSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
L1
[mm]
M
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
DD1
d1
[mm]
S
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAM51-D80
HAM51
Handleless type
No hole
SUS316
sand blast
SUS316
-
80
35.6
5
22
6.5
11.7
20
7.0
0.40
HAM51-D100
HAM51
Handleless type
No hole
SUS316
sand blast
SUS316
-
100
43.5
6
27
7.5
14.6
25
8.7
0.55
HAM51-D125
HAM51
Handleless type
No hole
SUS316
sand blast
SUS316
-
125
54.7
6
32
8.0
18.3
31
10.9
0.70
HAM51-D140
HAM51
Handleless type
No hole
SUS316
sand blast
SUS316
-
140
62.5
8
36
9.0
20.5
35
12.2
0.88
HAM51-D160
HAM51
Handleless type
No hole
SUS316
sand blast
SUS316
-
160
71.5
8
40
9.0
23.4
40
14.0
1.20
HAM51-D200
HAM51
Handleless type
No hole
SUS316
sand blast
SUS316
-
200
90.0
10
50
11.3
32.0
50
17.4
2.00
HAM52-D80
HAM52
Handleless type
No hole
SUS316
electrolyse
SUS316
-
80
35.6
5
22
6.5
11.7
20
7.0
0.40
HAM52-D100
HAM52
Handleless type
No hole
SUS316
electrolyse
SUS316
-
100
43.5
6
27
7.5
14.6
25
8.7
0.55
HAM52-D125
HAM52
Handleless type
No hole
SUS316
electrolyse
SUS316
-
125
54.7
6
32
8.0
18.3
31
10.9
0.70
HAM52-D140
HAM52
Handleless type
No hole
SUS316
electrolyse
SUS316
-
140
62.5
8
36
9.0
20.5
35
12.2
0.88
HAM52-D160
HAM52
Handleless type
No hole
SUS316
electrolyse
SUS316
-
160
71.5
8
40
9.0
23.4
40
14.0
1.20
HAM52-D200
HAM52
Handleless type
No hole
SUS316
electrolyse
SUS316
-
200
90.0
10
50
11.3
32.0
50
17.4
2.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HAL01 - Handwheel¡¤fixed handle / rotating handle type¡¤round wheel edge ha...
Yiheda 3D Electronic Gallery
09.05.2024
HAN02 - handwheel/Foldable double width bar handwheel/Foldable handle type
Yiheda 3D Electronic Gallery
09.05.2024
HAM76 - Handwheel, Double-Hand Handwheel, Rotary Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
FAE01_23 - Retaining Ring, Split, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
HBB03 - Hand Wheel,Five Round Rim Hand Wheel, No Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
E-HAN08 - Economical Handwheel Foldable Double-Spoke Handwheel Foldable Han...
Yiheda 3D Electronic Gallery
09.05.2024
E-HAL10 - Economy handwheel/Round rim handwheel/No handle type
Yiheda 3D Electronic Gallery
09.05.2024
HAL98 - Handwheel¡¤Straight Spoke Round Rim Handwheel¡¤No Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
HAM11 - Hand Wheel ¡¤ Rotating Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
HAL11 - Hand Wheel, Round Rim Hand Wheel, No Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
HAM31 - Handwheel¡¤back corrugated hand wheel
Yiheda 3D Electronic Gallery
09.05.2024
HBA01_16 - Handwheel¡¤Embossed Handwheel¡¤No Opening¡¤Rotary Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
Handwheel - Drive
RK Rose+Krieger
25.01.2024
HAL61_HAL66 - Handwheel ¡¤ Rotary Handle Type ¡¤ Corrugated Rim Handwheel
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성