HAM12 18 - Hand wheel ??¡§¡§Rotary handle type ??¡§¡§Aluminum alloy double strip hand wheel
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/ham12_18.prj},{NB=HAM15-D100},{CODE=HAM15},{TYPE=zhuangdongshuobingxing lvhejinshuangfutiaoshuolun},{ANN=jianchaokongxing},{CPM=ADC},{HBM=ADC},{HWF=pensuheisemosha},{HTM=PA},{D=100},{DD=12},{L=50.0},{R=42.0},{H=30.0},{W=0},{SS=4},{FF=13.8},{M=0},{WEI=0.2},{LINK=Webxxx},{Q=11.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
CPM
Coupling part material
ⁿ/ₐ
HBM
Handwheel body material
ⁿ/ₐ
HWF
Hand wheel body surface treatment
ⁿ/ₐ
HTM
Grip material
ⁿ/ₐ
D
[mm]
DD
d(H8)
[mm]
L
[mm]
R
[mm]
H
[mm]
W
W (no motor, gear head)
[mm]
SS
s
[mm]
FF
f
[mm]
M
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
Q
[mm]
HAM12-D60
HAM12
Rotary handle type / alum...
Screw locking type
ADC
ADC
Spray black matte
PA
60
8
28.0
24.8
22.5
0
0
9.0
5
0.07
14.900
HAM12-D80
HAM12
Rotary handle type / alum...
Screw locking type
ADC
ADC
Spray black matte
PA
80
10
40.0
33.5
26.0
0
0
11.4
5
0.13
17.300
HAM12-D100
HAM12
Rotary handle type / alum...
Screw locking type
ADC
ADC
Spray black matte
PA
100
12
50.0
42.0
30.0
0
0
13.8
5
0.2
11.000
HAM12-D140
HAM12
Rotary handle type / alum...
Screw locking type
ADC
ADC
Spray black matte
PA
140
15
64.8
59.5
37.0
0
0
17.3
6
0.4
23.000
HAM12-D160
HAM12
Rotary handle type / alum...
Screw locking type
ADC
ADC
Spray black matte
PA
160
16
80.0
68.0
39.0
0
0
18.3
6
0.5
21.462
HAM12-D200
HAM12
Rotary handle type / alum...
Screw locking type
ADC
ADC
Spray black matte
PA
200
16
80.0
86.0
45.0
0
0
18.3
6
0.81
23.000
HAM15-D60
HAM15
Rotary handle type / alum...
Keyway hole type
ADC
ADC
Spray black matte
PA
60
8
28.0
24.8
22.5
0
2
9.0
0
0.07
14.900
HAM15-D80
HAM15
Rotary handle type / alum...
Keyway hole type
ADC
ADC
Spray black matte
PA
80
10
40.0
33.5
26.0
0
3
11.4
0
0.13
17.300
HAM15-D100
HAM15
Rotary handle type / alum...
Keyway hole type
ADC
ADC
Spray black matte
PA
100
12
50.0
42.0
30.0
0
4
13.8
0
0.2
11.000
HAM15-D140
HAM15
Rotary handle type / alum...
Keyway hole type
ADC
ADC
Spray black matte
PA
140
15
64.8
59.5
37.0
0
5
17.3
0
0.4
23.000
HAM15-D160
HAM15
Rotary handle type / alum...
Keyway hole type
ADC
ADC
Spray black matte
PA
160
16
80.0
68.0
39.0
0
5
18.3
0
0.5
21.462
HAM15-D200
HAM15
Rotary handle type / alum...
Keyway hole type
ADC
ADC
Spray black matte
PA
200
16
80.0
86.0
45.0
0
5
18.3
0
0.81
23.000
HAM18-D60
HAM18
Rotary handle type / alum...
Square hole type
ADC
ADC
Spray black matte
PA
60
8
28.0
24.8
22.5
8
0
9.0
0
0.07
14.900
HAM18-D80
HAM18
Rotary handle type / alum...
Square hole type
ADC
ADC
Spray black matte
PA
80
10
40.0
33.5
26.0
10
0
11.4
0
0.13
17.300
HAM18-D100
HAM18
Rotary handle type / alum...
Square hole type
ADC
ADC
Spray black matte
PA
100
12
50.0
42.0
30.0
12
0
13.8
0
0.2
11.000
HAM18-D140
HAM18
Rotary handle type / alum...
Square hole type
ADC
ADC
Spray black matte
PA
140
15
64.8
59.5
37.0
14
0
17.3
0
0.4
23.000
HAM18-D160
HAM18
Rotary handle type / alum...
Square hole type
ADC
ADC
Spray black matte
PA
160
16
80.0
68.0
39.0
14
0
18.3
0
0.5
21.462
HAM18-D200
HAM18
Rotary handle type / alum...
Square hole type
ADC
ADC
Spray black matte
PA
200
16
80.0
86.0
45.0
17
0
18.3
0
0.81
23.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LHC02_17 - 30-Degree Trapezoidal Lead Screw For Screw Support Assembly
Yiheda 3D Electronic Gallery
20.06.2024
LJL71_89 - 30 degree lead screw nut
Yiheda 3D Electronic Gallery
20.06.2024
HAN63_66 - Handwheel ¡¤ Foldable Straight Spoke Round Rim Hand Wheel ¡¤ Han...
Yiheda 3D Electronic Gallery
20.06.2024
LHY02_36 - 30-Degree Trapezoidal Lead Screw¡¤One End One Step And One End T...
Yiheda 3D Electronic Gallery
20.06.2024
HAN11 - Handwheel¡¤Folding handle inner corrugated handwheel
Yiheda 3D Electronic Gallery
20.06.2024
HAL83_87 - Handwheel¡¤Straight Spoke Round Rim Handwheel¡¤No Opening Type¡¤...
Yiheda 3D Electronic Gallery
20.06.2024
HAK11_16 - Handwheel ¡¤ Handleless Type ¡¤ Corrugated Handwheel
Yiheda 3D Electronic Gallery
20.06.2024
EBJ01_53 - High torque arc tooth synchronous wheel ??¨¨ S5M type
Yiheda 3D Electronic Gallery
20.06.2024
HAL61_HAL66 - Handwheel ¡¤ Rotary Handle Type ¡¤ Corrugated Rim Handwheel
Yiheda 3D Electronic Gallery
20.06.2024
HAM31 - Handwheel¡¤back corrugated hand wheel
Yiheda 3D Electronic Gallery
20.06.2024
BAY6700_6310ZZ-j - Deep Groove Ball Bearing-Double-Sided With Dust Cover
Yiheda 3D Electronic Gallery
20.06.2024
HBA01_16 - Handwheel¡¤Embossed Handwheel¡¤No Opening¡¤Rotary Handle Type
Yiheda 3D Electronic Gallery
20.06.2024
HAK06_08 - Handwheel¡¤Corrugated Handwheel
Yiheda 3D Electronic Gallery
20.06.2024
HAM01_HAL56 - Round rim / corrugated round rim handwheel
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성