HAL41 - Hand wheel, round wheel hand wheel, rotating handle type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hal41.prj},{NB=HAL41-D125},{CODE=HAL41},{TYPE=zhuandongshuobingxing},{ANN=yuankongxing},{CPM=S45C},{LSUR=duxin},{HBM=PA6},{HWF=heise},{HTM=PA6},{BSUR=heise},{D=125},{DD=12.7},{L=60},{L1=48},{H=44},{HH=15},{DD1=33},{HH1=29},{M=M8},{MPOOL=8},{WEI=0.33},{LINK=Webxxx},{D1=16.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
CPM
Coupling part material
ⁿ/ₐ
LSUR
Coupling surface treatment
ⁿ/ₐ
HBM
Handwheel body material
ⁿ/ₐ
HWF
Hand wheel body surface treatment
ⁿ/ₐ
HTM
Grip material
ⁿ/ₐ
BSUR
Grip color
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
L1
[mm]
H
[mm]
HH
h
[mm]
DD1
d1
[mm]
HH1
h1
[mm]
M
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
D1
[mm]
HAL41-D100
HAL41
Rotary handle type
Round hole type
S45C
Galvanized
PA6
black
PA6
black
100
10.0
60
37
43
14
31
29
M8
0.20
16.000
HAL41-D125
HAL41
Rotary handle type
Round hole type
S45C
Galvanized
PA6
black
PA6
black
125
12.7
60
48
44
15
33
29
M8
0.33
16.000
HAL41-D160
HAL41
Rotary handle type
Round hole type
S45C
Galvanized
PA6
black
PA6
black
160
14.0
80
64
54
17
41
38
M10
0.49
16.000
HAL41-D200
HAL41
Rotary handle type
Round hole type
S45C
Galvanized
PA6
black
PA6
black
200
18.0
80
80
60
19
35
39
M10
0.78
16.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HAM01_HAL56 - Round rim / corrugated round rim handwheel
Yiheda 3D Electronic Gallery
09.05.2024
LHP02_17 - 30-Degree Trapezoidal Lead Screw¡¤One End Two Step¡¤Standard Typ...
Yiheda 3D Electronic Gallery
09.05.2024
HAM31 - Handwheel¡¤back corrugated hand wheel
Yiheda 3D Electronic Gallery
09.05.2024
HAL01 - Handwheel¡¤fixed handle / rotating handle type¡¤round wheel edge ha...
Yiheda 3D Electronic Gallery
09.05.2024
GDALAJ,GDALAK - Hand wheel-round rim hand wheel-rotary handle type
SRD-FA
04.04.2023
LHR02_26 - 30-Degree Trapezoidal Lead Screw¡¤Two End One Step¡¤Left Hand/Ri...
Yiheda 3D Electronic Gallery
09.05.2024
HAM12_18 - Handwheel¡¤Rotary Handle Type¡¤Aluminum Alloy Double-Strip Handw...
Yiheda 3D Electronic Gallery
09.05.2024
HAL91 - Handwheel¡¤Straight Spoke Wheel Flange Handwheel¡¤Open Type¡¤Rotary...
Yiheda 3D Electronic Gallery
09.05.2024
06830 - Handwheels
norelem
30.05.2024
HAM11 - Hand Wheel ¡¤ Rotating Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
HAK06_08 - Handwheel¡¤Corrugated Handwheel
Yiheda 3D Electronic Gallery
09.05.2024
K1208 - Handwheels DIN 950, stainless steel
KIPP
27.05.2024
HAL81 - Handwheel¡¤Straight Spoke Round Rim Handwheel¡¤No Opening Type¡¤Rot...
Yiheda 3D Electronic Gallery
09.05.2024
HAN63_66 - Handwheel ¡¤ Foldable Straight Spoke Round Rim Hand Wheel ¡¤ Han...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성