NHF11 31 - Rubber shock absorber, external thread fixing plate
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/nhf11_31.prj},{NB=NHF15-2527-M6},{CODE=NHF15},{TYPE=Externally threaded fixing plate, economical, waist type},{MAT1=natural rubber},{MAT2=S45C},{HRD=Shore A45},{SUR=Galvanized},{SP=2527},{M=6},{D1=25},{D2=20},{H1=27},{H2=21.0},{TT=3.2},{TT1=2.5},{L=18},{W1=56},{W2=25},{E=8.5},{F=6.5},{P=42},{R=7.0},{ZR=190(19)},{ZB=53-96(5.4-10)},{ZT=56(57)},{XR=35(3.6)},{RI=0.20},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
HRD
Rubber hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
M
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
TT
t
[mm]
TT1
t1
[mm]
L
[mm]
W1
[mm]
W2
[mm]
E
[mm]
F
[mm]
P
[mm]
ZR
Z direction allowable load
ⁿ/ₐ
ZB
Z direction standard load
ⁿ/ₐ
ZT
Z direction spring constant
ⁿ/ₐ
XR
X direction allowable load
ⁿ/ₐ
RI
Rigid
ⁿ/ₐ
NHF11-2015-M6
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
2015
6
20
15
15
10.5
2.5
2.0
16
49
20
8.5
6.5
36
280(29)
98-160(10-16)
130(130)
69(7)
0.15
NHF11-2020-M6
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
2020
6
20
15
20
15.5
2.5
2.0
16
49
20
8.5
6.5
36
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHF11-2518-M6
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
2518
6
25
20
18
12.0
3.5
2.5
18
56
25
8.5
6.5
42
490(50)
128-250(13-25)
200(200)
98(10)
0.16
NHF11-2527-M6
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
2527
6
25
20
27
21.0
3.2
2.5
18
56
25
8.5
6.5
42
310(32)
88-160(9-16)
93(95)
59(6)
0.20
NHF11-3018-M8
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
3018
8
30
25
18
12.0
3.5
2.5
23
62
30
8.5
6.5
48
890(91)
226-450(23-46)
310(320)
170(17)
0.16
NHF11-3026-M8
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
3026
8
30
25
26
20.0
3.5
2.5
23
62
30
8.5
6.5
48
610(62)
147-300(15-31)
140(145)
120(12)
0.19
NHF11-3526-M8
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
3526
8
35
30
26
20.0
3.5
2.5
23
69
35
8.5
6.5
53
980(100)
245-490(25-50)
240(240)
250(25)
0.17
NHF11-4025-M8
NHF11
Externally threaded fixin...
natural rubber
S45C
Shore A60
Galvanized
4025
8
40
34
25
19.0
3.5
2.5
28
76
40
11.0
9.0
60
1810(185)
363-930(37-95)
340(350)
360(37)
0.17
NHF15-2015-M6
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
2015
6
20
15
15
10.5
2.5
2.0
16
49
20
8.5
6.5
36
170(17)
59-96(6-10)
78(78)
41(4.2)
0.15
NHF15-2020-M6
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
2020
6
20
15
20
15.5
2.5
2.0
16
49
20
8.5
6.5
36
110(11)
35-59(3.5-6)
47(48)
29(3)
0.19
NHF15-2518-M6
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
2518
6
25
20
18
12.0
3.5
2.5
18
56
25
8.5
6.5
42
290(30)
76-150(7.7-15)
120(120)
59(6)
0.16
NHF15-2527-M6
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
2527
6
25
20
27
21.0
3.2
2.5
18
56
25
8.5
6.5
42
190(19)
53-96(5.4-10)
56(57)
35(3.6)
0.20
NHF15-3018-M8
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
3018
8
30
25
18
12.0
3.5
2.5
23
62
30
8.5
6.5
48
530(55)
138-270(14-28)
190(192)
100(10)
0.16
NHF15-3026-M8
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
3026
8
30
25
26
20.0
3.5
2.5
23
62
30
8.5
6.5
48
370(37)
93-180(9.5-19)
84(87)
72(7.2)
0.19
NHF15-3526-M8
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
3526
8
35
30
26
20.0
3.5
2.5
23
69
35
8.5
6.5
53
590(60)
147-290(15-30)
140(144)
150(15)
0.17
NHF15-4025-M8
NHF15
Externally threaded fixin...
natural rubber
S45C
Shore A45
Galvanized
4025
8
40
34
25
19.0
3.5
2.5
28
76
40
11.0
9.0
60
1090(111)
218-560(22-57)
200(210)
220(22)
0.17
NHF31-2015-M6
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
2015
6
20
15
15
10.5
2.5
2.0
16
49
20
8.5
6.5
36
280(29)
98-160(10-16)
130(130)
69(7)
0.15
NHF31-2020-M6
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
2020
6
20
15
20
15.5
2.5
2.0
16
49
20
8.5
6.5
36
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHF31-2518-M6
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
2518
6
25
20
18
12.0
3.5
2.5
18
56
25
8.5
6.5
42
490(50)
128-250(13-25)
200(200)
98(10)
0.16
NHF31-2527-M6
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
2527
6
25
20
27
21.0
3.2
2.5
18
56
25
8.5
6.5
42
310(32)
88-160(9-16)
93(95)
59(6)
0.20
NHF31-3018-M8
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
3018
8
30
25
18
12.0
3.5
2.5
23
62
30
8.5
6.5
48
890(91)
226-450(23-46)
310(320)
170(17)
0.16
NHF31-3026-M8
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
3026
8
30
25
26
20.0
3.5
2.5
23
62
30
8.5
6.5
48
610(62)
147-300(15-31)
140(145)
120(12)
0.19
NHF31-3526-M8
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
3526
8
35
30
26
20.0
3.5
2.5
23
69
35
8.5
6.5
53
980(100)
245-490(25-50)
240(240)
250(25)
0.17
NHF31-4025-M8
NHF31
Externally threaded fixin...
Neoprene
S45C
Shore A60
Galvanized
4025
8
40
34
25
19.0
3.5
2.5
28
76
40
11.0
9.0
60
1810(185)
363-930(37-95)
340(350)
360(37)
0.17
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성