J-NHE51 65 - Silicone shock absorber, external thread at both ends, medium-sized, ultra-lightweight
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/j-nhe51_65.prj},{NB=J-NHE61-2518-M6-015},{CODE=J-NHE61},{TYPE=External thread at both ends, ultra-lightweight, tapered},{TL=Standard type},{MAT1=Imported silicone},{MAT2=SUS304},{SP=2518},{M=6},{MPOOL=6},{RL=015},{D1=25},{D2=20},{H1=18},{H2=14},{L=20},{L1=14},{UL=7.84-19.6(0.8-2.0)},{UF=20-},{SAC=2 nuts 2 spring pads stainless steel},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TL
Thread length
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
SP
specification
ⁿ/ₐ
RL
Recommended load
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
L
[mm]
L1
[mm]
UL
Use load
ⁿ/ₐ
UF
usage frequency
ⁿ/ₐ
SAC
Standard accessories
ⁿ/ₐ
J-NHE51-3525-M6-150
J-NHE51
External thread at both e...
Standard type
Imported silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
J-NHE52-3525-M6-150
J-NHE52
External thread at both e...
Lower thread short type
Imported silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
J-NHE54-3525-M6-150
J-NHE54
External thread at both e...
Upper thread short type
Imported silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
J-NHE55-3525-M6-150
J-NHE55
External thread at both e...
Short type
Imported silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
J-NHE61-1313-M4-005
J-NHE61
External thread at both e...
Standard type
Imported silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
J-NHE61-2518-M6-015
J-NHE61
External thread at both e...
Standard type
Imported silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
J-NHE62-1313-M4-005
J-NHE62
External thread at both e...
Lower thread short type
Imported silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
J-NHE62-2518-M6-015
J-NHE62
External thread at both e...
Lower thread short type
Imported silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
J-NHE64-1313-M4-005
J-NHE64
External thread at both e...
Upper thread short type
Imported silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
J-NHE64-2518-M6-015
J-NHE64
External thread at both e...
Upper thread short type
Imported silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
J-NHE65-1313-M4-005
J-NHE65
External thread at both e...
Short type
Imported silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
J-NHE65-2518-M6-015
J-NHE65
External thread at both e...
Short type
Imported silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NHE51_65 - Silicone Shock Absorber,External Thread At Both Ends,Medium-Size...
Yiheda 3D Electronic Gallery
20.06.2024
NHE71_J-NHE75 - Silicone Shock Absorber,External Thread At Both Ends,Light ...
Yiheda 3D Electronic Gallery
20.06.2024
FBS01_26 - Polyurethane Retaining Ring, Standard Type/Compact Type, Open Ty...
Yiheda 3D Electronic Gallery
20.06.2024
FBS11_36 - Polyurethane Retaining Ring, Standard Type/Compact Type, Separat...
Yiheda 3D Electronic Gallery
20.06.2024
NHE45_47 - Rubber damping seat, internal thread fixing plate
Yiheda 3D Electronic Gallery
20.06.2024
RBT01_11 - Support For Base¡¤Opening Type
Yiheda 3D Electronic Gallery
20.06.2024
R-1 - Die spring - ISO 10243 - Light load
HPC
03.08.2023
NHE01_11 - Rubber shock absorber external thread at both ends
Yiheda 3D Electronic Gallery
20.06.2024
NHM84 - Electric Clamping Jaw Rotary Two-Finger Type
Yiheda 3D Electronic Gallery
20.06.2024
ZCK12 - Screw machine blowing type
Yiheda 3D Electronic Gallery
20.06.2024
ZCD01 - Mechanism Mounting Component
Yiheda 3D Electronic Gallery
20.06.2024
NHE02_12 - Rubber shock absorber, one end external thread, one end internal...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성