XTH01 21 - O-ring · G Series
Yiheda 3D Electronic Gallery
yhd_fa
C5-seal
Powered by
CAD모델 선택
{yiheda/yhd_fa/c5/xth01_33.prj},{NB=XTH12-170},{CODE=XTH12},{TYPE=S},{MAT=Silicon Rubber},{HRD=HS65-75},{COLOR=Red Brown},{WD=-40-200},{YT=gao wen},{GG=170},{BH=G170},{DD2=5.7},{DD2TOL=+0.09/-0.09},{DD1=169.3},{DD1TOL=-},{DD3=170},{DD3TOL=0/-0.09},{D=180},{DTOL=+0.09/0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
COLOR
colour
ⁿ/ₐ
WD
temperature
ⁿ/ₐ
YT
use
ⁿ/ₐ
GG
specification
ⁿ/ₐ
BH
Nominal number
ⁿ/ₐ
DD2
size
[mm]
DD2TOL
D2 tolerance
ⁿ/ₐ
DD1
size
[mm]
DD1TOL
D1 tolerance
ⁿ/ₐ
DD3
Fit size
[mm]
DD3TOL
D3 tolerance
ⁿ/ₐ
D
Fit size
[mm]
DTOL
D tolerance
ⁿ/ₐ
XTH01-25
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
25
G25
3.1
+0.09/-0.09
24.4
+0.24/-0.24
25
0/-0.09
30
+0.09/0
XTH01-30
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
30
G30
3.1
+0.09/-0.09
29.4
+0.28/-0.28
30
0/-0.09
35
+0.09/0
XTH01-35
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
35
G35
3.1
+0.09/-0.09
34.4
+0.32/-0.32
35
0/-0.09
40
+0.09/0
XTH01-40
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
40
G40
3.1
+0.09/-0.09
39.4
+0.36/-0.36
40
0/-0.09
45
+0.09/0
XTH01-45
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
45
G45
3.1
+0.09/-0.09
44.4
+0.40/-0.40
45
0/-0.09
50
+0.09/0
XTH01-50
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
50
G50
3.1
+0.09/-0.09
49.4
+0.44/-0.44
50
0/-0.09
55
+0.09/0
XTH01-55
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
55
G55
3.1
+0.09/-0.09
54.4
+0.48/-0.48
55
0/-0.09
60
+0.09/0
XTH01-60
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
60
G60
3.1
+0.09/-0.09
59.4
+0.52/-0.52
60
0/-0.09
65
+0.09/0
XTH01-65
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
65
G65
3.1
+0.09/-0.09
64.4
+0.56/-0.56
65
0/-0.09
70
+0.09/0
XTH01-70
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
70
G70
3.1
+0.09/-0.09
69.4
+0.60/-0.60
70
0/-0.09
75
+0.09/0
XTH01-75
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
75
G75
3.1
+0.09/-0.09
74.4
+0.64/-0.64
75
0/-0.09
80
+0.09/0
XTH01-80
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
80
G80
3.1
+0.09/-0.09
79.4
+0.68/-0.68
80
0/-0.09
85
+0.09/0
XTH01-105
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
105
G105
3.1
+0.09/-0.09
104.4
+0.86/-0.86
105
0/-0.09
110
+0.09/0
XTH01-120
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
120
G120
3.1
+0.09/-0.09
119.4
+0.97/-0.97
120
0/-0.09
125
+0.09/0
XTH01-145
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
145
G145
3.1
+0.09/-0.09
144.4
+1.15/-1.15
145
0/-0.09
150
+0.09/0
XTH01-170
XTH01
S
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
170
G170
5.7
+0.09/-0.09
169.3
+1.32/-1.32
170
0/-0.09
180
+0.09/0
XTH02-25
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
25
G25
3.1
+0.09/-0.09
24.4
+0.24/-0.24
25
0/-0.09
30
+0.09/0
XTH02-30
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
30
G30
3.1
+0.09/-0.09
29.4
+0.28/-0.28
30
0/-0.09
35
+0.09/0
XTH02-35
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
35
G35
3.1
+0.09/-0.09
34.4
+0.32/-0.32
35
0/-0.09
40
+0.09/0
XTH02-40
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
40
G40
3.1
+0.09/-0.09
39.4
+0.36/-0.36
40
0/-0.09
45
+0.09/0
XTH02-45
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
45
G45
3.1
+0.09/-0.09
44.4
+0.40/-0.40
45
0/-0.09
50
+0.09/0
XTH02-50
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
50
G50
3.1
+0.09/-0.09
49.4
+0.44/-0.44
50
0/-0.09
55
+0.09/0
XTH02-55
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
55
G55
3.1
+0.09/-0.09
54.4
+0.48/-0.48
55
0/-0.09
60
+0.09/0
XTH02-60
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
60
G60
3.1
+0.09/-0.09
59.4
+0.52/-0.52
60
0/-0.09
65
+0.09/0
XTH02-65
XTH02
S
Nitrile rubber
HS85-95
black
-15-100
High temperature resistan...
65
G65
3.1
+0.09/-0.09
64.4
+0.56/-0.56
65
0/-0.09
70
+0.09/0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
XTJ11_25 - O-ring · AS series
Yiheda 3D Electronic Gallery
20.06.2024
XTJ01_02 - O-ring · V series
Yiheda 3D Electronic Gallery
20.06.2024
XTC01_31 - O-ring · P series
Yiheda 3D Electronic Gallery
20.06.2024
XTF01_22 - O-ring · s series
Yiheda 3D Electronic Gallery
20.06.2024
TBP01_03 - Retaining ring ?¡è C type (for shaft) ?¡è Spring steel / stainle...
Yiheda 3D Electronic Gallery
20.06.2024
XTK01_21 - O-ring International Series
Yiheda 3D Electronic Gallery
20.06.2024
XUE01_02 - Oil seal with auxiliary lip
Yiheda 3D Electronic Gallery
20.06.2024
KY33 - Single Axis Drive
Yiheda 3D Electronic Gallery
20.06.2024
E_XTC01_22 - Economical O-Ring P Series
Yiheda 3D Electronic Gallery
20.06.2024
ZAM41_52 - Indexing Pin
Yiheda 3D Electronic Gallery
20.06.2024
R0159 - OR USA Code NBR or VITON (write desired material) - OR
PlaSteel
17.06.2021
NGA, NGB, NGSW, NGSK, NGF, NGFH, NGEM - Sanitary Pipe Fittings - Pressure T...
Misumi
29.05.2023
XUC11 - Sealing Washer,International Series
Yiheda 3D Electronic Gallery
20.06.2024
XTM01_31 - O-ring, large diameter and specified inner diameter
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성