BMJ61 - Pedestal magnet
Yiheda 3D Electronic Gallery
yhd_fa
C3-Small Parts / Magnets
Powered by
CAD모델 선택
{yiheda/yhd_fa/c3/bmj61.prj},{NB=BMJ61-D8},{CODE=BMJ61},{TYPE=qianglipingmianxing},{MAT=SUM23},{SUR=Electroless Nickel Plating},{MAT1=Supermagnet},{SUR1=Nickel Plating},{MAT2=Brass},{TE=80},{BIAOMIANCIJI=N},{D=8},{L=8},{M=M3},{MPOOL=3},{D1=7.0},{D2=6.0},{T=3.0},{HH=1.6},{N=9.8(1.0)},{G=2300-3300},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Magnet seat material
ⁿ/ₐ
SUR
Magnet seat surface treatment
ⁿ/ₐ
MAT1
Magnet material
ⁿ/ₐ
SUR1
Magnet surface treatment
ⁿ/ₐ
MAT2
Lining material
ⁿ/ₐ
TE
Heat resistant temperature
[°C]
BIAOMIANCIJI
Surface magnetic pole
ⁿ/ₐ
D
[mm]
L
[mm]
M
[mm]
D1
[mm]
D2
[mm]
T
[mm]
HH
h
[mm]
N
[N]
G
Surface magnetic flux density Gaussian (G)
ⁿ/ₐ
BMJ61-D4
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
4
5
M2
3.0
2.0
2.5
0.5
1.5(0.1)
2400-2800
BMJ61-D5
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
5
5
M2
3.5
2.5
2.5
0.5
2(0.2)
2600-3000
BMJ61-D6
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
6
8
M3
5.0
4.0
3.0
1.6
5.9(0.6)
2100-3000
BMJ61-D8
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
8
8
M3
7.0
6.0
3.0
1.6
9.8(1.0)
2300-3300
BMJ61-D10
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
10
8
M4
9.0
8.0
3.0
2.1
20.6(2.1)
2500-3600
BMJ61-D13
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
13
10
M4
11.0
10.0
4.0
3.1
45.1(4.6)
2500-3600
BMJ61-D16
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
16
10
M5
14.0
12.0
5.0
3.1
89.2(9.1)
3000-4400
BMJ61-D20
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
20
10
M5
18.0
15.0
5.0
5.1
128.5(13.1)
3200-4600
BMJ61-D25
BMJ61
Strong flat type
SUM23
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
25
13
M6
23.0
18.0
5.0
5.1
225.5(23)
3200-4600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성