PBE01 26 - Positioning bolt ?¡èThreaded front end R type
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pbe01_26.prj},{NB=PBE11-M6-L20},{CODE=PBE11},{TYPE=Threaded Tip R Type},{THR=Coarse Thread},{MAT=SUS440C},{HRD=43HRC-},{SUR=-},{ATTMAT=SUS304 Equivalently},{ATTSUR=-},{M=6},{L=20},{LPOOL=20,25,30,35,40,50},{MXP=6x1.0},{P=1.00},{H=4.0},{B=10},{SR1=4},{DD=4.5},{Z=3.5},{V1=3.0},{RR=0.3},{T=5.0},{T1=0},{PPATH=pbe01_26/assem/pbe01_26_assemtpl.prj},{LNIK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTMAT
Attachment (one nut) material
ⁿ/ₐ
ATTSUR
Attachment (one nut) surface treatment
ⁿ/ₐ
M
ⁿ/ₐ
MXP
Mx pitch
ⁿ/ₐ
H
[mm]
B
[mm]
SR1
[mm]
DD
d
[mm]
Z
[mm]
V1
[mm]
RR
r
[mm]
T
[mm]
T1
[mm]
PBE01-M4-L15
PBE01
Threaded front end R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
4
4x0.7
2.8
7
3
2.0
3.0
2.1
0.2
3.2
0
PBE01-M5-L15
PBE01
Threaded front end R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
5
5x0.8
3.5
8
4
3.0
3.0
2.4
0.2
4.0
0
PBE01-M6-L15
PBE01
Threaded front end R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
6
6x1.0
4.0
10
4
4.5
3.5
3.0
0.3
5.0
0
PBE01-M8-L15
PBE01
Threaded front end R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
8
8x1.25
5.5
13
5
6.0
5.0
3.7
0.4
6.5
0
PBE01-M10-L30
PBE01
Threaded front end R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
10
10x1.5
7.0
17
5
7.0
5.5
4.5
0.5
8.0
0
PBE01-M12-L30
PBE01
Threaded front end R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
12
12x1.75
8.0
19
8
9.0
7.0
5.2
0.5
10.0
0
PBE01-M16-L50
PBE01
Threaded front end R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
16
16x2.0
10.0
24
10
12.0
9.0
6.0
0.6
13.0
0
PBE02-M4-L20
PBE02
Threaded front end R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
4
4x0.7
2.8
7
3
2.0
3.0
2.1
0.2
3.2
0
PBE02-M5-L20
PBE02
Threaded front end R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
5
5x0.8
3.5
8
4
3.0
3.0
2.4
0.2
4.0
0
PBE02-M6-L20
PBE02
Threaded front end R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
6
6x1.0
4.0
10
4
4.5
3.5
3.0
0.3
5.0
0
PBE02-M8-L25
PBE02
Threaded front end R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
8
8x1.25
5.5
13
5
6.0
5.0
3.7
0.4
6.5
0
PBE02-M10-L30
PBE02
Threaded front end R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
10
10x1.5
7.0
17
5
7.0
5.5
4.5
0.5
8.0
0
PBE02-M12-L40
PBE02
Threaded front end R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
12
12x1.75
8.0
19
8
9.0
7.0
5.2
0.5
10.0
0
PBE06-M4-L20
PBE06
Threaded front end R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
4
4x0.7
2.8
7
3
2.0
3.0
2.1
0.2
3.2
0
PBE06-M5-L20
PBE06
Threaded front end R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
5
5x0.8
3.5
8
4
3.0
3.0
2.4
0.2
4.0
0
PBE06-M6-L20
PBE06
Threaded front end R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
6
6x1.0
4.0
10
4
4.5
3.5
3.0
0.3
5.0
0
PBE06-M8-L25
PBE06
Threaded front end R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
8
8x1.25
5.5
13
5
6.0
5.0
3.7
0.4
6.5
0
PBE06-M10-L30
PBE06
Threaded front end R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
10
10x1.5
7.0
17
5
7.0
5.5
4.5
0.5
8.0
0
PBE06-M12-L40
PBE06
Threaded front end R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
12
12x1.75
8.0
19
8
9.0
7.0
5.2
0.5
10.0
0
PBE11-M4-L20
PBE11
Threaded front end R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
4
4x0.7
2.8
7
3
2.0
3.0
2.1
0.2
3.2
0
PBE11-M5-L20
PBE11
Threaded front end R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
5
5x0.8
3.5
8
4
3.0
3.0
2.4
0.2
4.0
0
PBE11-M6-L20
PBE11
Threaded front end R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
6
6x1.0
4.0
10
4
4.5
3.5
3.0
0.3
5.0
0
PBE11-M8-L25
PBE11
Threaded front end R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
8
8x1.25
5.5
13
5
6.0
5.0
3.7
0.4
6.5
0
PBE11-M10-L30
PBE11
Threaded front end R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
10
10x1.5
7.0
17
5
7.0
5.5
4.5
0.5
8.0
0
PBE11-M12-L40
PBE11
Threaded front end R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
12
12x1.75
8.0
19
8
9.0
7.0
5.2
0.5
10.0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성