YPC01 76 - Resin large head positioning pin ??¨¨ standard type ??¨¨ P size specification
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ypc01_76.prj},{NB=YPC36-D10-P11},{CODE=YPC36},{TYPE=A-B},{SHA=B},{MAT=MC Nylon(Blue)},{USE=-40-120C},{D=10},{DTOL=+0.018/+0.007},{P=11},{PPOOL=[11.00:15.00/0.01]},{PTOL=0/-0.05},{L=15},{LTOL=+0.3/0},{B=10},{BTOL=+0.3/0},{C=2.0},{MM=4.0},{V1=1},{V2=8},{M=5},{ZZHS=N/A},{ZZHSPOOL='N/A','N/A','HS','HS'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
USE
Ambient temperature
[°C]
D
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
Flat round
[mm]
C
[mm]
MM
m
[mm]
V1
[mm]
V2
[mm]
M
[mm]
YPC01-D1-P1.5
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
1
+0.008/+0.002
3
3
0.2
0.5
0
0
0
YPC01-D2-P2.5
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
2
+0.008/+0.002
4
3
0.5
1.0
0
0
0
YPC01-D3-P3.5
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
3
+0.008/+0.002
5
5
0.5
2.0
1
0
0
YPC01-D4-P4.5
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
4
+0.012/+0.004
5
6
1.0
3.0
1
0
0
YPC01-D5-P5.5
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
5
+0.012/+0.004
10
6
1.0
3.0
1
0
0
YPC01-D6-P6.5
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
6
+0.012/+0.004
10
8
1.0
3.0
1
5
3
YPC01-D8-P9
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
8
+0.018/+0.007
15
8
1.5
4.0
1
8
5
YPC01-D10-P11
YPC01
P size specification type...
Cone round
POM (black)
-45-95C
10
+0.018/+0.007
15
10
2.0
4.0
1
8
5
YPC06-D1-P1.5
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
1
+0.008/+0.002
3
3
0.2
0.5
0
0
0
YPC06-D2-P2.5
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
2
+0.008/+0.002
4
3
0.5
1.0
0
0
0
YPC06-D3-P3.5
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
3
+0.008/+0.002
5
5
0.5
2.0
1
0
0
YPC06-D4-P4.5
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
4
+0.012/+0.004
5
6
1.0
3.0
1
0
0
YPC06-D5-P5.5
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
5
+0.012/+0.004
10
6
1.0
3.0
1
0
0
YPC06-D6-P6.5
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
6
+0.012/+0.004
10
8
1.0
3.0
1
5
3
YPC06-D8-P9
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
8
+0.018/+0.007
15
8
1.5
4.0
1
8
5
YPC06-D10-P11
YPC06
P size specification type...
Cone round
MC nylon (blue)
-40-120C
10
+0.018/+0.007
15
10
2.0
4.0
1
8
5
YPC11-D1-P1.5
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
1
+0.008/+0.002
3
3
0.2
0.5
0
0
0
YPC11-D2-P2.5
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
2
+0.008/+0.002
4
3
0.5
1.0
0
0
0
YPC11-D3-P3.5
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
3
+0.008/+0.002
5
5
0.5
2.0
1
0
0
YPC11-D4-P4.5
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
4
+0.012/+0.004
5
6
1.0
3.0
1
0
0
YPC11-D5-P5.5
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
5
+0.012/+0.004
10
6
1.0
3.0
1
0
0
YPC11-D6-P6.5
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
6
+0.012/+0.004
10
8
1.0
3.0
1
5
3
YPC11-D8-P9
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
8
+0.018/+0.007
15
8
1.5
4.0
1
8
5
YPC11-D10-P11
YPC11
P size specification type...
Cone round
Conductive MC nylon CDR2 ...
-40-120C
10
+0.018/+0.007
15
10
2.0
4.0
1
8
5
YPC16-D1-P1.5
YPC16
P size specification type...
Cone round
PEEK (natural ivory white...
-50-200C
1
+0.008/+0.002
3
3
0.2
0.5
0
0
0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성