YHR01 36 - Large head positioning pin ??¨¨ Front end shape selection ??¨¨ Internal thread standard type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yhr01_36.prj},{NB=YHR12-A-D6-P6.5-B2-R4-L6},{CODE=YHR12},{TYPE=A-B},{MAT=SUS304},{HRD=The hardness of coating 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 5~8µm.},{FR=A},{D=6},{P=6.50},{PTOL=0/-0.01},{B=2},{BTOL=+0.5/0},{R=4},{RPOOL1=[$RPOOL4.:80/1]},{RPOOL2=[1:$RPOOL5./1]},{G=0},{L=6},{LTOL=+0.2/0},{AA=0.8},{DD=0.1},{ZZTATB=N/A},{ZZTATBPOOL1='N/A','N/A','TA','TA'},{ZZTATBPOOL2='N/A','N/A','TB','TB'},{ZZTATBPOOL3='N/A','N/A','TA','TA','TB','TB'},{ZZTATBPOOL4='N/A','N/A'},{ZZHC=N/A},{HC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
DTOL
D tolerance
[mm]
M
ⁿ/ₐ
W
[mm]
YHR01-A-D6-P6.5-B2-R4-L6
YHR01
Standard type ??¨¨ round ...
SKS3
Quenching hardness 53-58H...
-
-0.004/-0.012
M3
0.0
YHR02-A-D6-P6.5-B2-R4-L6
YHR02
Standard type ??¨¨ round ...
SKS3
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
-0.004/-0.012
M3
0.0
YHR03-A-D6-P6.5-B2-R4-L6
YHR03
Standard type ??¨¨ round ...
S45C
Quenching hardness 43-48H...
-
-0.004/-0.012
M3
0.0
YHR04-A-D6-P6.5-B2-R4-L6
YHR04
Standard type ??¨¨ round ...
S45C
Quenching hardness 43-48H...
Black
-0.004/-0.012
M3
0.0
YHR05-A-D6-P6.5-B2-R4-L6
YHR05
Standard type ??¨¨ round ...
S45C
Quenching hardness 43 ~ 4...
Hard Chromium Plating,Pla...
-0.004/-0.012
M3
0.0
YHR11-A-D6-P6.5-B2-R4-L6
YHR11
Standard type ??¨¨ round ...
SUS304
-
-
-0.004/-0.012
M3
0.0
YHR12-A-D6-P6.5-B2-R4-L6
YHR12
Standard type ??¨¨ round ...
SUS304
Coating hardness 850HV~
Hard Chromium Plating,Pla...
-0.004/-0.012
M3
0.0
YHR16-A-D6-P6.5-B2-R4-L6
YHR16
Standard type ??¨¨ round ...
SUS440C
Quenching hardness 48 ~ 5...
-
-0.004/-0.012
M3
0.0
YHR21-A-D6-P6.5-B2-R4-L6
YHR21
Standard type and multi-e...
SKS3
Quenching hardness 53-58H...
-
-0.004/-0.012
M3
3.0
YHR22-A-D6-P6.5-B2-R4-L6
YHR22
Standard type and multi-e...
SKS3
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
-0.004/-0.012
M3
3.0
YHR23-A-D6-P6.5-B2-R4-L6
YHR23
Standard type and multi-e...
S45C
Quenching hardness 43-48H...
-
-0.004/-0.012
M3
3.0
YHR24-A-D6-P6.5-B2-R4-L6
YHR24
Standard type and multi-e...
S45C
Quenching hardness 43-48H...
Black
-0.004/-0.012
M3
3.0
YHR25-A-D6-P6.5-B2-R4-L6
YHR25
Standard type and multi-e...
S45C
Quenching hardness 43 ~ 4...
Hard Chromium Plating,Pla...
-0.004/-0.012
M3
3.0
YHR31-A-D6-P6.5-B2-R4-L6
YHR31
Standard type and multi-e...
SUS304
-
-
-0.004/-0.012
M3
3.0
YHR36-A-D6-P6.5-B2-R4-L6
YHR36
Standard type and multi-e...
SUS440C
Quenching hardness 48 ~ 5...
-
-0.004/-0.012
M3
3.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성