YFF01 25 - Large head spherical positioning pin ??¨¨ Female thread type ??¨¨ P size selection
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yff01_25.prj},{NB=YFF11-D16-P18},{CODE=YFF11},{TYPE=A-B},{MAT=SUS440C},{HRD=Quenching hardness48-53HRC},{SUR=Polishing},{D=16},{DTOL=-0.006/-0.017},{P=18},{PPOOL=[18,19,20,24,25]},{PPOOL1=[19,20,24,25]},{PTOL=0/-0.01},{L=22},{LTOL=-0.1/-0.5},{B=10},{BTOL=+0.5/0},{W=7.0},{M=M8},{MPOOL=8},{P1=2},{V=12},{AA=0.8},{DD=0.1},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
Polygonal
[mm]
W
[mm]
M
ⁿ/ₐ
V
[mm]
YFF01-D6-P7
YFF01
P size selection type ??¨...
SKS3
Quenching hardness 58-61H...
-
6
-0.004/-0.012
10
8
3.0
M3
5
YFF01-D8-P9
YFF01
P size selection type ??¨...
SKS3
Quenching hardness 58-61H...
-
8
-0.005/-0.014
15
8
3.5
M5
8
YFF01-D10-P11
YFF01
P size selection type ??¨...
SKS3
Quenching hardness 58-61H...
-
10
-0.005/-0.014
15
10
4.0
M5
8
YFF01-D12-P15
YFF01
P size selection type ??¨...
SKS3
Quenching hardness 58-61H...
-
12
-0.006/-0.017
15
10
5.0
M5
8
YFF01-D16-P18
YFF01
P size selection type ??¨...
SKS3
Quenching hardness 58-61H...
-
16
-0.006/-0.017
22
10
7.0
M8
12
YFF02-D6-P7
YFF02
P size selection type ??¨...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
6
-0.004/-0.012
10
8
3.0
M3
5
YFF02-D8-P9
YFF02
P size selection type ??¨...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
8
-0.005/-0.014
15
8
3.5
M5
8
YFF02-D10-P11
YFF02
P size selection type ??¨...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
10
-0.005/-0.014
15
10
4.0
M5
8
YFF02-D12-P15
YFF02
P size selection type ??¨...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
12
-0.006/-0.017
15
10
5.0
M5
8
YFF02-D16-P18
YFF02
P size selection type ??¨...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
16
-0.006/-0.017
22
10
7.0
M8
12
YFF06-D6-P7
YFF06
P size selection type ??¨...
SUS304
-
-
6
-0.004/-0.012
10
8
3.0
M3
5
YFF06-D8-P9
YFF06
P size selection type ??¨...
SUS304
-
-
8
-0.005/-0.014
15
8
3.5
M5
8
YFF06-D10-P11
YFF06
P size selection type ??¨...
SUS304
-
-
10
-0.005/-0.014
15
10
4.0
M5
8
YFF06-D12-P15
YFF06
P size selection type ??¨...
SUS304
-
-
12
-0.006/-0.017
15
10
5.0
M5
8
YFF06-D16-P18
YFF06
P size selection type ??¨...
SUS304
-
-
16
-0.006/-0.017
22
10
7.0
M8
12
YFF11-D6-P7
YFF11
P size selection type ??¨...
SUS440C
Quenching hardness48-53HR...
Polishing
6
-0.004/-0.012
10
8
3.0
M3
5
YFF11-D8-P9
YFF11
P size selection type ??¨...
SUS440C
Quenching hardness48-53HR...
Polishing
8
-0.005/-0.014
15
8
3.5
M5
8
YFF11-D10-P11
YFF11
P size selection type ??¨...
SUS440C
Quenching hardness48-53HR...
Polishing
10
-0.005/-0.014
15
10
4.0
M5
8
YFF11-D12-P15
YFF11
P size selection type ??¨...
SUS440C
Quenching hardness48-53HR...
Polishing
12
-0.006/-0.017
15
10
5.0
M5
8
YFF11-D16-P18
YFF11
P size selection type ??¨...
SUS440C
Quenching hardness48-53HR...
Polishing
16
-0.006/-0.017
22
10
7.0
M8
12
YFF15-D6-P7
YFF15
P size selection type ??¨...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
6
-0.004/-0.012
10
8
3.0
M3
5
YFF15-D8-P9
YFF15
P size selection type ??¨...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
8
-0.005/-0.014
15
8
3.5
M5
8
YFF15-D10-P11
YFF15
P size selection type ??¨...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
10
-0.005/-0.014
15
10
4.0
M5
8
YFF15-D12-P15
YFF15
P size selection type ??¨...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
12
-0.006/-0.017
15
10
5.0
M5
8
YFF15-D16-P18
YFF15
P size selection type ??¨...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
16
-0.006/-0.017
22
10
7.0
M8
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성