YER01 32 - Bushing for locating pin ??¨¨Flange type ??¨¨P size fixing
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yer01_32.prj},{NB=YER21-P10-L10},{CODE=YER21},{TYPE=A-B-D},{MAT=SKS3},{HRD=Quenching hardness54-58HRC},{SUR=-},{P=10},{L=10},{LPOOL=[10,12,16,20]},{R=2},{S=36},{K=28},{W=22},{T=6},{D=15},{DTOL=-0.006/-0.017},{A=26},{DD=4.5},{DD1=8.0},{HH=4.5},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Standard material
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
P
ⁿ/ₐ
R
[mm]
S
[mm]
K
[mm]
W
[mm]
T
[mm]
D
D g6
[mm]
DTOL
D tolerance
[mm]
A
[mm]
DD
d
[mm]
DD1
d1
[mm]
HH
h
[mm]
YER01-P5-L8
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
5
1
25
20
12
5
10
-0.005/-0.014
17
3.3
6.5
3.5
YER01-P6-L8
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
6
1
25
20
12
5
10
-0.005/-0.014
17
3.3
6.5
3.5
YER01-P8S-L10
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
8S
2
28
22
15
5
12
-0.006/-0.017
20
3.3
6.5
3.5
YER01-P8-L10
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
8
2
28
22
15
6
12
-0.006/-0.017
20
3.3
6.5
3.5
YER01-P10-L10
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
10
2
36
28
22
6
15
-0.006/-0.017
26
4.5
8.0
4.5
YER01-P12-L12
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
12
2
36
28
22
6
18
-0.006/-0.017
26
4.5
8.0
4.5
YER01-P13-L12
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
13
2
40
31
25
6
22
-0.007/-0.020
30
4.5
8.0
4.5
YER01-P15-L12
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
15
2
44
34
30
6
25
-0.007/-0.020
34
4.5
8.0
4.5
YER01-P16-L16
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
16
2
44
34
30
6
26
-0.007/-0.020
34
4.5
8.0
4.5
YER01-P20-L16
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
20
3
56
44
35
8
30
-0.007/-0.020
42
6.6
11.0
6.5
YER01-P25-L20
YER01
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
25
3
60
47
40
8
35
-0.009/-0.025
46
6.6
11.0
6.5
YER02-P5-L8
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
5
1
25
20
12
5
10
-0.005/-0.014
17
3.3
6.5
3.5
YER02-P6-L8
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
6
1
25
20
12
5
10
-0.005/-0.014
17
3.3
6.5
3.5
YER02-P8S-L10
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
8S
2
28
22
15
5
12
-0.006/-0.017
20
3.3
6.5
3.5
YER02-P8-L10
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
8
2
28
22
15
6
12
-0.006/-0.017
20
3.3
6.5
3.5
YER02-P10-L10
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
10
2
36
28
22
6
15
-0.006/-0.017
26
4.5
8.0
4.5
YER02-P12-L12
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
12
2
36
28
22
6
18
-0.006/-0.017
26
4.5
8.0
4.5
YER02-P13-L12
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
13
2
40
31
25
6
22
-0.007/-0.020
30
4.5
8.0
4.5
YER02-P15-L12
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
15
2
44
34
30
6
25
-0.007/-0.020
34
4.5
8.0
4.5
YER02-P16-L16
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
16
2
44
34
30
6
26
-0.007/-0.020
34
4.5
8.0
4.5
YER02-P20-L16
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
20
3
56
44
35
8
30
-0.007/-0.020
42
6.6
11.0
6.5
YER02-P25-L20
YER02
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
Electroless nickel platin...
25
3
60
47
40
8
35
-0.009/-0.025
46
6.6
11.0
6.5
YER11-P5-L8
YER11
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
5
1
25
20
12
5
10
-0.005/-0.014
17
3.3
6.5
3.5
YER11-P6-L8
YER11
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
6
1
25
20
12
5
10
-0.005/-0.014
17
3.3
6.5
3.5
YER11-P8S-L10
YER11
Flange type ??¨¨ P size f...
9CrWMn
SKS3 is quite
Quenching hardness 54-58H...
-
8S
2
28
22
15
5
12
-0.006/-0.017
20
3.3
6.5
3.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성