MIT01 16 - Shoulder hinge pin/Retaining ring fixed type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mit01_16.prj},{NB=MIT04-M-D12-L15},{D=12},{MM=1.15},{F=3},{DD=11.5},{E=3.0},{H=17.0},{CODE=MIT04},{TYPE=A},{MAT1=45},{MAT2=S45C},{HRD=40-45HRC},{SUR=electroless nickel plating},{NAME1=1 Retaining ring},{THE1=stainless steel},{NAME2=1 U-nut},{THE2=stainless steel},{NAME3=1 standard nut},{THE3=stainless steel (TBK55 series)},{LTOL=+0.1/0},{LPOOL=[15.0:220.0/0.1]},{MMTOL=+0.14/0},{DDTOL=0/-0.11},{THESH=C},{THESPE=12},{TOLPOOL1='M','P','H','F','C','T'},{MPOOL1=+0.008/+0.002},{MPOOL2=+0.012/+0.004},{MPOOL3=+0.015/+0.006},{MPOOL4=+0.018/+0.007},{MPOOL5=+0.021/+0.008},{PPOOL1=+0.012/+0.006},{PPOOL2=+0.020/+0.012},{PPOOL3=+0.024/+0.015},{PPOOL4=+0.029/+0.018},{TOL=M},{L=15},{ZZEE=N/A},{EE=0},{ZZEC=N/A},{EC=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
national standard material
ⁿ/ₐ
MAT2
Equivalent material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
NAME1
accessory name
ⁿ/ₐ
THE1
Accessories and materials
ⁿ/ₐ
NAME2
accessory name
ⁿ/ₐ
THE2
Accessories and materials
ⁿ/ₐ
NAME3
accessory name
ⁿ/ₐ
THE3
Accessories and materials
ⁿ/ₐ
D
[mm]
MM
m
[mm]
MMTOL
m tolerance
ⁿ/ₐ
F
[mm]
DD
d
[mm]
DDTOL
d tolerance
ⁿ/ₐ
E
[mm]
H
[mm]
THESH
Accessory ring and shape
ⁿ/ₐ
THESPE
Accessory ring and specifications
ⁿ/ₐ
MIT01-M-D2-L5
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
2
0.50
+0.05/3
2
1.5
+0.06/3
1.5
4.5
E
1.5
MIT01-M-D3-L5
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
3
0.50
+0.05/3
2
2.0
+0.06/3
1.5
5.5
E
1.333333333
MIT01-M-D4-L5
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
4
0.70
+0.1/3
2
3.0
+0.06/3
1.5
6.5
E
1.714285714
MIT01-M-D5-L10
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
5
0.70
+0.1/3
2
4.0
+0.075/3
1.5
8.0
E
1.6
MIT01-M-D6-L10
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
6
0.70
+0.1/3
2
5.0
+0.075/3
1.5
9.0
E
5
MIT01-M-D8-L10
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
8
0.90
+0.1/3
3
7.0
+0.09/3
2.0
12.0
E
7
MIT01-M-D10-L15
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
10
1.15
+0.14/3
3
9.6
0/-0.09
2.0
14.0
C
10
MIT01-M-D12-L15
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
12
1.15
+0.14/3
3
11.5
0/-0.11
3.0
17.0
C
12
MIT01-M-D13-L25
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
13
1.15
+0.14/3
3
12.4
0/-0.11
3.0
18.0
C
13
MIT01-M-D14-L25
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
14
1.15
+0.14/3
3
13.4
0/-0.11
3.0
19.0
C
14
MIT01-M-D15-L25
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
15
1.15
+0.14/3
3
14.3
0/-0.11
3.0
20.0
C
15
MIT01-M-D16-L30
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
16
1.15
+0.14/3
3
15.2
0/-0.11
3.0
21.0
C
16
MIT01-M-D17-L30
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
17
1.15
+0.14/3
3
16.2
0/-0.11
3.0
22.0
C
17
MIT01-M-D18-L30
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
18
1.35
+0.14/3
3
17.0
0/-0.11
3.0
23.0
C
18
MIT01-M-D20-L30
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
20
1.35
+0.14/3
3
19.0
0/-0.21
4.0
26.0
C
20
MIT01-M-D22-L30
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
22
1.35
+0.14/3
3
21.0
0/-0.21
4.0
27.0
C
22
MIT01-M-D25-L30
MIT01
Retaining ring type
45
S45C
-
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
25
1.35
+0.14/3
3
23.9
0/-0.21
4.0
31.0
C
25
MIT02-M-D2-L5
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
2
0.50
+0.05/3
2
1.5
+0.06/3
1.5
4.5
E
1.5
MIT02-M-D3-L5
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
3
0.50
+0.05/3
2
2.0
+0.06/3
1.5
5.5
E
1.333333333
MIT02-M-D4-L5
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
4
0.70
+0.1/3
2
3.0
+0.06/3
1.5
6.5
E
1.714285714
MIT02-M-D5-L10
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
5
0.70
+0.1/3
2
4.0
+0.075/3
1.5
8.0
E
1.6
MIT02-M-D6-L10
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
6
0.70
+0.1/3
2
5.0
+0.075/3
1.5
9.0
E
5
MIT02-M-D8-L10
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
8
0.90
+0.1/3
3
7.0
+0.09/3
2.0
12.0
E
7
MIT02-M-D10-L15
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
10
1.15
+0.14/3
3
9.6
0/-0.09
2.0
14.0
C
10
MIT02-M-D12-L15
MIT02
Retaining ring type
45
S45C
40-45HRC
Black
a retaining ring
Spring steel
1 U-nut
Galvanized
1 standard nut
Blackening (TBK51 series)
12
1.15
+0.14/3
3
11.5
0/-0.11
3.0
17.0
C
12
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성