MGQ11 21 - Suspension pin/tensioner wheel??¨¨hex screw fixing step type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mgq11_21.prj},{NB=MGQ14-18-Y5-F14-G5-N6},{CODE=MGQ14},{TYPE=A-B-C-D},{MAT=SUS304},{SUR=-},{SP=18},{D=18},{DTHE=-0.006/-0.017},{Y=5},{YPOOL=[5:80/1]},{F=14},{FTHE=+0.1/0},{G=5},{GPOOL=[5:22/1]},{E=18},{EPOOL=[18]},{N=6},{NPOOL=[6,8,10]},{P=12},{M=M12},{MPOOL=12},{V=21},{VTHE=0/-0.2},{S=24},{C=27.7},{A=10},{N1=M8},{N1POOL=8},{B=18},{B1=21},{ZZYC=0},{ZZBA=0},{ZZPD=0},{FPOOL1=[6:110/1]},{FPOOL2=[9:110/1]},{FPOOL3=[12:160/1]},{FPOOL4=[14:160/1]},{FPOOL5=[19:160/1]},{FPOOL6=[31:160/1]},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
[mm]
P
[mm]
M
ⁿ/ₐ
V
[mm]
S
[mm]
C
[mm]
MGQ11-6-Y5-F6-G5-N3
MGQ11
Hexagon type, screw type,...
S45C
Black
6
6
6
M6
8
10
11.5
MGQ11-8-Y5-F9-G5-N4
MGQ11
Hexagon type, screw type,...
S45C
Black
8
8
8
M8
10
12
13.9
MGQ11-10-Y5-F9-G5-N4
MGQ11
Hexagon type, screw type,...
S45C
Black
10
10
10
M10
13
14
16.2
MGQ11-12-Y5-F12-G5-N5
MGQ11
Hexagon type, screw type,...
S45C
Black
12
12
12
M12
15
17
19.6
MGQ11-13-Y5-F12-G5-N5
MGQ11
Hexagon type, screw type,...
S45C
Black
13
13
12
M12
16
17
19.6
MGQ11-15-Y5-F14-G5-N6
MGQ11
Hexagon type, screw type,...
S45C
Black
15
15
12
M12
18
19
21.9
MGQ11-16-Y5-F14-G5-N6
MGQ11
Hexagon type, screw type,...
S45C
Black
16
16
12
M12
19
19
21.9
MGQ11-17-Y5-F14-G5-N6
MGQ11
Hexagon type, screw type,...
S45C
Black
17
17
12
M12
20
22
25.4
MGQ11-18-Y5-F14-G5-N6
MGQ11
Hexagon type, screw type,...
S45C
Black
18
18
12
M12
21
24
27.7
MGQ12-6-Y5-F6-G5-N3
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
6
6
6
M6
8
10
11.5
MGQ12-8-Y5-F9-G5-N4
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
8
8
8
M8
10
12
13.9
MGQ12-10-Y5-F9-G5-N4
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
10
10
10
M10
13
14
16.2
MGQ12-12-Y5-F12-G5-N5
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
12
12
12
M12
15
17
19.6
MGQ12-13-Y5-F12-G5-N5
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
13
13
12
M12
16
17
19.6
MGQ12-15-Y5-F14-G5-N6
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
15
15
12
M12
18
19
21.9
MGQ12-16-Y5-F14-G5-N6
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
16
16
12
M12
19
19
21.9
MGQ12-17-Y5-F14-G5-N6
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
17
17
12
M12
20
22
25.4
MGQ12-18-Y5-F14-G5-N6
MGQ12
Hexagon type, screw type,...
S45C
Electroless nickel platin...
18
18
12
M12
21
24
27.7
MGQ14-6-Y5-F6-G5-N3
MGQ14
Hexagon type, screw type,...
SUS304
-
6
6
6
M6
8
10
11.5
MGQ14-8-Y5-F9-G5-N4
MGQ14
Hexagon type, screw type,...
SUS304
-
8
8
8
M8
10
12
13.9
MGQ14-10-Y5-F9-G5-N4
MGQ14
Hexagon type, screw type,...
SUS304
-
10
10
10
M10
13
14
16.2
MGQ14-12-Y5-F12-G5-N5
MGQ14
Hexagon type, screw type,...
SUS304
-
12
12
12
M12
15
17
19.6
MGQ14-13-Y5-F12-G5-N5
MGQ14
Hexagon type, screw type,...
SUS304
-
13
13
12
M12
16
17
19.6
MGQ14-15-Y5-F14-G5-N6
MGQ14
Hexagon type, screw type,...
SUS304
-
15
15
12
M12
18
19
21.9
MGQ14-16-Y5-F14-G5-N6
MGQ14
Hexagon type, screw type,...
SUS304
-
16
16
12
M12
19
19
21.9
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성