MFD01 08 - Cantilever pin ??¨¨ Guided external thread mounting ??¨¨ With retaining ring groove standard type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mfd01_08.prj},{NB=MFD02-30A-Y4-F10-G5},{CODE=MFD02},{TYPE=A-B-C},{MAT=S45C},{SUR=electroless nickel plating},{SP=30A},{D=30},{DTHE=-0.007/-0.020},{Y=4},{YPOOL=[4:80/1]},{F=10},{FPOOL=[10:170/1]},{FTHE=+0.1/0},{G=5},{GPOOL=[5:20/1]},{P=16},{M=M16},{MPOOL=16},{H=36},{W=32},{WTHE=0/-0.3},{DD=28.6},{DDTHE=0/-0.210},{DD1=28.6},{MM=1.65},{MM1=1.65},{ZZYC=0},{ZZWC=0},{ZZME=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
P
P g6
[mm]
M
ⁿ/ₐ
H
[mm]
W
[mm]
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
MM
m
[mm]
NN
n
[mm]
MFD01-3-Y2-F3-G3
MFD01
With retaining ring groov...
S45C
Black
3
3
-0.002/-0.011
3
M3
7
5
2.0
+0.060/3
0.50
2
MFD01-4-Y2-F3-G3
MFD01
With retaining ring groov...
S45C
Black
4
4
-0.004/-0.015
4
M4
8
6
3.0
+0.060/3
0.50
2
MFD01-5-Y2-F3-G3
MFD01
With retaining ring groov...
S45C
Black
5
5
-0.004/-0.015
5
M5
9
7
4.0
+0.075/3
0.70
2
MFD01-6-Y2-F5-G5
MFD01
With retaining ring groov...
S45C
Black
6
6
-0.005/-0.017
6
M6
10
8
5.0
+0.075/3
0.70
2
MFD01-8-Y2-F5-G5
MFD01
With retaining ring groov...
S45C
Black
8
8
-0.005/-0.017
8
M8
12
10
7.0
+0.090/3
0.90
3
MFD01-10-Y2-F5-G5
MFD01
With retaining ring groov...
S45C
Black
10
10
-0.005/-0.017
10
M10
15
13
9.6
0/-0.090
1.15
3
MFD01-12-Y2-F10-G5
MFD01
With retaining ring groov...
S45C
Black
12
12
-0.006/-0.020
12
M12
17
14
11.5
0/-0.110
1.15
4
MFD01-13-Y2-F10-G5
MFD01
With retaining ring groov...
S45C
Black
13
13
-0.006/-0.020
12
M12
18
15
12.4
0/-0.110
1.15
4
MFD01-15-Y2-F10-G5
MFD01
With retaining ring groov...
S45C
Black
15
15
-0.006/-0.020
12
M12
20
17
14.3
0/-0.110
1.15
4
MFD01-16-Y2-F10-G5
MFD01
With retaining ring groov...
S45C
Black
16
16
-0.006/-0.020
12
M12
21
18
15.2
0/-0.110
1.15
4
MFD01-17-Y2-F10-G5
MFD01
With retaining ring groov...
S45C
Black
17
17
-0.006/-0.020
12
M12
23
20
16.2
0/-0.110
1.15
4
MFD01-18-Y2-F10-G5
MFD01
With retaining ring groov...
S45C
Black
18
18
-0.006/-0.020
12
M12
23
20
17.0
0/-0.110
1.15
4
MFD01-20-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
20
20
-0.007/-0.023
20
M20
26
24
19.0
0/-0.210
1.35
5
MFD01-20A-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
20A
20
-0.007/-0.023
16
M16
26
24
19.0
0/-0.210
1.35
5
MFD01-22-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
22
22
-0.007/-0.023
20
M20
28
25
21.0
0/-0.210
1.35
5
MFD01-22A-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
22A
22
-0.007/-0.023
16
M16
28
25
21.0
0/-0.210
1.35
5
MFD01-25-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
25
25
-0.007/-0.023
20
M20
31
27
23.9
0/-0.210
1.35
5
MFD01-25A-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
25A
25
-0.007/-0.023
16
M16
31
27
23.9
0/-0.210
1.35
5
MFD01-30-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
30
30
-0.007/-0.023
20
M20
36
32
28.6
0/-0.210
1.65
5
MFD01-30A-Y4-F10-G5
MFD01
With retaining ring groov...
S45C
Black
30A
30
-0.007/-0.023
16
M16
36
32
28.6
0/-0.210
1.65
5
MFD02-3-Y2-F3-G3
MFD02
With retaining ring groov...
S45C
Electroless nickel platin...
3
3
-0.002/-0.011
3
M3
7
5
2.0
+0.060/3
0.50
2
MFD02-4-Y2-F3-G3
MFD02
With retaining ring groov...
S45C
Electroless nickel platin...
4
4
-0.004/-0.015
4
M4
8
6
3.0
+0.060/3
0.50
2
MFD02-5-Y2-F3-G3
MFD02
With retaining ring groov...
S45C
Electroless nickel platin...
5
5
-0.004/-0.015
5
M5
9
7
4.0
+0.075/3
0.70
2
MFD02-6-Y2-F5-G5
MFD02
With retaining ring groov...
S45C
Electroless nickel platin...
6
6
-0.005/-0.017
6
M6
10
8
5.0
+0.075/3
0.70
2
MFD02-8-Y2-F5-G5
MFD02
With retaining ring groov...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
8
M8
12
10
7.0
+0.090/3
0.90
3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WHC01 - Floating joint, external thread type
Yiheda 3D Electronic Gallery
20.06.2024
MFD11_16 - Cantilever Pin, Guided Male Thread Mounting, Standard Type With ...
Yiheda 3D Electronic Gallery
20.06.2024
WHH01_47 - Floating Joint (Assembly)
Yiheda 3D Electronic Gallery
20.06.2024
MDP01_08 - Cantilever Pin, Male Thread Mounting, Standard Type With Male Th...
Yiheda 3D Electronic Gallery
20.06.2024
MDF01_06 - Cantilever Pin, Male Thread Mounting, Hexagonal Type With Retain...
Yiheda 3D Electronic Gallery
20.06.2024
TBP01_03 - Retaining ring ?¡è C type (for shaft) ?¡è Spring steel / stainle...
Yiheda 3D Electronic Gallery
20.06.2024
EBJ01_53 - High torque arc tooth synchronous wheel ??¨¨ S5M type
Yiheda 3D Electronic Gallery
20.06.2024
BAF673ZZ_638ZZ-J - Miniature deep groove ball bearing dust covers on both ...
Yiheda 3D Electronic Gallery
20.06.2024
EBF01_53 - High torque arc tooth synchronous wheel ??¨¨ S3M type
Yiheda 3D Electronic Gallery
20.06.2024
BKN01_31 - Anti-Loose Bearing Nut ¡¤ Quadrilateral Type
Yiheda 3D Electronic Gallery
20.06.2024
MED01_11 - Cantilever Pin, Female Thread Mounting, Standard Type With Retai...
Yiheda 3D Electronic Gallery
20.06.2024
MFD41_46 - Cantilever Pin, Guided Male Thread Mounting, Hexagonal Type With...
Yiheda 3D Electronic Gallery
20.06.2024
MFD21_31 - Cantilever Pin, Guided Male Thread Mounting, Step Type With Reta...
Yiheda 3D Electronic Gallery
20.06.2024
ECY51 - Metal parts for timing belts ¡¤ Short lower metal parts (single pie...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성