MCF01 86 - Rotary shaft ??¨¨ Both ends steps ??¨¨ Both ends internal thread standard type
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mcf01_86.prj},{NB=MCF42-D30-L25-E1-F1-P10-M8},{CODE=MCF42},{TYPE=Standard form},{DTOL=h7},{PTOL=h7},{MAT=S45C},{SUR=Electroless Nickel Plating},{D=30},{DTOL1=0/-0.021},{L=25.0},{LPOOL=[25:800/0.1]},{E=1.0},{EPOOL=[1:$EPOOL1./0.1]},{F=1.0},{FPOOL=[1:$FPOOL1./0.1]},{P=10},{PTOL1=0/-0.021},{PPOOL=[$PPOOL1.:$D./1)},{M=8},{MPOOL=8,10,12,16,20},{C1=0.5},{C2=0.8},{R=0.2},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{K=0},{T=0},{ZZKD=0},{KD=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DTOL
D Tolerance level
ⁿ/ₐ
PTOL
P Tolerance level
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL1
D tolerance
ⁿ/ₐ
PTOL1
P tolerance
ⁿ/ₐ
MCF01-D6-L18-E1-F1-P5-M3
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
6
-0.004/-0.012
-0.004/-0.012
MCF01-D8-L18-E1-F1-P5-M3
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
8
-0.005/-0.014
-0.005/-0.014
MCF01-D10-L18-E1-F1-P6-M4
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
10
-0.005/-0.014
-0.005/-0.014
MCF01-D12-L20-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
12
-0.006/-0.017
-0.006/-0.017
MCF01-D13-L20-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
13
-0.006/-0.017
-0.006/-0.017
MCF01-D15-L20-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
15
-0.006/-0.017
-0.006/-0.017
MCF01-D16-L25-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
16
-0.006/-0.017
-0.006/-0.017
MCF01-D17-L25-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
17
-0.006/-0.017
-0.006/-0.017
MCF01-D18-L25-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
18
-0.006/-0.017
-0.006/-0.017
MCF01-D20-L25-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
20
-0.007/-0.020
-0.007/-0.020
MCF01-D22-L25-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
22
-0.007/-0.020
-0.007/-0.020
MCF01-D25-L25-E1-F1-P7-M5
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
25
-0.007/-0.020
-0.007/-0.020
MCF01-D30-L25-E1-F1-P10-M...
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
30
-0.007/-0.020
-0.007/-0.020
MCF01-D35-L35-E1-F1-P10-M...
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
35
-0.009/-0.025
-0.009/-0.025
MCF01-D40-L35-E1-F1-P14-M...
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
40
-0.009/-0.025
-0.009/-0.025
MCF01-D50-L35-E1-F1-P18-M...
MCF01
Both ends, both ends, int...
g6
g6
S45C
Black Coating
50
-0.009/-0.025
-0.009/-0.025
MCF02-D6-L18-E1-F1-P5-M3
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
6
-0.004/-0.012
-0.004/-0.012
MCF02-D8-L18-E1-F1-P5-M3
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
8
-0.005/-0.014
-0.005/-0.014
MCF02-D10-L18-E1-F1-P6-M4
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
10
-0.005/-0.014
-0.005/-0.014
MCF02-D12-L20-E1-F1-P7-M5
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
12
-0.006/-0.017
-0.006/-0.017
MCF02-D13-L20-E1-F1-P7-M5
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
13
-0.006/-0.017
-0.006/-0.017
MCF02-D15-L20-E1-F1-P7-M5
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
15
-0.006/-0.017
-0.006/-0.017
MCF02-D16-L25-E1-F1-P7-M5
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
16
-0.006/-0.017
-0.006/-0.017
MCF02-D17-L25-E1-F1-P7-M5
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
17
-0.006/-0.017
-0.006/-0.017
MCF02-D18-L25-E1-F1-P7-M5
MCF02
Both ends, both ends, int...
g6
g6
S45C
Electroless nickel platin...
18
-0.006/-0.017
-0.006/-0.017
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성