MBD01 86 - Rotary shaft ??¨¨ One end stepped end female thread ??¨¨ Standard type
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mbd01_86.prj},{NB=MBD41-D6-L18-E1-P2-N3},{CODE=MBD41},{TYPE=Standard form},{MAT=S45C},{SUR=blackening},{DTOL=h7},{PTOL=h7},{D=6},{DTOL1=0/-0.012},{L=18},{L1=18.0},{LPOOL=[18:300/0.1]},{LPOOL3=[$LPOOL1.:400/0.1]},{E=1.0},{EPOOL=[1:$EPOOL1./0.1]},{P=2},{PTOL1=0/-0.012},{PPOOL=[2:5/1]},{N=3},{NPOOL=3,4},{C1=0.1},{C2=0.3},{R=0.2},{ZZLC=0},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{F=0},{T=0},{ZZPA=0},{PA=0},{ZZKD=0},{KD=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
DTOL
D Tolerance level
ⁿ/ₐ
PTOL
P Tolerance level
ⁿ/ₐ
D
[mm]
MBD01-D6-L18-E1-P2-N3
MBD01
One end step, one end int...
S45C
Black
g6
g6
6
MBD01-D8-L18-E1-P3-N3
MBD01
One end step, one end int...
S45C
Black
g6
g6
8
MBD01-D10-L18-E1-P3-N4
MBD01
One end step, one end int...
S45C
Black
g6
g6
10
MBD01-D12-L20-E1-P4-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
12
MBD01-D13-L20-E1-P4-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
13
MBD01-D15-L20-E1-P4-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
15
MBD01-D16-L20-E1-P4-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
16
MBD01-D17-L25-E1-P4-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
17
MBD01-D18-L25-E1-P4-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
18
MBD01-D20-L25-E1-P4-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
20
MBD01-D22-L25-E1-P8-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
22
MBD01-D25-L25-E1-P8-N5
MBD01
One end step, one end int...
S45C
Black
g6
g6
25
MBD01-D30-L25-E1-P8-N8
MBD01
One end step, one end int...
S45C
Black
g6
g6
30
MBD01-D35-L35-E1-P15-N8
MBD01
One end step, one end int...
S45C
Black
g6
g6
35
MBD01-D40-L36-E1-P15-N12
MBD01
One end step, one end int...
S45C
Black
g6
g6
40
MBD01-D50-L48-E1-P15-N16
MBD01
One end step, one end int...
S45C
Black
g6
g6
50
MBD02-D6-L18-E1-P2-N3
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
6
MBD02-D8-L18-E1-P3-N3
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
8
MBD02-D10-L18-E1-P3-N4
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
10
MBD02-D12-L20-E1-P4-N5
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
12
MBD02-D13-L20-E1-P4-N5
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
13
MBD02-D15-L20-E1-P4-N5
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
15
MBD02-D16-L20-E1-P4-N5
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
16
MBD02-D17-L25-E1-P4-N5
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
17
MBD02-D18-L25-E1-P4-N5
MBD02
One end step, one end int...
S45C
Electroless nickel platin...
g6
g6
18
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성