GCR01 18 - T-type guide shaft support ?¡è Separate type
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gcr01_18_asmtab.prj},{NB=GCR08-D50-H40},{CODE=GCR08},{TYPE=Separate Type},{TYPOOL=H Wide choices},{MAT=A6063},{SUR=True-color anodic oxidation of sprayed fine sand},{ATTA=2 Hexagon socket head cap screws(Stainless steel)},{D=50},{DTOL=+0.025/0},{H=40},{HPOOL=40,50,60,80},{L=154},{H1POOL1=H+40},{T=25},{S=14.8},{W=99.8},{L1=128},{DD=14.0},{E=74},{M=M12 deep 25},{MPOOL=12},{HH1=25},{DD2=14.0},{DD1=20.0},{HH=13.0},{D1=18.0},{L2=45},{K=12},{S1=10.0},{STRENGTH=A2-70},{PPATH=gcr/../gcr/assem/gcr_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
HH
h
[mm]
N
[mm]
GCR01-D3-H10
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
3
+0.010/0
38
16
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR01-D4-H10
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
4
+0.012/0
38
16
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR01-D5-H10
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
5
+0.012/0
38
17
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR01-D6-H10
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
6
+0.012/0
38
17
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR01-D8-H10
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
8
+0.015/0
50
20
10
5.8
29.8
40
4.5
20
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR01-D10-H10
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
10
+0.015/0
60
20
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR01-D12-H10
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
12
+0.018/0
60
20
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR01-D13-H15
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
13
+0.018/0
60
25
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR01-D16-H15
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
16
+0.018/0
60
27
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR01-D20-H20
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
20
+0.021/0
82
37
16
7.8
47.8
66
6.6
36
M6 deep 12
6.6
11.0
6.5
1.2~2.3
GCR01-D25-H20
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
25
+0.021/0
82
40
16
7.8
47.8
66
6.6
36
M6 deep 12
6.6
11.0
6.5
1.2~2.3
GCR01-D30-H25
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
30
+0.021/0
110
55
20
9.8
67.8
90
9.0
48
M8 deep 16
9.0
14.0
9.0
1.2~3.5
GCR01-D35-H25
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
35
+0.025/0
110
55
20
9.8
67.8
90
9.0
48
M8 deep 16
9.0
14.0
9.0
1.2~3.5
GCR01-D40-H30
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
40
+0.025/0
116
60
20
9.8
73.8
96
9.0
54
M8 deep 16
9.0
14.0
9.0
1.2~3.5
GCR01-D50-H40
GCR01
Separate type
H selection type
S45C
Black
Two hexagon socket head c...
50
+0.025/0
154
80
25
14.8
99.8
128
14.0
74
M12 deep 25
14.0
20.0
13.0
1.2~3.5
GCR02-D3-H10
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
3
+0.010/0
38
16
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR02-D4-H10
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
4
+0.012/0
38
16
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR02-D5-H10
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
5
+0.012/0
38
17
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR02-D6-H10
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
6
+0.012/0
38
17
8
3.8
21.8
30
3.5
13
M3 deep 6
3.5
6.5
3.5
1.2~1.8
GCR02-D8-H10
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
8
+0.015/0
50
20
10
5.8
29.8
40
4.5
20
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR02-D10-H10
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
10
+0.015/0
60
20
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR02-D12-H10
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
12
+0.018/0
60
20
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR02-D13-H15
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
13
+0.018/0
60
25
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR02-D16-H15
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
16
+0.018/0
60
27
10
5.8
37.8
50
4.5
26
M4 deep 8
4.5
8.0
4.5
1.2~2.3
GCR02-D20-H20
GCR02
Separate type
H selection type
S45C
Electroless nickel platin...
Two hexagon socket head c...
20
+0.021/0
82
37
16
7.8
47.8
66
6.6
36
M6 deep 12
6.6
11.0
6.5
1.2~2.3
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성