RDD01 61 - Pillar retaining clip ?¡è orthogonal type ?¡è square hole + round hole / square hole + square hole
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdd01_61.prj},{NB=RDD21-D25},{CODE=RDD21},{TYPE=fk+yk},{MAT=SUS304},{SUR=-},{ATTA=TAC21},{D=25},{DTOL=+0.098/+0.065},{D1=25},{D1TOL=+0.021/0},{A=83},{B=32},{C=32},{E=25},{F=33},{H=18},{N=16},{M=6},{MPOOL=M6},{K=6.6},{S=2},{LP=1.0},{LD=10.0},{LK=6},{LS=5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
D1
[mm]
D1TOL
D1 tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
H
[mm]
N
[mm]
MPOOL
M
ⁿ/ₐ
K
[mm]
S
[mm]
RDD01-D10
RDD01
Square hole + round hole
S45C
Black
TAC01
M5X16 2ge
10
+0.077/+0.050
10
+0.015/0
45
16
16
15
15
9
0
M5
5.5
2
RDD01-D12
RDD01
Square hole + round hole
S45C
Black
TAC01
M5X16 2ge
12
+0.077/+0.050
12
+0.018/0
49
16
16
16
17
10
0
M5
5.5
2
RDD01-D15
RDD01
Square hole + round hole
S45C
Black
TAC01
M6X20 two
15
+0.077/+0.050
15
+0.018/0
57
22
22
18
21
12
11
M5
5.5
2
RDD01-D20
RDD01
Square hole + round hole
S45C
Black
TAC01
M6X25 two
20
+0.098/+0.065
20
+0.021/0
69
28
28
22
25
15
14
M6
6.6
2
RDD01-D25
RDD01
Square hole + round hole
S45C
Black
TAC01
M6X30 two
25
+0.098/+0.065
25
+0.021/0
83
32
32
25
33
18
16
M6
6.6
2
RDD02-D10
RDD02
Square hole + round hole
S45C
Electroless nickel platin...
TAC21
M5X16 2ge
10
+0.077/+0.050
10
+0.015/0
45
16
16
15
15
9
0
M5
5.5
2
RDD02-D12
RDD02
Square hole + round hole
S45C
Electroless nickel platin...
TAC21
M5X16 2ge
12
+0.077/+0.050
12
+0.018/0
49
16
16
16
17
10
0
M5
5.5
2
RDD02-D15
RDD02
Square hole + round hole
S45C
Electroless nickel platin...
TAC21
M6X20 two
15
+0.077/+0.050
15
+0.018/0
57
22
22
18
21
12
11
M5
5.5
2
RDD02-D20
RDD02
Square hole + round hole
S45C
Electroless nickel platin...
TAC21
M6X25 two
20
+0.098/+0.065
20
+0.021/0
69
28
28
22
25
15
14
M6
6.6
2
RDD02-D25
RDD02
Square hole + round hole
S45C
Electroless nickel platin...
TAC21
M6X30 two
25
+0.098/+0.065
25
+0.021/0
83
32
32
25
33
18
16
M6
6.6
2
RDD11-D10
RDD11
Square hole + round hole
A6063
Black anodizing
TAC01
M5X16 2ge
10
+0.077/+0.050
10
+0.015/0
45
16
16
15
15
9
0
M5
5.5
2
RDD11-D12
RDD11
Square hole + round hole
A6063
Black anodizing
TAC01
M5X16 2ge
12
+0.077/+0.050
12
+0.018/0
49
16
16
16
17
10
0
M5
5.5
2
RDD11-D15
RDD11
Square hole + round hole
A6063
Black anodizing
TAC01
M6X20 two
15
+0.077/+0.050
15
+0.018/0
57
22
22
18
21
12
11
M5
5.5
2
RDD11-D20
RDD11
Square hole + round hole
A6063
Black anodizing
TAC01
M6X25 two
20
+0.098/+0.065
20
+0.021/0
69
28
28
22
25
15
14
M6
6.6
2
RDD11-D25
RDD11
Square hole + round hole
A6063
Black anodizing
TAC01
M6X30 two
25
+0.098/+0.065
25
+0.021/0
83
32
32
25
33
18
16
M6
6.6
2
RDD12-D10
RDD12
Square hole + round hole
A6063
Natural anodizing
TAC21
M5X16 2ge
10
+0.077/+0.050
10
+0.015/0
45
16
16
15
15
9
0
M5
5.5
2
RDD12-D12
RDD12
Square hole + round hole
A6063
Natural anodizing
TAC21
M5X16 2ge
12
+0.077/+0.050
12
+0.018/0
49
16
16
16
17
10
0
M5
5.5
2
RDD12-D15
RDD12
Square hole + round hole
A6063
Natural anodizing
TAC21
M6X20 two
15
+0.077/+0.050
15
+0.018/0
57
22
22
18
21
12
11
M5
5.5
2
RDD12-D20
RDD12
Square hole + round hole
A6063
Natural anodizing
TAC21
M6X25 two
20
+0.098/+0.065
20
+0.021/0
69
28
28
22
25
15
14
M6
6.6
2
RDD12-D25
RDD12
Square hole + round hole
A6063
Natural anodizing
TAC21
M6X30 two
25
+0.098/+0.065
25
+0.021/0
83
32
32
25
33
18
16
M6
6.6
2
RDD21-D10
RDD21
Square hole + round hole
SUS304
-
TAC21
M5X16 2ge
10
+0.077/+0.050
10
+0.015/0
45
16
16
15
15
9
0
M5
5.5
2
RDD21-D12
RDD21
Square hole + round hole
SUS304
-
TAC21
M5X16 2ge
12
+0.077/+0.050
12
+0.018/0
49
16
16
16
17
10
0
M5
5.5
2
RDD21-D15
RDD21
Square hole + round hole
SUS304
-
TAC21
M6X20 two
15
+0.077/+0.050
15
+0.018/0
57
22
22
18
21
12
11
M5
5.5
2
RDD21-D20
RDD21
Square hole + round hole
SUS304
-
TAC21
M6X25 two
20
+0.098/+0.065
20
+0.021/0
69
28
28
22
25
15
14
M6
6.6
2
RDD21-D25
RDD21
Square hole + round hole
SUS304
-
TAC21
M6X30 two
25
+0.098/+0.065
25
+0.021/0
83
32
32
25
33
18
16
M6
6.6
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성