RCA71 82 - Pipe type support (single piece) ??¨¨ bracket ??¨¨ round flange type / opposite side flange type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rca71_82.prj},{NB=RCA73-100},{CODE=RCA73},{TYPE=zhijia},{TYPE1=yuan},{MAT=S45C},{SUR=Blackening},{FUJIAN=zhidong},{SPE=100},{D=101.6},{DTOL=+0.8/-0.8},{D1=102.6},{D2=120.0},{D3=160},{PCD=140},{K=9},{HH=12},{H=150},{V1=40},{V2=90},{M1=8},{M=M8},{V3=20},{W=0},{F=0},{W1=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPE1
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
PCD
P.C.D
[mm]
K
[mm]
HH
h
[mm]
H
[mm]
V1
[mm]
V2
[mm]
M
[mm]
V3
[mm]
W
[mm]
F
[mm]
W1
[mm]
RCA71-30
RCA71
support
Round flange type
S45C
Chromate gloss treatment
30
30.5
42.7
90
70
9
10
50
25
15
M6
15
0
0
0
RCA71-40
RCA71
support
Round flange type
S45C
Chromate gloss treatment
40
40.5
54.0
100
80
9
10
60
25
25
M6
15
0
0
0
RCA71-50
RCA71
support
Round flange type
S45C
Chromate gloss treatment
50
51.5
65.0
110
90
9
10
75
30
30
M6
15
0
0
0
RCA71-60
RCA71
support
Round flange type
S45C
Chromate gloss treatment
60
61.0
76.3
120
100
9
12
90
35
40
M8
20
0
0
0
RCA71-70
RCA71
support
Round flange type
S45C
Chromate gloss treatment
70
70.5
89.1
130
110
9
12
105
40
45
M8
20
0
0
0
RCA71-80
RCA71
support
Round flange type
S45C
Chromate gloss treatment
80
83.5
101.6
140
120
9
12
120
40
60
M8
20
0
0
0
RCA71-100
RCA71
support
Round flange type
S45C
Chromate gloss treatment
100
102.6
120.0
160
140
9
12
150
40
90
M8
20
0
0
0
RCA72-30
RCA72
support
Round flange type
S45C
Electroless nickel platin...
30
30.5
42.7
90
70
9
10
50
25
15
M6
15
0
0
0
RCA72-40
RCA72
support
Round flange type
S45C
Electroless nickel platin...
40
40.5
54.0
100
80
9
10
60
25
25
M6
15
0
0
0
RCA72-50
RCA72
support
Round flange type
S45C
Electroless nickel platin...
50
51.5
65.0
110
90
9
10
75
30
30
M6
15
0
0
0
RCA72-60
RCA72
support
Round flange type
S45C
Electroless nickel platin...
60
61.0
76.3
120
100
9
12
90
35
40
M8
20
0
0
0
RCA72-70
RCA72
support
Round flange type
S45C
Electroless nickel platin...
70
70.5
89.1
130
110
9
12
105
40
45
M8
20
0
0
0
RCA72-80
RCA72
support
Round flange type
S45C
Electroless nickel platin...
80
83.5
101.6
140
120
9
12
120
40
60
M8
20
0
0
0
RCA72-100
RCA72
support
Round flange type
S45C
Electroless nickel platin...
100
102.6
120.0
160
140
9
12
150
40
90
M8
20
0
0
0
RCA73-30
RCA73
support
Round flange type
S45C
Blackening
30
30.5
42.7
90
70
9
10
50
25
15
M6
15
0
0
0
RCA73-40
RCA73
support
Round flange type
S45C
Blackening
40
40.5
54.0
100
80
9
10
60
25
25
M6
15
0
0
0
RCA73-50
RCA73
support
Round flange type
S45C
Blackening
50
51.5
65.0
110
90
9
10
75
30
30
M6
15
0
0
0
RCA73-60
RCA73
support
Round flange type
S45C
Blackening
60
61.0
76.3
120
100
9
12
90
35
40
M8
20
0
0
0
RCA73-70
RCA73
support
Round flange type
S45C
Blackening
70
70.5
89.1
130
110
9
12
105
40
45
M8
20
0
0
0
RCA73-80
RCA73
support
Round flange type
S45C
Blackening
80
83.5
101.6
140
120
9
12
120
40
60
M8
20
0
0
0
RCA73-100
RCA73
support
Round flange type
S45C
Blackening
100
102.6
120.0
160
140
9
12
150
40
90
M8
20
0
0
0
RCA76-30
RCA76
support
Round flange type
SUS304
-
30
32.5
42.7
90
70
9
10
50
25
15
M6
15
0
0
0
RCA76-40
RCA76
support
Round flange type
SUS304
-
40
43.0
50.8
100
80
9
10
60
25
25
M6
15
0
0
0
RCA76-50
RCA76
support
Round flange type
SUS304
-
50
51.5
60.5
110
90
9
10
75
30
30
M6
15
0
0
0
RCA76-60
RCA76
support
Round flange type
SUS304
-
60
61.0
76.3
120
100
9
12
90
35
40
M8
20
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성